THS8133B Status: ACTIVE

10-Bit, 80 MSPS Triple Video DAC with Tri-Level Sync Generation (HDTV Compliant)


      
         
Alert me about changes<br/>to this product

 THS8133B
Resolution(Bits)10  
Sample Rate(MSPS)80  
Number of DACs3  
Input Format1,2,3x8/10-bit 4:2:2 YCbCr/RGB  
Output FormatAnalog RGB/YPbPr  
Output StandardsYPbPr SDTV/HDTV (I/P), VESA(to XGA@75Hz)  
Supply Voltage (Analog/Digital)(V)5/3 to 5  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • THS8134B: 8-Bit, 80MSPS Triple DAC with Tri-Level Sync Generation (HDTV Compliant)
  • THS8200: Triple 10-Bit All Format Video DAC
  • THS8135: Triple 10-Bit 240MSPS Video DAC with Tri-Level Sync & Video (ITU-R.BT601)-Compliant Full Scale Range
  • TPS650243: Power Management ICs for Li-Ion Powered Systems
  • TVP5146: NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs
  • TVP5147M1: 10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM

More Related Products

Product Information

Features

  • Triple 10-bit D/A Converters
  • Minimum 80 MSPS Operation
  • Direct Drive of Doubly-Terminated 75- Load Into Standard Video Levels
  • 3×10 Bit 4:4:4, 2×10 Bit 4:2:2 or 1×10 Bit 4:2:2 (ITU-BT.656) Multiplexed YPbPr/GBR Input Modes
  • Bi-Level (EIA) or Tri-Level (SMPTE) Sync Generation With 7:3 Video/Sync Ratio
  • Integrated Insertion of Sync-On-Green/
    Luminance or Sync-On-All Channels
  • Configurable Blanking Level
  • Internal Voltage Reference
  • Applications
    • High-Definition Television (HDTV) Set-Top Boxes/Receivers
    • High-Resolution Image Processing
    • Desktop Publishing
    • Direct Digital Synthesis/I-Q Modulation

PowerPAD is a trademark of Texas Instruments.
See ALSO: THS8134 (8 bit, pin-compatible)

Description

The THS8133 is a general-purpose triple high-speed D/A converter (DAC) optimized for use in video/graphics applications. The device operates from a 5-V analog supply and a 3-V to 5-V range digital supply. The THS8133 has a sampling rate up to 80 MSPS. The device consists of three 10-bit D/A converters and additional circuitry for bi-level/tri-level sync and blanking level generation in video applications.

THS8133 is also well suited in applications where multiple well-matched and synchronously operating DACs are needed; for example, I-Q modulation and direct-digital synthesis in communications equipment.

The current-steering DACs can be directly terminated in resistive loads to produce voltage outputs. The device provides a flexible configuration of maximum output current drive.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
THS8133BCPHPACTIVE0 to 703.75 | 100uHTQFP (PHP) | 48 View 250 Download CAD Format for this Symbol
THS8133BCPHPG4ACTIVE0 to 70 HTQFP (PHP) | 48 View   Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:43 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 23 WeeksTHS8133BCPHP
AmericasAvnet 498
Rochester Electronics 10
AsiaWPI 238
WorldwideDigiKey 601
Mouser Electronics 77
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
THS8133BCPHP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for THS8133B Help

Datasheet

Application Notes

Part # Name Product Family Comments
THS8134B   8-Bit, 80MSPS Triple DAC with Tri-Level Sync Generation (HDTV Compliant)   VIDEO AND IMAGING - VIDEO DACS   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   
THS8135   Triple 10-Bit 240MSPS Video DAC with Tri-Level Sync & Video (ITU-R.BT601)-Compliant Full Scale Range   VIDEO AND IMAGING - VIDEO DACS   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   
THS8200   Triple 10-Bit All Format Video DAC   VIDEO AND IMAGING - VIDEO DACS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
Customers Who Evaluated This Product Also Evaluated...
THS8134B 8-Bit, 80MSPS Triple DAC with Tri-Level Sync Generation (HDTV Compliant) VIDEO AND IMAGING-VIDEO DACS TI customers also evaluated this product.
THS8200 Triple 10-Bit All Format Video DAC VIDEO AND IMAGING-VIDEO DACS TI customers also evaluated this product.
THS8135 Triple 10-Bit 240MSPS Video DAC with Tri-Level Sync & Video (ITU-R.BT601)-Compliant Full Scale Range VIDEO AND IMAGING-VIDEO DACS TI customers also evaluated this product.
THS8136 Triple 10-Bit 180-MSPS Graphics and Video DAC VIDEO AND IMAGING-VIDEO DACS TI customers also evaluated this product.
TPS650243 Power Management ICs for Li-Ion Powered Systems POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TVP5146 NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5147M1 10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
DRV134 Audio Balanced Line Drivers AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
SN74HC109 Dual J-K Positive-Edge-Triggered Flip-Flops With Clear and Preset FLIP-FLOPS, LATCHES AND REGISTERS-J-K FLIP-FLOPS TI customers also evaluated this product.
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
LMV722 10-MHz Low-Noise Low-Voltage Low-Power Operational Amplifiers OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TPS54612 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 1.2V Output DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
DAC8820 16-Bit, Parallel Input Multiplying DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here