|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments. Description
The THS8134 is a general-purpose triple high-speed D/A converter (DAC) optimized for use in video/graphics applications. The device operates from a 5-V analog supply and a 3-V to 5-V range digital supply. The THS8134 has a sampling rate up to 80 MSPS. The device consists of three 8-bit D/A converters and additional circuitry for bi-level/tri-level sync and blanking level generation in video applications. THS8134 is also well-suited in applications where multiple well-matched and synchronously operating DACs are needed; for example, I-Q modulation and direct-digital synthesis in communications equipment. The current-steering DACs can be directly terminated in resistive loads to produce voltage outputs. The device provides a flexible configuration of maximum output current drive. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| THS8134BCPHP | ACTIVE | 0 to 70 | 3.75 | 100u | HTQFP (PHP) | 48 | View | 250 | ||
| THS8134BCPHPG4 | ACTIVE | 0 to 70 | 3.75 | 100u | HTQFP (PHP) | 48 | View | 250 | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:45 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTHS8134BCPHP | |||
| Americas | Avnet | 7 | |
| Rochester Electronics | >1k | ||
| Europe | Avnet-SILICA | 88 | |
| Worldwide | Mouser Electronics | 27 | |
| TI Lead Time*: 20 WeeksTHS8134BCPHPG4 | |||
| Americas | Rochester Electronics | 22 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| THS8134BCPHP | TBD | CU NIPDAU | Level-3-220C-168 HR | View | View |
| THS8134BCPHPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for THS8134B 
| Part # | Name | Product Family | Comments |
| THS8133B | 10-Bit, 80 MSPS Triple Video DAC with Tri-Level Sync Generation (HDTV Compliant) | VIDEO AND IMAGING - VIDEO DACS | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. |
| THS8135 | Triple 10-Bit 240MSPS Video DAC with Tri-Level Sync & Video (ITU-R.BT601)-Compliant Full Scale Range | VIDEO AND IMAGING - VIDEO DACS | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. |
| THS8200 | Triple 10-Bit All Format Video DAC | VIDEO AND IMAGING - VIDEO DACS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| THS8200 | Triple 10-Bit All Format Video DAC | VIDEO AND IMAGING-VIDEO DACS | TI customers also evaluated this product. |
| THS8135 | Triple 10-Bit 240MSPS Video DAC with Tri-Level Sync & Video (ITU-R.BT601)-Compliant Full Scale Range | VIDEO AND IMAGING-VIDEO DACS | TI customers also evaluated this product. |
| THS8133B | 10-Bit, 80 MSPS Triple Video DAC with Tri-Level Sync Generation (HDTV Compliant) | VIDEO AND IMAGING-VIDEO DACS | TI customers also evaluated this product. |
| THS8136 | Triple 10-Bit 180-MSPS Graphics and Video DAC | VIDEO AND IMAGING-VIDEO DACS | TI customers also evaluated this product. |
| TVP5154A | 4 Channel Low Power PAL/NTSC/SECAM Video Decoder with Independent Scalers | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| TVP5147M1 | 10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| TLC3578 | Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 8 Channels | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| AM26C31 | Quadruple Differential Line Driver | INTERFACE-RS-422 | TI customers also evaluated this product. |
| SN74HC165 | 8-Bit Parallel-Load Shift Registers | FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS | TI customers also evaluated this product. |
| TMS320DM365 | Digital Media System-on-Chip (DMSoC) | DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9 Based SOCs | TI customers also evaluated this product. |
| SN74LVC1G32 | Single 2-Input Positive-OR Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| SN74HC32 | Quadruple 2-Input Positive-OR Gates | GATES-OR GATES | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| SN74LVC16T245 | 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number