THS8200 Status: ACTIVE

Triple 10-Bit All Format Video DAC


      
         
Alert me about changes<br/>to this product

 THS8200
Resolution(Bits)10  
Sample Rate(MSPS)205  
Number of DACs3  
Input Format1,2x8/10-bit 4:2:2, 3x8/10-bit 4:4:4 YCbCr/RGB, 15/16-bit RGB  
Output FormatAnalog RGB/YPbPr  
Output StandardsYPbPr SDTV/HDTV (I/P), VESA(to UXGA@75Hz), ITU-R BT.656  
Supply Voltage (Analog/Digital)(V)3.3/1.8  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • THS8135: Triple 10-Bit 240MSPS Video DAC with Tri-Level Sync & Video (ITU-R.BT601)-Compliant Full Scale Range
  • THS8134B: 8-Bit, 80MSPS Triple DAC with Tri-Level Sync Generation (HDTV Compliant)
  • THS8133B: 10-Bit, 80 MSPS Triple Video DAC with Tri-Level Sync Generation (HDTV Compliant)
  • TVP7002: Triple 8/10-bit, 165/110MSPS Video ADC
  • TMS320DM365: Digital Media System-on-Chip (DMSoC)
  • TVP5146: NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs

More Related Products

Product Information

Features

  • Three 11-bit 205-MSPS D/A converters with integrated bi-level/tri-level sync insertion
  • Support for all ATSC video formats (including 1080P) and PC graphics formats (up to UXGA at 75 Hz)
  • Input
    • Flexible 10/15/16/20/24/30-bit digital video input interface with support for YCbCr or RGB data, either 4:4:4 or 4:2:2 sampled
    • Video synchronization via Hsync, Vsync dedicated inputs or via extraction of embedded SAV/EAV codes according to ITU-R.BT601 (SDTV) or SMPTE274M/SMPTE296M (HDTV)
    • Glueless interface to TI DVI 1.0 (with HDCP) receivers. Can receive video-over-DVI formats according to the EIA-861 specification and convert to YPbPr/RGB component formats with separate syncs or embedded composite sync
  • Video Processing
    • Programmable clip/shift/multiply function for operation with full-range or ITU-R.BT601 video range input data
    • Programmable digital fine-gain controller on each analog output channel, for accurate channel matching and programmable white-balance control
    • Built-in 4:2:2 to 4:4:4 video interpolation filter
    • Built-in 2× oversampling SDTV/HDTV interpolation filter for improved video frequency characteristic
    • Fully programmable digital color space conversion circuit
    • Fully programmable display timing generator to supply all SDTV and HDTV composite sync timing formats, progressive and interlaced
    • Fully programmable Hsync/Vsync outputs
    • Vertical blanking interval (VBI) override or data pass-thru for VBI data transparency
    • Programmable CGMS data generation and insertion
  • Output
    • Digital
      • ITU-R BT.656 digital video output port
    • Analog

View All Features in Datasheet

Description

THS8200 is a complete video back-end D/A solution for DVD players, personal video recorders and set-top boxes, or any system requiring the conversion of digital component video signals into the analog domain.

THS8200 can accept a variety of digital input formats, in both 4:4:4 and 4:2:2 formats, over a 3 × 10-bit, 2 × 10-bit or 1 × 10-bit interface. The device synchronizes to incoming video data either through dedicated Hsync/Vsync inputs or through extraction of the sync information from embedded sync (SAV/EAV) codes inside the video stream. Alternatively, when configured for generating PC graphics output, THS8200 also provides a master timing mode in which it requests video data from an external (memory) source.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
THS8200PFPACTIVE0 to 704.40 | 100uHTQFP (PFP) | 80 View 96 Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:45 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 23 WeeksTHS8200PFP
AmericasAvnet 193
Newark 137
AsiaFarnell Asia 137
WorldwideDigiKey 59
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
THS8200PFP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for THS8200 Help

Datasheet

Application Notes

Part # Name Product Family Comments
THS8133B   10-Bit, 80 MSPS Triple Video DAC with Tri-Level Sync Generation (HDTV Compliant)   VIDEO AND IMAGING - VIDEO DACS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
THS8134B   8-Bit, 80MSPS Triple DAC with Tri-Level Sync Generation (HDTV Compliant)   VIDEO AND IMAGING - VIDEO DACS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
THS8135   Triple 10-Bit 240MSPS Video DAC with Tri-Level Sync & Video (ITU-R.BT601)-Compliant Full Scale Range   VIDEO AND IMAGING - VIDEO DACS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
Customers Who Evaluated This Product Also Evaluated...
THS8135 Triple 10-Bit 240MSPS Video DAC with Tri-Level Sync & Video (ITU-R.BT601)-Compliant Full Scale Range VIDEO AND IMAGING-VIDEO DACS TI customers also evaluated this product.
THS8134B 8-Bit, 80MSPS Triple DAC with Tri-Level Sync Generation (HDTV Compliant) VIDEO AND IMAGING-VIDEO DACS TI customers also evaluated this product.
THS8133B 10-Bit, 80 MSPS Triple Video DAC with Tri-Level Sync Generation (HDTV Compliant) VIDEO AND IMAGING-VIDEO DACS TI customers also evaluated this product.
THS8136 Triple 10-Bit 180-MSPS Graphics and Video DAC VIDEO AND IMAGING-VIDEO DACS TI customers also evaluated this product.
TVP7002 Triple 8/10-bit, 165/110MSPS Video ADC VIDEO AND IMAGING-VIDEO ADCS TI customers also evaluated this product.
TMS320DM365 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
TVP5146 NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP7000 Triple 8/10-bit, 150/110MSPS Video ADC VIDEO AND IMAGING-VIDEO ADCS TI customers also evaluated this product.
TMS320DM6446 DaVinci Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM644x SOCs TI customers also evaluated this product.
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
TFP410 PanelBus DVI Transmitter 165MHz DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
SN74LVC16373A 16-Bit Transparent D-Type Latch With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TVP5158 Four-Channel NTSC/PAL Video Decoder With Independent Scalers, Noise Reduction, Auto Contrast, and Fl VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here