| Part # |
Name |
Product Family |
Comments |
|
THS8133B
|
10-Bit, 80 MSPS Triple Video DAC with Tri-Level Sync Generation (HDTV Compliant)
|
VIDEO AND IMAGING
- VIDEO DACS
|
The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.
|
|
THS8134B
|
8-Bit, 80MSPS Triple DAC with Tri-Level Sync Generation (HDTV Compliant)
|
VIDEO AND IMAGING
- VIDEO DACS
|
The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.
|
|
THS8135
|
Triple 10-Bit 240MSPS Video DAC with Tri-Level Sync & Video (ITU-R.BT601)-Compliant Full Scale Range
|
VIDEO AND IMAGING
- VIDEO DACS
|
The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.
|
| Customers Who Evaluated This Product Also Evaluated... |
|
THS8135
|
Triple 10-Bit 240MSPS Video DAC with Tri-Level Sync & Video (ITU-R.BT601)-Compliant Full Scale Range
|
VIDEO AND IMAGING-VIDEO DACS
|
TI customers also evaluated this product.
|
|
THS8134B
|
8-Bit, 80MSPS Triple DAC with Tri-Level Sync Generation (HDTV Compliant)
|
VIDEO AND IMAGING-VIDEO DACS
|
TI customers also evaluated this product.
|
|
THS8133B
|
10-Bit, 80 MSPS Triple Video DAC with Tri-Level Sync Generation (HDTV Compliant)
|
VIDEO AND IMAGING-VIDEO DACS
|
TI customers also evaluated this product.
|
|
THS8136
|
Triple 10-Bit 180-MSPS Graphics and Video DAC
|
VIDEO AND IMAGING-VIDEO DACS
|
TI customers also evaluated this product.
|
|
TVP7002
|
Triple 8/10-bit, 165/110MSPS Video ADC
|
VIDEO AND IMAGING-VIDEO ADCS
|
TI customers also evaluated this product.
|
|
TMS320DM365
|
Digital Media System-on-Chip (DMSoC)
|
DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9 Based SOCs
|
TI customers also evaluated this product.
|
|
TVP5146
|
NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs
|
VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS
|
TI customers also evaluated this product.
|
|
TVP7000
|
Triple 8/10-bit, 150/110MSPS Video ADC
|
VIDEO AND IMAGING-VIDEO ADCS
|
TI customers also evaluated this product.
|
|
TMS320DM6446
|
DaVinci Digital Media System-on-Chip
|
DAVINCI VIDEO PROCESSORS-TMS320DM644x SOCs
|
TI customers also evaluated this product.
|
|
OMAP3530
|
Applications Processor
|
OMAP Applications Processors-OMAP35x PROCESSORS
|
TI customers also evaluated this product.
|
|
TFP410
|
PanelBus DVI Transmitter 165MHz
|
DISPLAY INTERFACE-PANELBUS (DVI)
|
TI customers also evaluated this product.
|
|
SN74LVC16373A
|
16-Bit Transparent D-Type Latch With 3-State Outputs
|
FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES
|
TI customers also evaluated this product.
|
|
TPS54620
|
4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter
|
DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS
|
TI customers also evaluated this product.
|
|
TVP5158
|
Four-Channel NTSC/PAL Video Decoder With Independent Scalers, Noise Reduction, Auto Contrast, and Fl
|
VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS
|
TI customers also evaluated this product.
|