PowerPAD is a trademark of Texas Instruments Incorporated. All other trademarks are the property of their respective owners
Description
The THS9000 is a medium power, cascadeable, gain blockoptimized for high IF frequencies. The amplifier incorporates internal impedance matching to 50 Ω. The part mounted on the standard EVM achieves greater than 15-dB input and output return loss from 50 MHz to 325 MHz with VS = 5 V, R(BIAS) = 237 Ω, L(COL) = 470 nH. Design requires only two dc-blocking capacitors, one power-supply bypass capacitor, one RF choke, and one bias resistor.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:43 AM GMT, 22 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.