THS9001 Status: ACTIVE

50-MHz to 350-MHz Cascadeable Amplifier


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 THS9001
Iq per channel(Max)(mA)100  
Vs(Min)(V)2.7  
Vs(Max)(V)5.5  
Number of Channels1  
Pin/Package6SOT-23  
BW @ Acl(MHz)350  
Available ChannelsS  
Approx. Price (US$) 1.30 | 1ku  
Operating Temp Range(Celsius)-40 to 85  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • THS9000: 50 MHz to 400 MHz Casadable Amplifier
  • DAC5682Z: 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC)
  • CDCE72010: 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner
  • ADS1211: 24-Bit Analog-to-Digital Converter

Product Information

Features

  • High Dynamic Range
    • OIP3 = 36 dBm
    • NF < 4.5 dB
  • Single Supply Voltage
  • High Speed
    • VS = 3 V to 5 V
    • IS = Adjustable
  • Input / Output Impedance
    • 50
  • APPLICATIONS
    • IF Amplifier
      • TDMA: GSM, IS-136, EDGE/UWE-136
      • CDMA: IS-95, UMTS, CDMA2000
      • Wireless Local Loop
      • Wireless LAN: IEEE802.11

Description

The THS9001 is a medium power, cascadeable, gain block optimized for high IF frequencies. The amplifier incorporates internal impedance matching to 50 , and achieves greater than 15-dB input, and output return loss from 50 MHz to 350 MHz with VS = 5 V, R(BIAS) = 237 , L(COL) = 470 nH. Design requires only 2 dc-blocking capacitors, 1 power-supply bypass capacitor, 1 RF choke, and 1 bias resistor.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
THS9001DBVRACTIVE-40 to 851.30 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
THS9001DBVRG4ACTIVE-40 to 851.30 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
THS9001DBVTACTIVE-40 to 851.45 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
THS9001DBVTG4ACTIVE-40 to 851.45 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:45 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTHS9001DBVR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTHS9001DBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTHS9001DBVT
AmericasRochester Electronics >1k
AsiaFarnell Asia 60
EuropeFarnell 43
WorldwideDigiKey 254
TI Lead Time*: 14 WeeksTHS9001DBVTG4
EuropeEBV Elektronik 110
WorldwideDigiKey  Available
Mouser Electronics 107
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
THS9001DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
THS9001DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
THS9001DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
THS9001DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for THS9001 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
ADS5474 Evaluation ModuleADS5474EVMTexas InstrumentsDevelopment Boards/EVMs
ADS54RF63 Evaluation ModuleADS54RF63EVMTexas InstrumentsDevelopment Boards/EVMs
THS9000 Cascadable Amp Evaluation ModuleTHS9000EVMTexas InstrumentsDevelopment Boards/EVMs
THS9001 Cascadable Amp Evaluation ModuleTHS9001EVMTexas InstrumentsDevelopment Boards/EVMs
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
THS9000 50 MHz to 400 MHz Casadable Amplifier VIDEO FUNCTIONS-FIXED GAIN TI customers also evaluated this product.
DAC5682Z 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC) DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
CDCE72010 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner WIRELESS BASE STATION CLOCKS-TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS TI customers also evaluated this product.
ADS1211 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
THS4509 Wideband Operational Amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for THS9001:

View All Tags

Other Support



Click Here