TI380C25 Status: OBSOLETE

Token Ring Commprocessor


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available


Datasheet

Download - PDF Icon

Product Information

Features

  • IEEE 802.5 and IBM Token-Ring NetworkTM Compatible
  • Compatible With TI380FPA FNL
    PacketBlasterTM
  • Token-Ring Features
    • 16- or 4-Megabit-per-Second Data Rates
    • Supports up to 18K-Byte Frame Size
      (16-Mbps Operation Only)
    • Supports Universal-and Local-Network Addressing
    • Early Token-Release Option
      (16-Mbps Operation Only)
    • Compatible With the TMS38054
  • Expandable Local LAN-Subsystem Memory Space up to 2 Megabytes
  • Glueless Interface to DRAMs
  • High-Performance 16-Bit CPU for Communications-Protocol Processing
  • 1- to 16.5-Megabyte-per-Second High-Speed Bus Master DMA Interface
  • Low-Cost Host-Slave I/O Interface Option
  • Up to 32-Bit Host Address Bus
  • Selectable Host System-Bus Options
  • Adapter Local-Bus Speed Is Switchable Between 4 MHz and 6 MHz
  • 80x8x or 68xxx-Type Bus and Memory
    Organization
    • 8- or 16-Bit Data Bus on 80x8x Buses
    • Optional Parity Checking
  • Dual-Port DMA and Direct I/O Transfers to Host Bus

View All Features in Datasheet

Description

The TI380C25 is a single-chip network-communications processor (commprocessor) that supports token-ring local area networks (LANs) at data rates of 16 Mbps or 4 Mbps. The TI380C25 conforms to ISO 8802-5/IEEE 802.5-1992 standards and has been verified to be completely IBM Token-Ring Network compatible. By integrating the essential control building blocks needed on a LAN-subsystem card into one device, the TI380C25 ensures that this IBM compatibility is maintained in silicon.

The high degree of integration of the TI380C25 makes it a virtual LAN subsystem on a single chip. Protocol handling, host-system interfacing, memory interfacing, and communications processing are all provided through the TI380C25. To complete LAN-subsystem design, only the network-interface hardware, local memory, and minimal additional components such as PAL® devices and crystal oscillators need to be added.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusPackage | PinsFootprintsSamples
TI380C25PGEOBSOLETELQFP (PGE) | 144 Download CAD Format for this FootprintNot Available

Inventory

Reported Distributor Inventory as of 10:45 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
Call**TI380C25PGE
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TI380C25 Help

Datasheet

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here