|
|
|
|
Product InformationFeatures
View All Features in Datasheet Description
The TI380C30 is a single-chip token-ring solution, combining both the commprocessor and the physical-layer interface onto a single device. The TI380C30 supports both 16 and 4 Mbps of operation, conforms to ISO 8802-5/IEEE 802.5-1992 standards, and has been verified to be completely IBM Token-Ring Network compatible. The TI380C30 provides a high degree of integration as it combines the functions of the TI380C25 and the TI380C60 onto a single chip. With this chip, only local memory and minimal additional components such as PAL® devices and crystal oscillators need to be added to complete the LAN-subsystem design. The TI380C30 provides a 32-bit system-memory address reach with a high-speed bus-master DMA interface that supports rapid communications with the host system. View All Description in Datasheet |
| Packaging | Samples | |||
| Device | Status | Temp (oC) | Package | Pins | Samples |
| TI380C30PGF | OBSOLETE | 0 to 0 | LQFP (PGF) | 176 | Not Available |
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TI380C30 

No Tags are Available for this Part Number