|
|
|
|
Product InformationFeatures
View All Features in Datasheet Description
The TI380C30A is a single-chip token-ring solution, combining the commprocessor and the physical-layer (PHY) interface onto a single device. The TI380C30A supports 16 Mbit/s and 4 Mbit/s of operation, conforms to ISO 8802-5/IEEE Std 802.5-1992 standards, and has been verified to be completely IBM Token-Ring Network compatible. The TI380C30A provides a high degree of integration as it combines the functions of the TI380C25 and the TI380C60A onto a single chip. Additional information on the PHY section can be found in the TI380C60A data sheet, literature number SPWS033. With the TI380C30A, only local memory and minimal additional components such as PAL® devices and crystal oscillators need to be added to complete the LAN-subsystem design. View All Description in Datasheet |
| Packaging | Samples | |||
| Device | Status | Temp (oC) | Package | Pins | Samples |
| TI380C30APGF | OBSOLETE | 0 to 0 | LQFP (PGF) | 176 | Not Available |
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TI380C30A 

No Tags are Available for this Part Number