|
|
|
|
Product InformationFeatures
These devices are covered by U. S. Patent 4,410,987. Description
The TIBPAL22V10-7C is a programmable array logic device featuring high speed and functional equivalency when compared to presently available devices. The TIBPAL22V10-7C is implemented with the familiar sum-of-products (AND-OR) logic structure featuring programmable output logic macrocells. This IMPACT-XTM circuit combines the latest Advanced Low-Power Schottky technology with proven titanium-tungsten fuses to provide reliable, high-performance substitutes for conventional TTL logic. This device contains up to 22 inputs and 10 outputs. It incorporates the unique capability of defining and programming the architecture of each output on an individual basis. Outputs can be registered or nonregistered and inverting or noninverting as shown in the output logic macrocell diagram. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| TIBPAL22V10-7CFN | ACTIVE | 0 to 75 | 15.43 | 1ku | PLCC (FN) | 28 | View | 37 | TUBE | Purchase Samples | |
| TIBPAL22V10-7CNT | ACTIVE | 0 to 75 | 15.43 | 1ku | PDIP (NT) | 24 | 15 | TUBE | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:17 AM GMT, 09 Feb 2010 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 12 WeeksTIBPAL22V10-7CFN | |||
| Americas | Rochester Electronics | 927 | |
| TI Lead Time*: 8 WeeksTIBPAL22V10-7CNT | |||
| Americas | Arrow | 28 | |
| Rochester Electronics | >1k | ||
| Worldwide | Mouser Electronics | 31 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TIBPAL22V10-7CFN | TBD | CU SNPB | Level-1-220C-UNLIM | View | View |
| TIBPAL22V10-7CNT | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TIBPAL22V10-7C 

No Tags are Available for this Part Number