|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TL05x series of JFET-input operational amplifiers offers improved dc and ac characteristics over the TL07x and TL08x families of BiFET operational amplifiers. On-chip Zener trimming of offset voltage yields precision grades as low as 1.5 mV (TL051A) for greater accuracy in dc-coupled applications. Texas Instruments improved BiFET process and optimized designs also yield improved bandwidth and slew rate without increased power consumption. The TL05x devices are pin-compatible with the TL07x and TL08x and can be used to upgrade existing circuits or for optimal performance in new designs. BiFET operational amplifiers offer the inherently higher input impedance of the JFET-input transistors, without sacrificing the output drive associated with bipolar amplifiers. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TL051CD | ACTIVE | 0 to 70 | 0.83 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Contact TI Distributor or Sales Office | ||
| TL051CDE4 | ACTIVE | 0 to 70 | 0.83 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Contact TI Distributor or Sales Office | ||
| TL051CDG4 | ACTIVE | 0 to 70 | 0.83 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Contact TI Distributor or Sales Office | ||
| TL051CDR | ACTIVE | 0 to 70 | 0.76 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| TL051CDRE4 | ACTIVE | 0 to 70 | 0.76 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |||
| TL051CDRG4 | ACTIVE | 0 to 70 | 0.76 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |||
| TL051CP | ACTIVE | 0 to 70 | 0.76 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Purchase Samples | ||
| TL051CPE4 | ACTIVE | 0 to 70 | 0.76 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Purchase Samples | ||
| TL051ID | OBSOLETE | 0.86 | 1ku | SOIC (D) | 8 | View | Not Available | ||||
| TL051IDR | OBSOLETE | SOIC (D) | 8 | View | Not Available | |||||
| TL051IP | OBSOLETE | 0.86 | 1ku | PDIP (P) | 8 | View | Not Available | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:44 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTL051CD | |||
| Americas | Arrow | 5 | |
| Avnet | >1k | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 10 | |
| WPI | 117 | ||
| Europe | Farnell | 10 | |
| Worldwide | DigiKey | 109 | |
| Mouser Electronics | 419 | ||
| TI Lead Time*: 20 WeeksTL051CDE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTL051CDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTL051CDR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTL051CDRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTL051CDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTL051CP | |||
| Americas | Rochester Electronics | >1k | |
| Asia | Farnell Asia | 753 | |
| Europe | Avnet-SILICA | 700 | |
| EBV Elektronik | 350 | ||
| Farnell | 733 | ||
| Spoerle | 900 | ||
| Worldwide | Mouser Electronics | 545 | |
| TI Lead Time*: 14 WeeksTL051CPE4 | |||
| None Reported View Distributors | |||
| Call**TL051ID | |||
| Americas | Rochester Electronics | >1k | |
| Call**TL051IP | |||
| Americas | Rochester Electronics | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TL051CD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL051CDE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL051CDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL051CDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL051CDRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL051CDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL051CP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TL051CPE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TL051 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TL071 | Low-Noise JFET-Input General-Purpose Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TL081 | JFET-Input Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TL031 | Enhanced JFET Low-Power Precision Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TLE2071 | Low-Noise High-Speed JFET-Input Operational Amplifier | PRECISION AMPLIFIER-WIDE BANDWIDTH | TI customers also evaluated this product. |

No Tags are Available for this Part Number