TL061B Status: ACTIVE

Low-Power JFET-Input Operational Amplifier


      
         
Alert me about changes<br/>to this product

 TL061BTL062B TL064B 
Iq per channel(Max)(mA)0.25  0.25  0.25  
VIO (25 deg C)(Max)(mV)3  3  3  
CMRR(Min)(dB)4  4  4  
Vn at 1kHz(Typ)(nV/rtHz)42  42  42  
IIB(Max)(pA)200  200  200  
Slew Rate(Typ)(V/us)3.5  3.5  3.5  
GBW(Typ)(MHz)1  1  1  
Spec'd at Vs(V)+/-15  +/-15  +/-15  
VIO (Full Range)(Max)(mV)5  5  5  
Vs(Min)(V)7  7  7  
Vs(Max)(V)36  36  36  
Pin/Package8PDIP  8PDIP, 8SOIC  14PDIP, 14SOIC  
Vio(Max)(mV)5  5  5  
Supply Voltage 5(V)No  No  No  
Open Loop Gain(Min)(dB)98  98  98  
Offset Drift(Typ)(uV/C)10  10  10  
IQ Per Amp (+/-)(Max)(mA)0.25  0.25  0.25  
Offset Voltage (+/-)(Max)(mV)5  5  5  
Number of Channels1  2  4  
Approx. Price (US$) 0.72 | 1ku   0.68 | 1ku   0.50 | 1ku  
Operating Temp Range(Celsius)0 to 70  0 to 70  0 to 70  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)7  7  7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)36  36  36  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TL081: JFET-Input Operational Amplifier

Product Information

Features

  • Very Low Power Consumption
  • Typical Supply Current . . . 200 µA (Per Amplifier)
  • Wide Common-Mode and Differential Voltage Ranges
  • Low Input Bias and Offset Currents
  • Common-Mode Input Voltage Range Includes VCC+
  • Output Short-Circuit Protection
  • High Input Impedance . . . JFET-Input Stage
  • Internal Frequency Compensation
  • Latch-Up-Free Operation
  • High Slew Rate . . . 3.5 V/µs Typ

Description

The JFET-input operational amplifiers of the TL06_ series are designed as low-power versions of the TL08_ series amplifiers. They feature high input impedance, wide bandwidth, high slew rate, and low input offset and input bias currents. The TL06_ series feature the same terminal assignments as the TL07_ and TL08_ series. Each of these JFET-input operational amplifiers incorporates well-matched, high-voltage JFET and bipolar transistors in an integrated circuit.

The C-suffix devices are characterized for operation from 0°C to 70°C. The I-suffix devices are characterized for operation from –40°C to 85°C, and the M-suffix devices are characterized for operation over the full military temperature range of –55°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TL061BCDOBSOLETE0 to 70 SOIC (D) | 8 View    Download CAD Format for this FootprintNot Available
TL061BCPACTIVE0 to 700.72 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL061BCPE4ACTIVE0 to 700.72 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:41 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTL061BCP
AmericasArrow 635
Rochester Electronics >1k
AsiaFarnell Asia 4
EuropeFarnell 4
WorldwideMouser Electronics 1
TI Lead Time*: 14 WeeksTL061BCPE4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TL061BCP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TL061BCPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL061B Help

Datasheet

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL081 JFET-Input Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here