TL062B Status: ACTIVE

Low-Power JFET-Input Operational Amplifier


      
         
Alert me about changes<br/>to this product

 TL061B TL062BTL064B 
Iq per channel(Max)(mA)0.25  0.25  0.25  
VIO (25 deg C)(Max)(mV)3  3  3  
CMRR(Min)(dB)4  4  4  
Vn at 1kHz(Typ)(nV/rtHz)42  42  42  
IIB(Max)(pA)200  200  200  
Slew Rate(Typ)(V/us)3.5  3.5  3.5  
GBW(Typ)(MHz)1  1  1  
Spec'd at Vs(V)+/-15  +/-15  +/-15  
VIO (Full Range)(Max)(mV)5  5  5  
Vs(Min)(V)7  7  7  
Vs(Max)(V)36  36  36  
Pin/Package8PDIP  8PDIP, 8SOIC  14PDIP, 14SOIC  
Vio(Max)(mV)5  5  5  
Supply Voltage 5(V)No  No  No  
Open Loop Gain(Min)(dB)98  98  98  
Offset Drift(Typ)(uV/C)10  10  10  
IQ Per Amp (+/-)(Max)(mA)0.25  0.25  0.25  
Offset Voltage (+/-)(Max)(mV)5  5  5  
Number of Channels1  2  4  
Approx. Price (US$) 0.72 | 1ku   0.68 | 1ku   0.50 | 1ku  
Operating Temp Range(Celsius)0 to 70  0 to 70  0 to 70  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)7  7  7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)36  36  36  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TL062: Dual Low-Power JFET-Input General-Purpose Operational Amplifier
  • TAS3108: Digital Audio Processor

Product Information

Features

  • Very Low Power Consumption
  • Typical Supply Current . . . 200 µA (Per Amplifier)
  • Wide Common-Mode and Differential Voltage Ranges
  • Low Input Bias and Offset Currents
  • Common-Mode Input Voltage Range Includes VCC+
  • Output Short-Circuit Protection
  • High Input Impedance . . . JFET-Input Stage
  • Internal Frequency Compensation
  • Latch-Up-Free Operation
  • High Slew Rate . . . 3.5 V/µs Typ

Description

The JFET-input operational amplifiers of the TL06_ series are designed as low-power versions of the TL08_ series amplifiers. They feature high input impedance, wide bandwidth, high slew rate, and low input offset and input bias currents. The TL06_ series feature the same terminal assignments as the TL07_ and TL08_ series. Each of these JFET-input operational amplifiers incorporates well-matched, high-voltage JFET and bipolar transistors in an integrated circuit.

The C-suffix devices are characterized for operation from 0°C to 70°C. The I-suffix devices are characterized for operation from –40°C to 85°C, and the M-suffix devices are characterized for operation over the full military temperature range of –55°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TL062BCDACTIVE0 to 700.76 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL062BCDE4ACTIVE0 to 700.76 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL062BCDG4ACTIVE0 to 700.76 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL062BCDRACTIVE0 to 700.68 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL062BCDRE4ACTIVE0 to 700.68 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL062BCDRG4ACTIVE0 to 700.68 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL062BCPACTIVE0 to 700.68 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL062BCPE4ACTIVE0 to 700.68 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:41 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksTL062BCD
AmericasArrow 975
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia 757
EuropeArrow Southern Europe >1k
EBV Elektronik 150
Farnell 655
WorldwideMouser Electronics 480
TI Lead Time*: 15 WeeksTL062BCDE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksTL062BCDG4
None Reported
View Distributors
TI Lead Time*: 15 WeeksTL062BCDR
AmericasRochester Electronics >1k
TI Lead Time*: 15 WeeksTL062BCDRE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksTL062BCDRG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksTL062BCP
AmericasArrow 750
Rochester Electronics >1k
EuropeEBV Elektronik 750
Spoerle >1k
WorldwideDigiKey 155
Mouser Electronics 270
TI Lead Time*: 14 WeeksTL062BCPE4
AmericasAvnet 1k
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TL062BCD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL062BCDE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL062BCDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL062BCDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL062BCDRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL062BCDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL062BCP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TL062BCPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL062B Help

Datasheet

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL062 Dual Low-Power JFET-Input General-Purpose Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TAS3108 Digital Audio Processor DIGITAL AUDIO PROCESSORS-AUDIO PROCESSORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here