TL062M Status: ACTIVE

Low-Power JFET-Input Dual Operational Amplifier


      
         
Alert me about changes<br/>to this product

 TL062M
Pin/Package10CFP, 20LCCC, 8CDIP  
Approx. Price (US$) 6.61 | 100u  
Operating Temp Range(Celsius)-55 to 125  
 Samples
 Inventory

Other qualified versions of TL062M

Version Part Number Definition
Catalog TL062 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TPS3803-01-EP: Enhanced Product Single Voltage Detector
  • Product Information

    Features

    • Very Low Power Consumption
    • Typical Supply Current . . . 200 µA (Per Amplifier)
    • Wide Common-Mode and Differential Voltage Ranges
    • Low Input Bias and Offset Currents
    • Common-Mode Input Voltage Range Includes VCC+
    • Output Short-Circuit Protection
    • High Input Impedance . . . JFET-Input Stage
    • Internal Frequency Compensation
    • Latch-Up-Free Operation
    • High Slew Rate . . . 3.5 V/µs Typ

    Description

    The JFET-input operational amplifiers of the TL06_ series are designed as low-power versions of the TL08_ series amplifiers. They feature high input impedance, wide bandwidth, high slew rate, and low input offset and input bias currents. The TL06_ series feature the same terminal assignments as the TL07_ and TL08_ series. Each of these JFET-input operational amplifiers incorporates well-matched, high-voltage JFET and bipolar transistors in an integrated circuit.

    The C-suffix devices are characterized for operation from 0°C to 70°C. The I-suffix devices are characterized for operation from –40°C to 85°C, and the M-suffix devices are characterized for operation over the full military temperature range of –55°C to 125°C.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    81023022AACTIVE-55 to 125 22.66 | 100uLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    8102302HAACTIVE-55 to 125 18.49 | 100uCFP (U) | 10  1 | TUBE Download CAD Format for this Symbol Purchase Samples
    8102302PAACTIVE-55 to 125 9.04 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TL062MFKBACTIVE-55 to 12581023022A22.66 | 100uLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TL062MJGACTIVE-55 to 125 6.61 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TL062MJGBACTIVE-55 to 1258102302PA9.04 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:37 AM GMT, 08 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 8 Weeks81023022A
    None Reported
    View Distributors
    TI Lead Time*: 8 Weeks8102302HA
    AmericasRochester Electronics 76
    TI Lead Time*: 8 Weeks8102302PA
    AmericasArrow 60
    Rochester Electronics 64
    TI Lead Time*: 8 WeeksTL062MFKB
    AmericasRochester Electronics 102
    TI Lead Time*: 8 WeeksTL062MJG
    AmericasAvnet 69
    Rochester Electronics >1k
    EuropeEBV Elektronik 3
    Spoerle 90
    TI Lead Time*: 8 WeeksTL062MJGB
    AmericasAvnet >1k
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    81023022A  TBD POST-PLATE N/A for Pkg TypeViewView
    8102302HA  TBD A42  N/A for Pkg TypeViewView
    8102302PA  TBD A42  N/A for Pkg TypeViewView
    TL062MFKB  TBD POST-PLATE N/A for Pkg TypeViewView
    TL062MJG  TBD A42  N/A for Pkg TypeViewView
    TL062MJGB  TBD A42  N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TL062M Help

    Datasheet

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS3803-01-EP Enhanced Product Single Voltage Detector POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here