|
|
|
|
Product InformationFeatures
Description
The JFET-input operational amplifiers of the TL06_ series are designed as low-power versions of the TL08_ series amplifiers. They feature high input impedance, wide bandwidth, high slew rate, and low input offset and input bias currents. The TL06_ series feature the same terminal assignments as the TL07_ and TL08_ series. Each of these JFET-input operational amplifiers incorporates well-matched, high-voltage JFET and bipolar transistors in an integrated circuit. The C-suffix devices are characterized for operation from 0°C to 70°C. The I-suffix devices are characterized for operation from 40°C to 85°C, and the M-suffix devices are characterized for operation over the full military temperature range of 55°C to 125°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TL064BCD | ACTIVE | 0 to 70 | 0.56 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| TL064BCDE4 | ACTIVE | 0 to 70 | 0.56 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| TL064BCDG4 | ACTIVE | 0 to 70 | 0.56 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| TL064BCDR | ACTIVE | 0 to 70 | 0.50 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| TL064BCDRE4 | ACTIVE | 0 to 70 | 0.50 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| TL064BCDRG4 | ACTIVE | 0 to 70 | 0.50 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| TL064BCN | ACTIVE | 0 to 70 | 0.50 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | Contact TI Distributor or Sales Office | ||
| TL064BCNE4 | ACTIVE | 0 to 70 | 0.50 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:41 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksTL064BCD | |||
| Americas | Avnet | 130 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 100 | |
| Europe | Spoerle | 50 | |
| TI Lead Time*: 18 WeeksTL064BCDE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksTL064BCDG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksTL064BCDR | |||
| Asia | WPI | >1k | |
| Worldwide | Mouser Electronics | 5 | |
| TI Lead Time*: 18 WeeksTL064BCDRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksTL064BCDRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksTL064BCN | |||
| Americas | Avnet | 530 | |
| Newark | 499 | ||
| Asia | Farnell Asia | 532 | |
| Europe | EBV Elektronik | 625 | |
| Farnell | 532 | ||
| Worldwide | DigiKey | 2 | |
| Mouser Electronics | 50 | ||
| TI Lead Time*: 18 WeeksTL064BCNE4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TL064BCD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL064BCDE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL064BCDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL064BCDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL064BCDRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL064BCDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL064BCN | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TL064BCNE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TL064B 

No Tags are Available for this Part Number