TL072M Status: ACTIVE

High Speed Low-Noise JFET-Input Dual Operational Amplifier


      
         
Alert me about changes<br/>to this product

 TL072M
Pin/Package10CFP, 20LCCC, 8CDIP  
Approx. Price (US$) 3.17 | 100u  
Operating Temp Range(Celsius)-55 to 125  
 Samples
 Inventory

Other qualified versions of TL072M

Version Part Number Definition
Catalog TL072 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TL072: Dual Low-Noise JFET-Input General-Purpose Operational Amplifier
  • OPA2227: High Precision, Low Noise Operational Amplifiers

Product Information

Features

  • Low Power Consumption
  • Wide Common-Mode and Differential Voltage Ranges
  • Low Input Bias and Offset Currents
  • Output Short-Circuit Protection
  • Low Total Harmonic Distortion ... 0.003% Typ
  • Low Noise
       Vn = 18 nV/Hz Typ at f = 1 kHz
  • High Input Impedance . . . JFET Input Stage
  • Internal Frequency Compensation
  • Latch-Up-Free Operation
  • High Slew Rate . . . 13 V/µs Typ
  • Common-Mode Input Voltage Range Includes VCC+

Description

The JFET-input operational amplifiers in the TL07x series are designed as low-noise versions of the TL08x series amplifiers with low input bias and offset currents and fast slew rate. The low harmonic distortion and low noise make the TL07x series ideally suited for high-fidelity and audio preamplifier applications. Each amplifier features JFET inputs (for high input impedance) coupled with bipolar output stages integrated on a single monolithic chip.

The C-suffix devices are characterized for operation from 0°C to 70°C. The I-suffix devices are characterized for operation from –40°C to 85°C. The M-suffix devices are characterized for operation over the full military temperature range of –55°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
81023052AACTIVE-55 to 125 17.22 | 100uLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
8102305HAACTIVE-55 to 125 16.08 | 100uCFP (U) | 10  1 | TUBE Download CAD Format for this Symbol Purchase Samples
8102305PAACTIVE-55 to 125 6.06 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
JM38510/11905BPAACTIVE-55 to 125 16.70 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL072MFKBACTIVE-55 to 12581023052A17.22 | 100uLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL072MJGACTIVE-55 to 125 3.17 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL072MJGBACTIVE-55 to 1258102305PA6.06 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL072MUBACTIVE-55 to 1258102305HA16.08 | 100uCFP (U) | 10  1 | TUBE Download CAD Format for this Symbol Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:41 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks81023052A
None Reported
View Distributors
TI Lead Time*: 8 Weeks8102305HA
AmericasAvnet 210
TI Lead Time*: 8 Weeks8102305PA
AmericasArrow 86
Avnet 10
Rochester Electronics >1k
TI Lead Time*: 10 WeeksJM38510/11905BPA
AmericasArrow 239
Avnet 226
Rochester Electronics 18
EuropeEBV Elektronik 180
TI Lead Time*: 8 WeeksTL072MFKB
None Reported
View Distributors
TI Lead Time*: 8 WeeksTL072MJG
AmericasArrow 313
Avnet 74
EuropeEBV Elektronik >1k
TI Lead Time*: 8 WeeksTL072MJGB
AmericasArrow >1k
Avnet 435
EuropeAvnet-SILICA 16
TI Lead Time*: 8 WeeksTL072MUB
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
81023052A  TBD POST-PLATE N/A for Pkg TypeViewView
8102305HA  TBD A42  N/A for Pkg TypeViewView
8102305PA  TBD A42  N/A for Pkg TypeViewView
JM38510/11905BPA  TBD A42  N/A for Pkg TypeViewView
TL072MFKB  TBD POST-PLATE N/A for Pkg TypeViewView
TL072MJG  TBD A42  N/A for Pkg TypeViewView
TL072MJGB  TBD A42  N/A for Pkg TypeViewView
TL072MUB  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL072M Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL072 Dual Low-Noise JFET-Input General-Purpose Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
OPA2227 High Precision, Low Noise Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here