TL074M Status: ACTIVE

High Speed Low-Noise JFET-Input Quad Operational Amplifier


      
         
Alert me about changes<br/>to this product

 TL074M
Pin/Package14CDIP, 14CFP, 20LCCC  
Approx. Price (US$) 5.43 | 100u  
Operating Temp Range(Celsius)-55 to 125  
 Samples
 Inventory

Other qualified versions of TL074M

Version Part Number Definition
Catalog TL074 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TL074: Quad Low-Noise JFET-Input General-Purpose Operational Amplifier
  • TLE2074M: JFET-Input High Speed Low Noise Quad Operational Amplifier

Product Information

Features

  • Low Power Consumption
  • Wide Common-Mode and Differential Voltage Ranges
  • Low Input Bias and Offset Currents
  • Output Short-Circuit Protection
  • Low Total Harmonic Distortion ... 0.003% Typ
  • Low Noise
       Vn = 18 nV/Hz Typ at f = 1 kHz
  • High Input Impedance . . . JFET Input Stage
  • Internal Frequency Compensation
  • Latch-Up-Free Operation
  • High Slew Rate . . . 13 V/µs Typ
  • Common-Mode Input Voltage Range Includes VCC+

Description

The JFET-input operational amplifiers in the TL07x series are designed as low-noise versions of the TL08x series amplifiers with low input bias and offset currents and fast slew rate. The low harmonic distortion and low noise make the TL07x series ideally suited for high-fidelity and audio preamplifier applications. Each amplifier features JFET inputs (for high input impedance) coupled with bipolar output stages integrated on a single monolithic chip.

The C-suffix devices are characterized for operation from 0°C to 70°C. The I-suffix devices are characterized for operation from –40°C to 85°C. The M-suffix devices are characterized for operation over the full military temperature range of –55°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
81023062AACTIVE-55 to 125 13.36 | 100uLCCC (FK) | 20 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
8102306CAACTIVE-55 to 125 5.43 | 100uCDIP (J) | 14 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
8102306DAACTIVE-55 to 125 11.69 | 100uCFP (W) | 14 1 | TUBE Download CAD Format for this Symbol Purchase Samples
JM38510/11906BCAOBSOLETE-55 to 125  CDIP (J) | 14    Download CAD Format for this FootprintNot Available
TL074MFKACTIVE-55 to 125 12.53 | 100uLCCC (FK) | 20 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL074MFKBACTIVE-55 to 12581023062A13.36 | 100uLCCC (FK) | 20 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL074MJACTIVE-55 to 125 5.43 | 100uCDIP (J) | 14 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL074MJBACTIVE-55 to 1258102306CA5.43 | 100uCDIP (J) | 14 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL074MWBACTIVE-55 to 1258102306DA11.69 | 100uCFP (W) | 14 1 | TUBE Download CAD Format for this Symbol Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:41 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks81023062A
AmericasAvnet 757
TI Lead Time*: 8 Weeks8102306CA
AmericasArrow 356
Avnet >1k
Rochester Electronics >1k
EuropeAvnet-SILICA 53
TI Lead Time*: 8 Weeks8102306DA
AmericasRochester Electronics 35
TI Lead Time*: 8 WeeksTL074MFK
None Reported
View Distributors
TI Lead Time*: 8 WeeksTL074MFKB
AmericasArrow 28
EuropeEBV Elektronik 4
TI Lead Time*: 8 WeeksTL074MJ
AmericasAvnet 340
Rochester Electronics 11
EuropeAvnet-SILICA 107
EBV Elektronik 395
Spoerle 111
TI Lead Time*: 8 WeeksTL074MJB
AmericasArrow 831
EuropeAbacus Polar 4
Arrow Northern Europe 12
Avnet-SILICA 47
EBV Elektronik 33
Spoerle 72
TI Lead Time*: 8 WeeksTL074MWB
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
81023062A  TBD POST-PLATE N/A for Pkg TypeViewView
8102306CA  TBD A42  N/A for Pkg TypeViewView
8102306DA  TBD A42  N/A for Pkg TypeViewView
TL074MFK  TBD POST-PLATE N/A for Pkg TypeViewView
TL074MFKB  TBD POST-PLATE N/A for Pkg TypeViewView
TL074MJ  TBD A42  N/A for Pkg TypeViewView
TL074MJB  TBD A42  N/A for Pkg TypeViewView
TL074MWB  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL074M Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL074 Quad Low-Noise JFET-Input General-Purpose Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TLE2074M JFET-Input High Speed Low Noise Quad Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here