TL082-Q1 Status: ACTIVE

Automotive Catalog JFET-Input Operational Amplifier


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TL082-Q1
Iq per channel(Max)(mA)2.8  
VIO (25 deg C)(Max)(mV)6  
CMRR(Min)(dB)75  
Vn at 1kHz(Typ)(nV/rtHz)18  
IIB(Max)(pA)200  
Slew Rate(Min)(V/us)8  
Slew Rate(Typ)(V/us)13  
GBW(Typ)(MHz)3  
Spec'd at Vs(V)+/-15  
VIO (Full Range)(Max)(mV)9  
Vs(Min)(V)7  
Vs(Max)(V)36  
Pin/Package8SOIC  
Vio(Max)(mV)9  
Supply Voltage 5(V)No  
Open Loop Gain(Min)(dB)94  
Offset Drift(Typ)(uV/C)18  
IQ Per Amp (+/-)(Max)(mA)2.8  
Number of Channels2  
Approx. Price (US$) 0.32 | 1ku  
Operating Temp Range(Celsius)-40 to 125,-40 to 85  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)36  
 Samples
 Inventory

Other qualified versions of TL082-Q1

Version Part Number Definition
Catalog TL082 TI's standard catalog product
Military TL082M QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • TL082: JFET-Input Operational Amplifier

Product Information

Features

  • Qualified for Automotive Applications
  • Low Power Consumption
  • Wide Common-Mode and Differential Voltage Ranges
  • Low Input Bias and Offset Currents
  • Low Total Harmonic Distortion: 0.003% Typ
  • High Input Impedance: JFET-Input Stage
  • Latchup-Free Operation
  • High Slew Rate: 13 V/µs Typ
  • Common-Mode Input Voltage Range Includes VCC+

DESCRIPTION/ORDERING INFORMATION

The TL082 JFET-input operational amplifier incorporates well-matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit. The device features high slew rates, low input bias and offset currents, and low offset-voltage temperature coefficient.

The I-suffix device is characterized for operation from -40°C to 85°C. The Q-suffix device is characterized for operation from -40°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TL082IDRQ1ACTIVE-40 to 850.32 | 1kuSOIC (D) | 8 View 2500Purchase Samples
TL082QDRQ1ACTIVE-40 to 1250.34 | 1kuSOIC (D) | 8 View 2500

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:43 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTL082IDRQ1
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL082QDRQ1
WorldwideDigiKey 977
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TL082IDRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL082QDRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL082-Q1 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL082 JFET-Input Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TL082-Q1:

View All Tags

Other Support



Click Here