TL082 Status: ACTIVE

JFET-Input Operational Amplifier


      
         
Alert me about changes<br/>to this product

See Also

  • TL072 - The TL07x series are the low-noise versions of the TL08x series amplifiers
 TL081 TL082TL084 
Iq per channel(Max)(mA)2.8  2.8  2.8  
VIO (25 deg C)(Max)(mV)15  15  15  
CMRR(Min)(dB)70  70  70  
Vn at 1kHz(Typ)(nV/rtHz)18  18  18  
IIB(Max)(pA)400  400  400  
Slew Rate(Min)(V/us)8  8  8  
Slew Rate(Typ)(V/us)13  13  13  
GBW(Typ)(MHz)3  3  3  
Spec'd at Vs(V)+/-15  +/-15  +/-15  
VIO (Full Range)(Max)(mV)20  20  20  
Vs(Min)(V)7  7  7  
Vs(Max)(V)36  36  36  
Pin/Package8PDIP, 8SO, 8SOIC  8PDIP, 8SO, 8SOIC, 8TSSOP  14PDIP, 14SO, 14SOIC, 14TSSOP  
Vio(Max)(mV)20  20  20  
Supply Voltage 5(V)No  No  No  
Open Loop Gain(Min)(dB)88  88  88  
Offset Drift(Typ)(uV/C)18  18  18  
IQ Per Amp (+/-)(Max)(mA)2.8  2.8  2.8  
Offset Voltage (+/-)(Max)(mV)20  20  20  
Number of Channels1  2  4  
Approx. Price (US$) 0.22 | 1ku   0.29 | 1ku   0.34 | 1ku  
Operating Temp Range(Celsius)-40 to 85,0 to 70  -40 to 85,0 to 70  -40 to 125,-40 to 85,0 to 70  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)7  7  7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)36  36  36  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of TL082

Version Part Number Definition
Automotive TL082-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Military TL082M QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • TL072: Dual Low-Noise JFET-Input General-Purpose Operational Amplifier
  • TL084: JFET-Input Operational Amplifier
  • SN74LVC1G126: Single Bus Buffer Gate With 3-State Outputs
  • MSP430F2122: 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 512B RAM, 10 bit ADC, 1 USCI
  • UCC3895: BiCMOS Advanced Phase Shift PWM Controller

Product Information

Features

  • Low Power Consumption
  • Wide Common-Mode and Differential Voltage Ranges
  • Low Input Bias and Offset Currents
  • Output Short-Circuit Protection
  • Low Total Harmonic Distortion...0.003% Typ
  • High Input Impedance...JFET-Input Stage
  • Latch-Up-Free Operation
  • High Slew Rate...13 V/µs Typ
  • Common-Mode Input Voltage Range Includes VCC+

Description

The TL08x JFET-input operational amplifier family is designed to offer a wider selection than any previously developed operational amplifier family. Each of these JFET-input operational amplifiers incorporates well-matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit. The devices feature high slew rates, low input bias and offset currents, and low offset voltage temperature coefficient. Offset adjustment and external compensation options are available within the TL08x family.

The C-suffix devices are characterized for operation from 0°C to 70°C. The I-suffix devices are characterized for operation from -40°C to 85°C. The Q-suffix devices are characterized for operation from -40°C to 125°C. The M-suffix devices are characterized for operation over the full military temperature range of -55°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TL082CDACTIVE0 to 700.32 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL082CDE4ACTIVE0 to 700.32 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL082CDG4ACTIVE0 to 700.32 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL082CDRACTIVE0 to 700.29 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL082CDRE4ACTIVE0 to 700.29 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL082CDRG4ACTIVE0 to 700.29 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL082CJGOBSOLETE0 to 70 CDIP (JG) | 8 View    Not Available
TL082CPACTIVE0 to 700.29 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL082CPE4ACTIVE0 to 700.29 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL082CPSRACTIVE0 to 700.29 | 1kuSO (PS) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL082CPSRG4ACTIVE0 to 700.29 | 1kuSO (PS) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL082CPWACTIVE0 to 700.32 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL082CPWE4ACTIVE0 to 700.32 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL082CPWG4ACTIVE0 to 700.32 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL082CPWLEOBSOLETE0 to 70 TSSOP (PW) | 8 View    Download CAD Format for this FootprintNot Available
TL082CPWRACTIVE0 to 700.32 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL082CPWRE4ACTIVE0 to 700.32 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL082CPWRG4ACTIVE0 to 700.32 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL082IDACTIVE-40 to 850.32 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL082IDE4ACTIVE-40 to 850.32 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL082IDG4ACTIVE-40 to 850.32 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL082IDRACTIVE-40 to 850.29 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL082IDRE4ACTIVE-40 to 850.29 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL082IDRG4ACTIVE-40 to 850.29 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL082IJGOBSOLETE-40 to 85 CDIP (JG) | 8 View    Not Available
TL082IPACTIVE-40 to 850.29 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL082IPE4ACTIVE-40 to 850.29 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL082IPWRACTIVE-40 to 850.29 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL082IPWRE4ACTIVE-40 to 850.29 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL082IPWRG4ACTIVE-40 to 850.29 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL082MFKOBSOLETE-55 to 125 LCCC (FK) | 20     Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:31 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksTL082CD
AmericasRochester Electronics >1k
AsiaFarnell Asia 177
WPI 20
EuropeArrow Southern Europe >1k
Avnet-SILICA 75
WorldwideDigiKey >1k
TI Lead Time*: 15 WeeksTL082CDE4
AmericasAvnet 141
Rochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL082CDG4
AmericasAvnet >1k
EuropeEBV Elektronik 450
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL082CDR
AmericasArrow 755
Avnet >1k
Newark 61
AsiaFarnell Asia 61
WPI >1k
WorldwideDigiKey  Available
Mouser Electronics 179
TI Lead Time*: 15 WeeksTL082CDRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL082CDRG4
EuropeCompel >1k
WorldwideDigiKey  Available
Mouser Electronics 20
Call**TL082CJG
AmericasRochester Electronics >1k
TI Lead Time*: 18 WeeksTL082CP
AmericasArrow >1k
Avnet >1k
Newark 618
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI 798
EuropeAbacus Polar 80
Arrow Northern Europe >1k
Arrow Southern Europe >1k
Avnet-SILICA >1k
Compel 944
EBV Elektronik >1k
Farnell >1k
Spoerle 150
WorldwideDigiKey 297
Mouser Electronics >1k
TI Lead Time*: 18 WeeksTL082CPE4
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 15 WeeksTL082CPSR
AsiaFarnell Asia 322
EuropeFarnell 172
TI Lead Time*: 15 WeeksTL082CPSRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL082CPW
EuropeCompel >1k
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTL082CPWE4
AsiaFarnell Asia 996
EuropeFarnell 856
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL082CPWG4
WorldwideDigiKey  Available
Call**TL082CPWLE
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTL082CPWR
AmericasRochester Electronics >1k
AsiaWintech 360
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTL082CPWRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL082CPWRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTL082ID
AmericasArrow >1k
Avnet >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeAvnet-SILICA >1k
EBV Elektronik 6
Farnell >1k
WorldwideDigiKey 19
Mouser Electronics >1k
TI Lead Time*: 18 WeeksTL082IDE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTL082IDG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL082IDR
AmericasArrow 379
Rochester Electronics >1k
EuropeEBV Elektronik 903
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 15 WeeksTL082IDRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL082IDRG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTL082IP
AmericasArrow >1k
Rochester Electronics >1k
AsiaFarnell Asia 543
EuropeFarnell 349
Spoerle 600
WorldwideMouser Electronics 902
TI Lead Time*: 18 WeeksTL082IPE4
WorldwideMouser Electronics >1k
TI Lead Time*: 20 WeeksTL082IPWR
WorldwideDigiKey 9
TI Lead Time*: 20 WeeksTL082IPWRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL082IPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TL082CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL082CDE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL082CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL082CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL082CDRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL082CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL082CP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TL082CPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TL082CPSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL082CPSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL082CPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL082CPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL082CPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL082CPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL082CPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL082CPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL082ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL082IDE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL082IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL082IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL082IDRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL082IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL082IP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TL082IPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TL082IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL082IPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL082IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL082 Help

Datasheet

Application Notes

Selection Guides

Simulation Models

Part # Name Product Family Comments
TL072   Dual Low-Noise JFET-Input General-Purpose Operational Amplifier   OPERATIONAL AMPLIFIER - STANDARD LINEAR AMPLIFIER   The TL07x series are the low-noise versions of the TL08x series amplifiers  
Customers Who Evaluated This Product Also Evaluated...
TL072 Dual Low-Noise JFET-Input General-Purpose Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TL084 JFET-Input Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
SN74LVC1G126 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
MSP430F2122 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
UCC3895 BiCMOS Advanced Phase Shift PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS54140 3.5V to 42V Input, 1.5 A Step Down SWIFT™ Converter with Eco-Mode (tm) DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74LS05 Hex inverters with open collector outputs BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74HC32 Quadruple 2-Input Positive-OR Gates GATES-OR GATES TI customers also evaluated this product.
OPA2604 Dual FET-Input, Low Distortion Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
SN74CBTLV3125 Low-Voltage Quadruple FET Bus Switch SIGNAL SWITCHES-DIGITAL BUS SWITCHES TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TL432B Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here