|
|
|
|
Other qualified versions of TL084M
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The TL08x JFET-input operational amplifier family is designed to offer a wider selection than any previously developed operational amplifier family. Each of these JFET-input operational amplifiers incorporates well-matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit. The devices feature high slew rates, low input bias and offset currents, and low offset voltage temperature coefficient. Offset adjustment and external compensation options are available within the TL08x family. The C-suffix devices are characterized for operation from 0°C to 70°C. The I-suffix devices are characterized for operation from -40°C to 85°C. The Q-suffix devices are characterized for operation from -40°C to 125°C. The M-suffix devices are characterized for operation over the full military temperature range of -55°C to 125°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| 5962-9851503Q2A | ACTIVE | -55 to 125 | 22.81 | 100u | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | |||
| 5962-9851503QCA | ACTIVE | -55 to 125 | 5.24 | 100u | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | |||
| TL084MFK | ACTIVE | -55 to 125 | 22.81 | 100u | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | |||
| TL084MFKB | ACTIVE | -55 to 125 | 5962-9851503Q2A | 22.81 | 100u | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | ||
| TL084MJ | ACTIVE | -55 to 125 | 6.73 | 100u | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | |||
| TL084MJB | ACTIVE | -55 to 125 | 5962-9851503QCA | 5.24 | 100u | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:36 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 Weeks5962-9851503Q2A | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 Weeks5962-9851503QCA | |||
| Americas | Avnet | 112 | |
| TI Lead Time*: 8 WeeksTL084MFK | |||
| Europe | Avnet-SILICA | 3 | |
| TI Lead Time*: 8 WeeksTL084MFKB | |||
| Americas | Arrow | 665 | |
| Avnet | 300 | ||
| Rochester Electronics | 67 | ||
| Europe | Avnet-SILICA | 2 | |
| EBV Elektronik | 10 | ||
| TI Lead Time*: 8 WeeksTL084MJ | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Europe | Arrow Southern Europe | 4 | |
| Avnet-SILICA | 13 | ||
| EBV Elektronik | 267 | ||
| Spoerle | 11 | ||
| TI Lead Time*: 8 WeeksTL084MJB | |||
| Americas | Arrow | 961 | |
| Avnet | 136 | ||
| Asia | WPI | 10 | |
| Europe | Abacus Polar | 44 | |
| Arrow Northern Europe | 14 | ||
| Avnet-SILICA | 31 | ||
| EBV Elektronik | 35 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 5962-9851503Q2A | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| 5962-9851503QCA | TBD | A42 | N/A for Pkg Type | View | View |
| TL084MFK | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| TL084MFKB | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| TL084MJ | TBD | A42 | N/A for Pkg Type | View | View |
| TL084MJB | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TL084M 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TL084 | JFET-Input Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TL082M | High Speed JFET-Input Dual Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |

No Tags are Available for this Part Number