TL1451A-EP Status: ACTIVE

Enhanced Product Dual Pulse-Width-Modulation Control Circuits


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TL1451A TL1451A-EP
TopologyBuck, Boost, Flyback  Buck, Boost, Flyback  
Vin(Min)(V)3.6  3.6  
Vin(Max)(V)50  50  
Vout(Min)(V)1  1  
Vout(Max)(V)50  50  
Regulated Outputs(#)2  2  
Iout(Max)(A)3  3  
Switching Frequency(Max)(kHz)500  500  
Iq(Typ)(mA)1.7  1.7  
Pin/Package16PDIP, 16SO, 16SOIC, 16SSOP, 16TSSOP  16SOIC  
Thermal ShutdownNo  No  
Vout2(Min)(V)1  1  
Vout2(Max)(V)50  50  
Iout2(A)3  3  
RatingCatalog  HiRel Enhanced Product  
Duty Cycle(Max)(%)100  100  
Vdo(Typ)(mV)200  200  
 SamplesSamples
 InventoryInventory

Other qualified versions of TL1451A-EP

Version Part Number Definition
Automotive TL1451A-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog TL1451A TI's standard catalog product
Military TL1451AM QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • TPS40210: Wide Input Range Current Mode Boost Controller
  • TPS40211: Wide Input Range Current Mode Boost Controller
  • TL5001M: PWM Controller with Wide Input Range
  • TPS61175: 3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency

More Related Products

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Complete Pulse-Width Modulation (PWM) Power-Control Circuitry
  • Completely Synchronized Operation
  • Internal Undervoltage Lockout Protection
  • Wide Supply-Voltage Range
  • Internal Short-Circuit Protection
  • Oscillator Frequency . . . 500 kHz Max
  • Variable Dead Time Provides Control Over Total Range
  • Internal Regulator Provides a Stable 2.5-V Reference Supply

(1)Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified
performance and environmental limits.

DESCRIPTION/ORDERING INFORMATION

The TL1451A-EP incorporates on a single monolithic chip all the functions required in the construction of two pulse-width modulation (PWM) control circuits. Designed primarily for power-supply control, the TL1451A-EP contains an on-chip 2.5-V regulator, two error amplifiers, an adjustable oscillator, two dead-time comparators, undervoltage lockout circuitry, and dual common-emitter output transistor circuits.

The uncommitted output transistors provide common-emitter output capability for each controller. The internal amplifiers exhibit a common-mode voltage range from 1.04 V to 1.45 V. The dead-time control (DTC) comparator has no offset unless externally altered and can provide 0% to 100% dead time. The on-chip oscillator can be operated by terminating RT and CT. During low VCC conditions, the undervoltage lockout control circuit feature locks the outputs off until the internal circuitry is operational.

The TL1451A-EP is characterized for operation from -55°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TL1451AMDREPACTIVE-55 to 125V62/06611-01XE3.46 | 100uSOIC (D) | 16 View 2500 | LARGE T&R  Contact TI Distributor or Sales Office
V62/06611-01XEACTIVE-55 to 125 3.46 | 100uSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:42 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTL1451AMDREP
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksV62/06611-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TL1451AMDREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/06611-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL1451A-EP Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS40210 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40211 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TL5001M PWM Controller with Wide Input Range NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TL5001A PWM Controller with Wide Input Voltage Range NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40055-EP Enhanced Product Wide Input Synchronous Buck Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS51513 3V to 28V Input Sync. Step Down Controller with D-CAP+™ Mode and Integrated Gate Drivers NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40061 Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source/sink NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TL5001A-Q1 Automotive Catalog Pulse-Width-Modulation Control Circuits NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS61175 3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here