TL16C2550 Status: ACTIVE

1.8-V to 5-V Dual UART with 16-Byte FIFOs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TL16C2550TL16C2552 TL16C550D TL16C554A 
Number of Channels2  2  1  4  
FIFOs(bytes)16  16  16  16  
Operating Voltage(V)1.8,2.5,3.3,5  1.8,2.5,3.3,5  2.5, 3.3, 5  5,3.3  
Operating Temp Range(Celsius)-40 to 85,0 to 70  -40 to 85,0 to 70  -40 to 85,0 to 70  -40 to 85,0 to 70  
Pin/Package32QFN, 48TQFP  44PLCC  24BGA MICROSTAR JUNIOR, 32QFN, 48LQFP, 48TQFP  68PLCC, 80LQFP  
RatingCatalog  Catalog  Catalog  Catalog  
Tx / Rx FIFO INT TrigNo / 4 Levels  No / 4 Levels  No / 4 Levels  No / 4 Levels  
Auto RTS/CTSYes  Yes  Yes  Yes  
CPU InterfaceX86  X86  X86  X86  
Baud Rate (max) at Vcc = 1.8V and with 16X Sampling(Mbps)0.625  0.625  N/A  N/A  
Baud Rate (max) at Vcc = 2.5V and with 16X Sampling(Mbps)1.0  1.0  1.0  N/A  
Baud Rate (max) at Vcc = 3.3V and with 16X Sampling(Mbps)1.25  1.25  1.25  1.0  
Baud Rate (max) at Vcc = 5.0V and with 16X Sampling(Mbps)1.5  1.5  1.5  1.0  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TL16C554A: Quad UART with 16-Byte FIFOs
  • TL16C550D: Asynchronous Communications Element With Autoflow Control
  • TS3A24159: 0.3 Ohm Dual SPDT Analog Switch Dual-Channel 2:1 Multiplexer/Demultiplexer
  • TLV320AIC31: Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Integrated Headphone/Speaker Amps, 3D Effects
  • ADS8326: 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC

Product Information

Features

  • Programmable Auto-RTS and Auto-CTS
  • In Auto-CTS Mode, CTS Controls Transmitter
  • In Auto-RTS Mode, RCV FIFO Contents, and Threshold Control RTS
  • Serial and Modem Control Outputs Drive a RJ11 Cable Directly When Equipment Is on the Same Power Drop
  • Capable of Running With All Existing TL16C450 Software
  • After Reset, All Registers Are Identical to the TL16C450 Register Set
  • Up to 24-MHz Clock Rate for up to 1.5-Mbaud Operation With VCC = 5 V
  • Up to 20-MHz Clock Rate for up to 1.25-Mbaud Operation With VCC = 3.3 V
  • Up to 16-MHz Clock Rate for up to 1-Mbaud Operation With VCC = 2.5 V
  • Up to 10-MHz Clock Rate for up to 625-kbaud Operation With VCC = 1.8 V
  • In the TL16C450 Mode, Hold and Shift Registers Eliminate the Need for Precise Synchronization Between the CPU and Serial Data
  • Programmable Baud Rate Generator Allows Division of Any Input Reference Clock by 1 to (216 - 1) and Generates an Internal 16 ×; Clock
  • Standard Asynchronous Communication Bits (Start, Stop, and Parity) Added to or Deleted From the Serial Data Stream
  • 5-V, 3.3-V, 2.5-V, and 1.8-V Operation
  • Independent Receiver Clock Input
  • Transmit, Receive, Line Status, and Data Set Interrupts Independently Controlled
  • Fully Programmable Serial Interface Characteristics:
    • 5-, 6-, 7-, or 8-Bit Characters
    • Even-, Odd-, or No-Parity Bit Generation and Detection
    • 1-, 1 1/2-, or 2-Stop Bit Generation

View All Features in Datasheet

Description

The TL16C2550 is a dual universal asynchronous receiver and transmitter (UART). It incorporates the functionality of two TL16C550D UARTs, each UART having its own register set and FIFOs. The two UARTs share only the data bus interface and clock source, otherwise they operate independently. Another name for the uart function is Asynchronous Communications Element (ACE), and these terms will be used interchangeably. The bulk of this document describes the behavior of each ACE, with the understanding that two such devices are incorporated into the TL16C2550.

Each ACE is a speed and voltage range upgrade of the TL16C550C, which in turn is a functional upgrade of the TL16C450. Functionally equivalent to the TL16C450 on power up or reset (single character or TL16C450 mode), each ACE can be placed in an alternate FIFO mode.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TL16C2550IPFBACTIVE-40 to 852.60 | 1kuTQFP (PFB) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
TL16C2550IPFBG4ACTIVE-40 to 852.60 | 1kuTQFP (PFB) | 48 View 250 | JEDEC TRAY (10+1)  
TL16C2550IPFBRACTIVE-40 to 852.40 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL16C2550IPFBRG4ACTIVE-40 to 852.40 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R  Purchase Samples
TL16C2550IRHBACTIVE-40 to 852.60 | 1kuQFN (RHB) | 32 View 73 | JEDEC TRAY (5+1) Download CAD Format for this Symbol 
TL16C2550IRHBG4ACTIVE-40 to 852.60 | 1kuQFN (RHB) | 32 View 73 | JEDEC TRAY (5+1)  
TL16C2550IRHBRACTIVE-40 to 852.40 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TL16C2550IRHBRG4ACTIVE-40 to 852.40 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&R  Purchase Samples
TL16C2550PFBACTIVE0 to 702.45 | 1kuTQFP (PFB) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
TL16C2550PFBG4ACTIVE0 to 702.45 | 1kuTQFP (PFB) | 48 View 250 | JEDEC TRAY (10+1)  
TL16C2550PFBRACTIVE0 to 702.20 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL16C2550PFBRG4ACTIVE0 to 702.20 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R  Purchase Samples
TL16C2550RHBACTIVE0 to 702.45 | 1kuQFN (RHB) | 32 View 73 | JEDEC TRAY (5+1) Download CAD Format for this Symbol 
TL16C2550RHBG4ACTIVE0 to 702.45 | 1kuQFN (RHB) | 32 View 73 | JEDEC TRAY (5+1)  
TL16C2550RHBRACTIVE0 to 702.20 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TL16C2550RHBRG4ACTIVE0 to 702.20 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&R  Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:42 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTL16C2550IPFB
AmericasNewark 246
AsiaFarnell Asia 249
TI Lead Time*: 20 WeeksTL16C2550IPFBG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL16C2550IPFBR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL16C2550IPFBRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksTL16C2550IRHB
AmericasAvnet 64
EuropeAvnet-SILICA 73
Spoerle 73
WorldwideDigiKey 97
Mouser Electronics 102
TI Lead Time*: 16 WeeksTL16C2550IRHBG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTL16C2550IRHBR
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTL16C2550IRHBRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL16C2550PFB
AmericasArrow 107
AsiaWPI 249
EuropeAvnet-SILICA >1k
TI Lead Time*: 20 WeeksTL16C2550PFBG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL16C2550PFBR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL16C2550PFBRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksTL16C2550RHB
AmericasRochester Electronics 365
AsiaWPI 92
TI Lead Time*: 16 WeeksTL16C2550RHBG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL16C2550RHBR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTL16C2550RHBRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TL16C2550IPFB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL16C2550IPFBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL16C2550IPFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL16C2550IPFBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL16C2550IRHB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL16C2550IRHBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL16C2550IRHBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL16C2550IRHBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL16C2550PFB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL16C2550PFBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL16C2550PFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL16C2550PFBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL16C2550RHB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL16C2550RHBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL16C2550RHBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL16C2550RHBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL16C2550 Help

Datasheet

Application Notes

View Application Notes for UARTs

More Literature

View More Literature for UARTs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL16C554A Quad UART with 16-Byte FIFOs INTERFACE-UARTS TI customers also evaluated this product.
TL16C550D Asynchronous Communications Element With Autoflow Control INTERFACE-UARTS TI customers also evaluated this product.
TS3A24159 0.3 Ohm Dual SPDT Analog Switch Dual-Channel 2:1 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TLV320AIC31 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Integrated Headphone/Speaker Amps, 3D Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
ADS8326 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
OPA361 3V Video Amplifier with Internal Gain and Filter VIDEO FUNCTIONS-INTEGRATED FILTER TI customers also evaluated this product.
SN74CBTLV3257 Low-Voltage 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.
TLV320AIC33 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TPS61181 1.5A White LED Driver for Notebooks LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS650243 Power Management ICs for Li-Ion Powered Systems POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
SN74LVC541A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TL16C2550:

View All Tags

Other Support



Click Here