TL16C550C Status: ACTIVE

Single UART with 16-Byte FIFOs and Auto Flow Control


      
         
Alert me about changes<br/>to this product

See Also

  • TL16C550D - This device has the SAME FUNCTIONALITY/PINOUT as the TL16C550C but with enhanced features: higher max data rate, 1.5Mbps & extended supply range, 2.5V to 5.0V.
 TL16C550C
Number of Channels1  
FIFOs(bytes)16  
Operating Voltage(V)5 / 3.3  
Operating Temp Range(Celsius)-40 to 85,0 to 70  
Pin/Package44PLCC, 48LQFP, 48TQFP  
RatingCatalog  
Tx / Rx FIFO INT TrigNo / 4 Levels  
Auto RTS/CTSYes  
CPU InterfaceX86  
Baud Rate (max) at Vcc = 1.8V and with 16X Sampling(Mbps)N/A  
Baud Rate (max) at Vcc = 2.5V and with 16X Sampling(Mbps)N/A  
Baud Rate (max) at Vcc = 3.3V and with 16X Sampling(Mbps)0.931  
Baud Rate (max) at Vcc = 5.0V and with 16X Sampling(Mbps)1.0  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TL16C550D: Asynchronous Communications Element With Autoflow Control
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector
  • SN74HC32: Quadruple 2-Input Positive-OR Gates
  • TL431A: Adjustable Precision Shunt Regulator

Product Information

Features

  • Programmable Auto-RTS\ and Auto-CTS\
  • In Auto-CTS\ Mode, CTS\ Controls Transmitter
  • In Auto-RTS\ Mode, RCV FIFO Contents and Threshold Control RTS\
  • Serial and Modem Control Outputs Drive a RJ11 Cable Directly When Equipment Is on the Same Power Drop
  • Capable of Running With All Existing TL16C450 Software
  • After Reset, All Registers Are Identical to the TL16C450 Register Set
  • Up to 16-MHz Clock Rate for up to 1-Mbaud Operation
  • In the TL16C450 Mode, Hold and Shift Registers Eliminate the Need for Precise Synchronization Between the CPU and Serial Data
  • Programmable Baud Rate Generator Allows Division of Any Input Reference Clock by 1 to (216 –1) and Generates an Internal 16× Clock
  • Standard Asynchronous Communication Bits (Start, Stop, and Parity) Added to or Deleted From the Serial Data Stream
  • 5-V and 3.3-V Operation
  • Independent Receiver Clock Input
  • Transmit, Receive, Line Status, and Data Set Interrupts Independently Controlled
  • Fully Programmable Serial Interface Characteristics:
    • 5-, 6-, 7-, or 8-Bit Characters
    • Even-, Odd-, or No-Parity Bit Generation and Detection
    • 1-, 1 1/2-, or 2-Stop Bit Generation
    • Baud Generation (dc to 1 Mbit/s)
  • False-Start Bit Detection
  • Complete Status Reporting Capabilities
  • 3-State Output TTL Drive Capabilities for Bidirectional Data Bus and Control Bus
  • Line Break Generation and Detection
  • Internal Diagnostic Capabilities:
    • Loopback Controls for Communications Link Fault Isolation
    • Break, Parity, Overrun, and Framing Error Simulation
  • Fully Prioritized Interrupt System Controls
  • Modem Control Functions (CTS\, RTS\, DSR\, DTR\, RI\, and DCD\)

Description

The TL16C550C and the TL16C550CI are functional upgrades of the TL16C550B asynchronous communications element (ACE), which in turn is a functional upgrade of the TL16C450. Functionally equivalent to the TL16C450 on power up (character or TL16C450 mode), the TL16C550C and the TL16C550CI, like the TL16C550B, can be placed in an alternate FIFO mode. This relieves the CPU of excessive software overhead by buffering received and transmitted characters. The receiver and transmitter FIFOs store up to 16 bytes including three additional bits of error status per byte for the receiver FIFO. In the FIFO mode, there is a selectable autoflow control feature that can significantly reduce software overload and increase system efficiency by automatically controlling serial data flow using RTS\ output and CTS\ input signals.

The TL16C550C and TL16C550CI perform serial-to-parallel conversions on data received from a peripheral device or modem and parallel-to-serial conversion on data received from its CPU. The CPU can read the ACE status at any time. The ACE includes complete modem control capability and a processor interrupt system that can be tailored to minimize software management of the communications link.

Both the TL16C550C and the TL16C550CI ACE include a programmable baud rate generator capable of dividing a reference clock by divisors from 1 to 65535 and producing a 16× reference clock for the internal transmitter logic. Provisions are included to use this 16× clock for the receiver logic. The ACE accommodates a 1-Mbaud serial rate (16-MHz input clock) so that a bit time is 1 µs and a typical character time is 10 µs (start bit, 8 data bits, stop bit).

Two of the TL16C450 terminal functions on the TL16C550C and the TL16C550CI have been changed to TXRDY\ and RXRDY\, which provide signaling to a DMA controller.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TL16C550CFNACTIVE0 to 70 2.15 | 1kuPLCC (FN) | 44 View 26 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TL16C550CFNG4ACTIVE0 to 70 2.15 | 1kuPLCC (FN) | 44 View 26 | TUBE  
TL16C550CFNRACTIVE0 to 70 1.95 | 1kuPLCC (FN) | 44 View 500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL16C550CFNRG4ACTIVE0 to 70 1.95 | 1kuPLCC (FN) | 44 View 500 | LARGE T&R  Purchase Samples
TL16C550CIFNACTIVE-40 to 85 2.30 | 1kuPLCC (FN) | 44 View 26 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TL16C550CIFNG4ACTIVE-40 to 85 2.30 | 1kuPLCC (FN) | 44 View 26 | TUBE  
TL16C550CIFNRACTIVE-40 to 85 1.85 | 1kuPLCC (FN) | 44 View 500 | LARGE T&R  Purchase Samples
TL16C550CIFNRG4ACTIVE-40 to 85 1.85 | 1kuPLCC (FN) | 44 View 500 | LARGE T&R  Purchase Samples
TL16C550CIPTACTIVE-40 to 85 2.00 | 1kuLQFP (PT) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL16C550CIPTG4ACTIVE-40 to 85 2.00 | 1kuLQFP (PT) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL16C550CIPTRACTIVE-40 to 85 1.85 | 1kuLQFP (PT) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL16C550CIPTRG4ACTIVE-40 to 85 1.85 | 1kuLQFP (PT) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL16C550CNOBSOLETE0 to 70TL16C550DPT PDIP (N) | 40    Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by TL16C550DPT
TL16C550CPFBACTIVE0 to 70 1.85 | 1kuTQFP (PFB) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL16C550CPFBG4ACTIVE0 to 70 1.85 | 1kuTQFP (PFB) | 48 View 250 | JEDEC TRAY (10+1)  Purchase Samples
TL16C550CPFBRACTIVE0 to 70 1.65 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL16C550CPFBRG4ACTIVE0 to 70 1.65 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R  Purchase Samples
TL16C550CPTACTIVE0 to 70 1.85 | 1kuLQFP (PT) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL16C550CPTG4ACTIVE0 to 70 1.85 | 1kuLQFP (PT) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL16C550CPTRACTIVE0 to 70 1.65 | 1kuLQFP (PT) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL16C550CPTRG4ACTIVE0 to 70 1.65 | 1kuLQFP (PT) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:30 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 10 WeeksTL16C550CFN
AmericasArrow >1k
Newark 357
Rochester Electronics >1k
AsiaFarnell Asia 91
WPI 114
EuropeAbacus Polar 1
Arrow Southern Europe 494
Avnet-SILICA >1k
EBV Elektronik >1k
Farnell 57
Spoerle 507
WorldwideDigiKey >1k
TI Lead Time*: 10 WeeksTL16C550CFNG4
EuropeArrow Northern Europe 104
WorldwideDigiKey  Available
TI Lead Time*: 10 WeeksTL16C550CFNR
AmericasAvnet >1k
Rochester Electronics >1k
EuropeAvnet-SILICA 1k
EBV Elektronik 250
Spoerle 1k
WorldwideDigiKey  Available
TI Lead Time*: 10 WeeksTL16C550CFNRG4
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL16C550CIFN
AmericasRochester Electronics 10
AsiaFarnell Asia 100
WPI 54
EuropeArrow Southern Europe 156
Avnet-SILICA 11
Compel 882
EBV Elektronik >1k
Farnell 100
Spoerle 104
WorldwideDigiKey >1k
Mouser Electronics 72
TI Lead Time*: 12 WeeksTL16C550CIFNG4
EuropeArrow Northern Europe 592
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksTL16C550CIFNR
None Reported
View Distributors
TI Lead Time*: 4 WeeksTL16C550CIFNRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL16C550CIPT
AmericasArrow >1k
Avnet 688
Newark 142
Rochester Electronics 501
AsiaFarnell Asia 142
WPI 220
EuropeAbacus Polar 738
Arrow Southern Europe 250
Avnet-SILICA >1k
Compel >1k
Spoerle 134
WorldwideMouser Electronics 2
TI Lead Time*: 20 WeeksTL16C550CIPTG4
AmericasArrow 551
AsiaFarnell Asia 183
EuropeEBV Elektronik >1k
Farnell 183
TI Lead Time*: 20 WeeksTL16C550CIPTR
AmericasRochester Electronics 1k
TI Lead Time*: 20 WeeksTL16C550CIPTRG4
None Reported
View Distributors
Call**TL16C550CN
AmericasRochester Electronics 4
TI Lead Time*: 20 WeeksTL16C550CPFB
AmericasNewark 142
Rochester Electronics >1k
AsiaFarnell Asia 142
WPI 271
EuropeAvnet-SILICA 233
EBV Elektronik >1k
Spoerle 500
WorldwideMouser Electronics 175
TI Lead Time*: 20 WeeksTL16C550CPFBG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL16C550CPFBR
AmericasNewark 927
AsiaFarnell Asia 927
EuropeAvnet-SILICA >1k
TI Lead Time*: 20 WeeksTL16C550CPFBRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL16C550CPT
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI 73
EuropeEBV Elektronik >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTL16C550CPTG4
AsiaFarnell Asia 255
EuropeFarnell 246
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL16C550CPTR
AmericasArrow 710
Avnet >1k
Newark 320
Rochester Electronics >1k
AsiaWintech >1k
WorldwideDigiKey >1k
Mouser Electronics 26
TI Lead Time*: 20 WeeksTL16C550CPTRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TL16C550CFN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C550CFNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C550CFNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C550CFNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C550CIFN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C550CIFNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C550CIFNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C550CIFNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C550CIPT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C550CIPTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C550CIPTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C550CIPTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C550CPFB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL16C550CPFBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL16C550CPFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL16C550CPFBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL16C550CPT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C550CPTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C550CPTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C550CPTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL16C550C Help

Datasheet

More Literature

View More Literature for UARTs

Simulation Models

Part # Name Product Family Comments
TL16C550D   Asynchronous Communications Element With Autoflow Control   INTERFACE - UARTS   This device has the SAME FUNCTIONALITY/PINOUT as the TL16C550C but with enhanced features: higher max data rate, 1.5Mbps & extended supply range, 2.5V to 5.0V.  
MAX232E   Dual RS-232 Driver/Receiver with IEC61000-4-2 Protection   INTERFACE - RS-232   See Literature slls177h    
Customers Who Evaluated This Product Also Evaluated...
TL16C550D Asynchronous Communications Element With Autoflow Control INTERFACE-UARTS TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
SN74HC32 Quadruple 2-Input Positive-OR Gates GATES-OR GATES TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
LM324 Quadruple Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TS3USB221 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
PGA204 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
OPA333 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
LM393 Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
Ultra-Low Power Microcontrollers  

Support and Community

Customer Tags Help

Most Popular Tags for TL16C550C:

View All Tags

Other Support



Click Here