|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThe TL16C550D and the TL16C550DI are speed and operating voltage upgrades (but functional equivalents) of the TL16C550C asynchronous communications element (ACE), which in turn is a functional upgrade of the TL16C450. Functionally equivalent to the TL16C450 on power up (character or TL16C450 mode), the TL16C550D and the TL16C550DI, like the TL16C550C, can be placed in an alternate FIFO mode. This relieves the CPU of excessive software overhead by buffering received and transmitted characters. The receiver and transmitter FIFOs store up to 16 bytes including three additional bits of error status per byte for the receiver FIFO. In the FIFO mode, there is a selectable autoflow control feature that can significantly reduce software overload and increase system efficiency by automatically controlling serial data flow using RTS output and CTS input signals. The TL16C550D and TL16C550DI perform serial-to-parallel conversions on data received from a peripheral device or modem and parallel-to-serial conversion on data received from its CPU. The CPU can read the ACE status at any time. The ACE includes complete modem control capability and a processor interrupt system that can be tailored to minimize software management of the communications link. Both the TL16C550D and the TL16C550DI ACE include a programmable baud rate generator capable of dividing a reference clock by divisors from 1 to 65535 and producing a 16× reference clock for the internal transmitter logic. Provisions are included to use this 16× clock for the receiver logic. The ACE accommodates up to a 1.5-Mbaud serial rate (24-MHz input clock) so that a bit time is 667 ns and a typical character time is 6.7 ms (start bit, 8 data bits, stop bit). Two of the TL16C450 terminal functions on the TL16C550D and the TL16C550DI have been changed to TXRDY and RXRDY, which provide signaling to a DMA controller. The TL16C550D is being made available in a reduced pin count package, the 32-pin RHB package. This is accomplished by eliminating some signals that are not required for some applications. These include the CS0, CS1, ADS, RD2, WR2, and RCLK input signals and the DDIS, TXRDY, RXRDY, OUT1, OUT2, and BAUDOUT output signals. There is an internal connection between BAUDOUT and RCLK. All of the functionality of the TL16C550D is maintained in the RHB package. The TL16C550D is being made available in a reduced pin count package, the 24-pin ZQS package. This is accomplished by eliminating some signals that are not required for some applications. These include the CS0, CS1, ADS, RD2, WR2, DSR, RI, DCD, and RCLK input signals and the DDIS, TXRDY, RXRDY, OUT1, OUT2, DTR, and BAUDOUT output signals. There is an internal connection between BAUDOUT and RCLK. Most of the functionality of the TL16C550D is maintained in the ZQS package, except that which involves the eliminated signals. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TL16C550DIPFB | ACTIVE | -40 to 85 | 1.65 | 1ku | TQFP (PFB) | 48 | View | 250 | JEDEC TRAY (10+1) | |||
| TL16C550DIPFBG4 | ACTIVE | -40 to 85 | 1.65 | 1ku | TQFP (PFB) | 48 | View | 250 | JEDEC TRAY (10+1) | |||
| TL16C550DIPFBR | ACTIVE | -40 to 85 | 1.50 | 1ku | TQFP (PFB) | 48 | View | 1000 | LARGE T&R | Purchase Samples | ||
| TL16C550DIPFBRG4 | ACTIVE | -40 to 85 | 1.50 | 1ku | TQFP (PFB) | 48 | View | 1000 | LARGE T&R | Purchase Samples | ||
| TL16C550DIPT | ACTIVE | -40 to 85 | 1.65 | 1ku | LQFP (PT) | 48 | View | 250 | JEDEC TRAY (10+1) | |||
| TL16C550DIPTG4 | ACTIVE | -40 to 85 | 1.65 | 1ku | LQFP (PT) | 48 | View | 250 | JEDEC TRAY (10+1) | |||
| TL16C550DIPTR | ACTIVE | -40 to 85 | 1.50 | 1ku | LQFP (PT) | 48 | View | 1000 | LARGE T&R | Purchase Samples | ||
| TL16C550DIPTRG4 | ACTIVE | -40 to 85 | 1.50 | 1ku | LQFP (PT) | 48 | View | 1000 | LARGE T&R | Purchase Samples | ||
| TL16C550DIRHB | ACTIVE | -40 to 85 | 1.65 | 1ku | QFN (RHB) | 32 | View | 73 | TUBE | |||
| TL16C550DIRHBG4 | ACTIVE | -40 to 85 | 1.65 | 1ku | QFN (RHB) | 32 | View | 73 | TUBE | |||
| TL16C550DIRHBR | ACTIVE | -40 to 85 | 1.50 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TL16C550DIRHBRG4 | ACTIVE | -40 to 85 | 1.50 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TL16C550DIZQS | PREVIEW | -40 to 85 | BGA MICROSTAR JUNIOR (ZQS) | 24 | 250 | Not Available | ||||
| TL16C550DIZQSR | ACTIVE | -40 to 85 | 1.50 | 1ku | BGA MICROSTAR JUNIOR (ZQS) | 24 | 2500 | LARGE T&R | ||||
| TL16C550DPFB | ACTIVE | 0 to 70 | 1.45 | 1ku | TQFP (PFB) | 48 | View | 250 | JEDEC TRAY (10+1) | |||
| TL16C550DPFBG4 | ACTIVE | 0 to 70 | 1.45 | 1ku | TQFP (PFB) | 48 | View | 250 | JEDEC TRAY (10+1) | |||
| TL16C550DPFBR | ACTIVE | 0 to 70 | 1.30 | 1ku | TQFP (PFB) | 48 | View | 1000 | LARGE T&R | Purchase Samples | ||
| TL16C550DPFBRG4 | ACTIVE | 0 to 70 | 1.30 | 1ku | TQFP (PFB) | 48 | View | 1000 | LARGE T&R | Purchase Samples | ||
| TL16C550DPT | ACTIVE | 0 to 70 | 1.45 | 1ku | LQFP (PT) | 48 | View | 250 | JEDEC TRAY (10+1) | |||
| TL16C550DPTG4 | ACTIVE | 0 to 70 | 1.45 | 1ku | LQFP (PT) | 48 | View | 250 | JEDEC TRAY (10+1) | |||
| TL16C550DPTR | ACTIVE | 0 to 70 | 1.30 | 1ku | LQFP (PT) | 48 | View | 1000 | LARGE T&R | Purchase Samples | ||
| TL16C550DPTRG4 | ACTIVE | 0 to 70 | 1.30 | 1ku | LQFP (PT) | 48 | View | 1000 | LARGE T&R | Purchase Samples | ||
| TL16C550DRHB | ACTIVE | 0 to 70 | 1.45 | 1ku | QFN (RHB) | 32 | View | 73 | TUBE | |||
| TL16C550DRHBG4 | ACTIVE | 0 to 70 | 1.45 | 1ku | QFN (RHB) | 32 | View | 73 | TUBE | |||
| TL16C550DRHBR | ACTIVE | 0 to 70 | 1.30 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TL16C550DRHBRG4 | ACTIVE | 0 to 70 | 1.30 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TL16C550DZQSR | ACTIVE | 0 to 70 | 1.30 | 1ku | BGA MICROSTAR JUNIOR (ZQS) | 24 | 2500 | LARGE T&R | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:30 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTL16C550DIPFB | |||
| Americas | Arrow | 155 | |
| Rochester Electronics | >1k | ||
| Asia | WPI | 170 | |
| Worldwide | DigiKey | 234 | |
| Mouser Electronics | 171 | ||
| TI Lead Time*: 20 WeeksTL16C550DIPFBG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTL16C550DIPFBR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTL16C550DIPFBRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTL16C550DIPT | |||
| Americas | Rochester Electronics | 250 | |
| Asia | WPI | 169 | |
| Worldwide | DigiKey | 151 | |
| Mouser Electronics | 146 | ||
| TI Lead Time*: 20 WeeksTL16C550DIPTG4 | |||
| Europe | EBV Elektronik | 250 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTL16C550DIPTR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTL16C550DIPTRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTL16C550DIRHB | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Avnet-SILICA | 146 | |
| Worldwide | Mouser Electronics | 195 | |
| TI Lead Time*: 20 WeeksTL16C550DIRHBG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksTL16C550DIRHBR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksTL16C550DIRHBRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTL16C550DIZQSR | |||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksTL16C550DPFB | |||
| Americas | Avnet | 42 | |
| Newark | 220 | ||
| Asia | Farnell Asia | 238 | |
| Europe | Arrow Northern Europe | 250 | |
| Worldwide | Mouser Electronics | 10 | |
| TI Lead Time*: 20 WeeksTL16C550DPFBG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTL16C550DPFBR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTL16C550DPFBRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 4 WeeksTL16C550DPT | |||
| Americas | Arrow | >1k | |
| Avnet | 541 | ||
| Rochester Electronics | >1k | ||
| Asia | WPI | 190 | |
| Europe | Avnet-SILICA | 16 | |
| Compel | 207 | ||
| EBV Elektronik | 13 | ||
| Worldwide | DigiKey | 161 | |
| TI Lead Time*: 4 WeeksTL16C550DPTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTL16C550DPTR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTL16C550DPTRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTL16C550DRHB | |||
| Americas | Arrow | 68 | |
| Rochester Electronics | >1k | ||
| Asia | WPI | 66 | |
| Europe | EBV Elektronik | 11 | |
| Worldwide | DigiKey | 268 | |
| Mouser Electronics | 94 | ||
| TI Lead Time*: 4 WeeksTL16C550DRHBG4 | |||
| Europe | EBV Elektronik | 511 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTL16C550DRHBR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTL16C550DRHBRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTL16C550DZQSR | |||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TL16C550DIPFB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TL16C550DIPFBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TL16C550DIPFBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TL16C550DIPFBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TL16C550DIPT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16C550DIPTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16C550DIPTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16C550DIPTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16C550DIRHB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TL16C550DIRHBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TL16C550DIRHBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TL16C550DIRHBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TL16C550DIZQS | View | ||||
| TL16C550DIZQSR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
| TL16C550DPFB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TL16C550DPFBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TL16C550DPFBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TL16C550DPFBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TL16C550DPT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16C550DPTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16C550DPTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16C550DPTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16C550DRHB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TL16C550DRHBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TL16C550DRHBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TL16C550DRHBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TL16C550DZQSR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TL16C550D 
| Part # | Name | Product Family | Comments |
| TRS3253E | RS-232 Transceiver With Split Supply Pin For Logic Side | INTERFACE - RS-232 | RS-232 Xcvr with low volt support |
| TRS3221E | 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection | INTERFACE - RS-232 | Single Tx/Rx RS-232 Xcvr |
| TRSF3221E | 3-V to 5.5-V Single-Channel RS-232 1-Mbit/s Line Driver/Receiver With +/-15-kV IEC ESD Protection | INTERFACE - RS-232 | Single Tx/Rx RS-232 Xcvr with 1Mbps support |
| TRS3243E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection | INTERFACE - RS-232 | 3 Tx / 5 Rx RS-232 Xcvr |
| TRSF3243 | 3-V to 5.5-V Multichannel RS-232 Compatible Line Driver/Receiver | INTERFACE - RS-232 | 3 Tx / 5 Rx RS-232 Xcvr w/ 1 Mbps support |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TL16C550C | Single UART with 16-Byte FIFOs and Auto Flow Control | INTERFACE-UARTS | TI customers also evaluated this product. |
| TL16C2550 | 1.8-V to 5-V Dual UART with 16-Byte FIFOs | INTERFACE-UARTS | TI customers also evaluated this product. |
| SN74LVC245A | Octal Bus Transceiver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| MAX3232 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| SN74LVC1G04 | Single Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| SN74AVC8T245 | 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74HC74 | Dual D-Type Positive-Edge-Triggered Flip-Flops With Clear and Preset | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS | TI customers also evaluated this product. |
| TPS76333 | Single Output LDO, 150mA, Fixed(3.3V), Low Quiescent Current, Thermal Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS54331 | 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| LM324A | Quadruple Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TPS65023 | 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |

Most Popular Tags for TL16C550D: