TL16C554A Status: ACTIVE

Quad UART with 16-Byte FIFOs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TL16C2550 TL16C2552 TL16C550D TL16C554A
Number of Channels2  2  1  4  
FIFOs(bytes)16  16  16  16  
Operating Voltage(V)1.8,2.5,3.3,5  1.8,2.5,3.3,5  2.5, 3.3, 5  5,3.3  
Operating Temp Range(Celsius)-40 to 85,0 to 70  -40 to 85,0 to 70  -40 to 85,0 to 70  -40 to 85,0 to 70  
Pin/Package32QFN, 48TQFP  44PLCC  24BGA MICROSTAR JUNIOR, 32QFN, 48LQFP, 48TQFP  68PLCC, 80LQFP  
RatingCatalog  Catalog  Catalog  Catalog  
Tx / Rx FIFO INT TrigNo / 4 Levels  No / 4 Levels  No / 4 Levels  No / 4 Levels  
Auto RTS/CTSYes  Yes  Yes  Yes  
CPU InterfaceX86  X86  X86  X86  
Baud Rate (max) at Vcc = 1.8V and with 16X Sampling(Mbps)0.625  0.625  N/A  N/A  
Baud Rate (max) at Vcc = 2.5V and with 16X Sampling(Mbps)1.0  1.0  1.0  N/A  
Baud Rate (max) at Vcc = 3.3V and with 16X Sampling(Mbps)1.25  1.25  1.25  1.0  
Baud Rate (max) at Vcc = 5.0V and with 16X Sampling(Mbps)1.5  1.5  1.5  1.0  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TL16C554: Quad UART with 16-Byte FIFOs
  • TL16C754C: Quad UART with 64-Byte FIFO
  • TL16C2550: 1.8-V to 5-V Dual UART with 16-Byte FIFOs
  • MAX3232: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver
  • SN74LVC16373A: 16-Bit Transparent D-Type Latch With 3-State Outputs
  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter

Product Information

Features

  • Integrated Asynchronous-Communications Element
  • Consists of Four Improved TL16C550C ACEs Plus Steering Logic
  • In FIFO Mode, Each ACE Transmitter and Receiver Is Buffered With 16-Byte FIFO to Reduce the Number of Interrupts to CPU
  • In TL16C450 Mode, Hold and Shift Registers Eliminate Need for Precise Synchronization Between the CPU and Serial Data
  • Up to 16-MHz Clock Rate for up to 1-Mbaud Operation with VCC = 3.3 V and 5 V
  • Programmable Baud-Rate Generators Which Allow Division of Any Input Reference Clock by 1 to (216–1) and Generate an Internal 16 × Clock
  • Adds or Deletes Standard Asynchronous Communication Bits (Start, Stop, and Parity) to or From the Serial-Data Stream
  • Independently Controlled Transmit, Receive, Line Status, and Data Set Interrupts
  • 5-V and 3.3-V Operation
  • Fully Programmable Serial Interface Characteristics:
    • 5-, 6-, 7-, or 8-Bit Characters
    • Even-, Odd-, or No-Parity Bit
    • 1-, 1 1/2-, or 2-Stop Bit Generation
    • Baud Generation (DC to 1-Mbit Per Second)
  • False Start Bit Detection
  • Complete Status Reporting Capabilities
  • Line Break Generation and Detection
  • Internal Diagnostic Capabilities:
    • Loopback Controls for Communications Link Fault Isolation
    • Break, Parity, Overrun, Framing Error Simulation
  • Fully Prioritized Interrupt System Controls
  • Modem Control Functions (CTS\, RTS\, DSR\, DTR\, RI\, and DCD\)
  • 3-State Outputs Provide TTL Drive Capabilities for Bidirectional Data Bus and Control Bus
  • Programmable Auto-RTS\ and Auto-CTS\
  • CTS\ Controls Transmitter in Auto-CTS\ Mode,
  • RCV FIFO Contents and Threshold Control RTS\ in Auto-RTS\ Mode,

Description

The TL16C554A is an enhanced quadruple version of the TL16C550C asynchronous-communications element (ACE). Each channel performs serial-to-parallel conversion on data characters received from peripheral devices or modems and parallel-to-serial conversion on data characters transmitted by the CPU. The complete status of each channel of the quadruple ACE can be read by the CPU at any time during operation. The information obtained includes the type and condition of the operation performed and any error conditions encountered.

The TL16C554A quadruple ACE can be placed in an alternate FIFO mode, which activates the internal FIFOs to allow 16 bytes (plus three bits of error data per byte in the receiver FIFO) to be stored in both receive and transmit modes. In the FIFO mode of operation, there is a selectable autoflow control feature that can significantly reduce software overhead and increase system efficiency by automatically controlling serial-data flow using RTS\ output and CTS\ input signals. All logic is on the chip to minimize system overhead and maximize system efficiency. Two terminal functions allow signaling of direct-memory access (DMA) transfers. Each ACE includes a programmable baud-rate generator that can divide the timing reference clock input by a divisor between 1 and 216-1.

The TL16C554A is available in a 68-pin plastic-leaded chip-carrier (PLCC) FN package and in an 80-pin (TQFP) PN package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TL16C554AFNACTIVE0 to 705.25 | 1kuPLCC (FN) | 68  18 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TL16C554AFNG4ACTIVE0 to 705.25 | 1kuPLCC (FN) | 68  18 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TL16C554AFNRACTIVE0 to 704.80 | 1kuPLCC (FN) | 68  250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL16C554AFNRG4ACTIVE0 to 704.80 | 1kuPLCC (FN) | 68  250 | SMALL T&R  Purchase Samples
TL16C554AIPNACTIVE-40 to 855.15 | 1kuLQFP (PN) | 80 View 119 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
TL16C554AIPNG4ACTIVE-40 to 855.15 | 1kuLQFP (PN) | 80 View 119 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
TL16C554AIPNRACTIVE-40 to 854.70 | 1kuLQFP (PN) | 80 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL16C554AIPNRG4ACTIVE-40 to 854.70 | 1kuLQFP (PN) | 80 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL16C554APNACTIVE0 to 704.95 | 1kuLQFP (PN) | 80 View 119 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
TL16C554APNG4ACTIVE0 to 704.95 | 1kuLQFP (PN) | 80 View 119 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
TL16C554APNRACTIVE0 to 704.50 | 1kuLQFP (PN) | 80 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL16C554APNRG4ACTIVE0 to 704.50 | 1kuLQFP (PN) | 80 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:30 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTL16C554AFN
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI 56
EuropeEBV Elektronik 72
WorldwideMouser Electronics 3
TI Lead Time*: 14 WeeksTL16C554AFNG4
AmericasRochester Electronics 465
EuropeAbacus Polar 89
EBV Elektronik 90
WorldwideMouser Electronics 14
TI Lead Time*: 14 WeeksTL16C554AFNR
AmericasAvnet >1k
Rochester Electronics 250
EuropeAvnet-SILICA >1k
EBV Elektronik 1k
TI Lead Time*: 14 WeeksTL16C554AFNRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL16C554AIPN
AmericasArrow 93
Avnet >1k
Newark 173
AsiaFarnell Asia 292
EuropeAvnet-SILICA 2
WorldwideMouser Electronics 14
TI Lead Time*: 20 WeeksTL16C554AIPNG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL16C554AIPNR
AmericasAvnet >1k
AsiaWPI 848
TI Lead Time*: 20 WeeksTL16C554AIPNRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL16C554APN
AmericasArrow >1k
Newark 4
Rochester Electronics 238
AsiaFarnell Asia 4
WPI 266
EuropeAvnet-SILICA 294
TI Lead Time*: 20 WeeksTL16C554APNG4
AmericasRochester Electronics >1k
WorldwideMouser Electronics 29
TI Lead Time*: 20 WeeksTL16C554APNR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL16C554APNRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TL16C554AFN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C554AFNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C554AFNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C554AFNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C554AIPN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C554AIPNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C554AIPNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C554AIPNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C554APN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C554APNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C554APNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C554APNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL16C554A Help

Datasheet

More Literature

View More Literature for UARTs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL16C554 Quad UART with 16-Byte FIFOs INTERFACE-UARTS TI customers also evaluated this product.
TL16C754C Quad UART with 64-Byte FIFO INTERFACE-UARTS TI customers also evaluated this product.
TL16C2550 1.8-V to 5-V Dual UART with 16-Byte FIFOs INTERFACE-UARTS TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
SN74LVC16373A 16-Bit Transparent D-Type Latch With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
OPA2277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
TPD12S521 HDMI Transmitter Port Protection and Interface Device ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPS65130 800mA/1950mA Boost Current w/ Pos.& Neg.(Dual) output for OLED & CCD sensor, 24 QFN LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TPS75933 Single Output LDO, 7.5A, Fixed(3.3V), Fast Transient Response, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
ISO122 Precision Lowest Cost Isolation Amplifier AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TL16C554A:

View All Tags

Other Support



Click Here