TL16C752B-EP Status: ACTIVE

Enhanced Product 3.3 V Dual Uart With 64-Byte Fifo


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TL16C752B-EP
Number of Channels2  
FIFOs(bytes)64  
Operating Voltage(V)3.3  
Operating Temp Range(Celsius)-40 to 105,-40 to 110,-55 to 110  
Pin/Package48LQFP  
RatingHiRel Enhanced Product  
Tx / Rx FIFO INT TrigProg. / Prog.  
Auto RTS/CTSYes  
CPU InterfaceX86  
Baud Rate (max) at Vcc = 1.8V and with 16X Sampling(Mbps)N/A  
Baud Rate (max) at Vcc = 2.5V and with 16X Sampling(Mbps)N/A  
Baud Rate (max) at Vcc = 3.3V and with 16X Sampling(Mbps)3.0  
Baud Rate (max) at Vcc = 5.0V and with 16X Sampling(Mbps)N/A  
 Samples
 Inventory

Other qualified versions of TL16C752B-EP

Version Part Number Definition
Catalog TL16C752B TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TL16C752B: Dual UART With 64-Byte FIFO
  • TL16C552AM: Dual Asynchronous Communications Element With FIFO
  • TPS61032: 5-V Output, 1-A, 96% Efficient Boost Converter w/20uA Iq in TSSOP-16
  • SN74LVC16T245: 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs
  • TPS54350: 4.5 to 20V, 3A Synchronous Step Down SWIFT™ Converter

Product Information

Features

  • Controlled Baseline
    • One Assembly Site
    • Test Site
    • One Fabrication Site
  • Extended Temperature Performance of\
    –55°C to 110°C and –40°C to 105°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product Change Notification
  • Qualification Pedigree(1)
  • Pin Compatible With ST16C2550 With Additional Enhancements
  • Up to 1.5-Mbps Baud Rate When Using Crystal (24-MHz Input Clock)
  • Up to 3-Mbps Baud Rate When Using Oscillator or Clock Source (48-MHz Input Clock)
  • 64-Byte Transmit FIFO
  • 64-Byte Receive FIFO With Error Flags
  • Programmable and Selectable Transmit and Receive FIFO Trigger Levels for DMA and Interrupt Generation
  • Programmable Receive FIFO Trigger Levels for Software/Hardware Flow Control
  • Software/Hardware Flow Control
    • Programmable Xon/Xoff Characters
    • Programmable Auto-RTS and Auto-CTS
  • Optional Data Flow Resume by Xon Any Character
  • DMA Signaling Capability for Both Received and Transmitted Data

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TL16C752BLPTREPACTIVE-55 to 110V62/03626-02XE6.10 | 100uLQFP (PT) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL16C752BTPTREPACTIVE-40 to 105V62/03626-01XE4.88 | 100uLQFP (PT) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/03626-01XEACTIVE-40 to 110 4.88 | 100uLQFP (PT) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/03626-02XEACTIVE-55 to 110 6.10 | 100uLQFP (PT) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:42 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTL16C752BLPTREP
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksTL16C752BTPTREP
AmericasRochester Electronics 462
WorldwideDigiKey 884
Mouser Electronics 509
TI Lead Time*: 16 WeeksV62/03626-01XE
None Reported
View Distributors
TI Lead Time*: 20 WeeksV62/03626-02XE
AmericasArrow >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TL16C752BLPTREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16C752BTPTREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
V62/03626-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
V62/03626-02XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL16C752B-EP Help

Datasheet

Errata

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL16C752B Dual UART With 64-Byte FIFO INTERFACE-UARTS TI customers also evaluated this product.
TL16C552AM Dual Asynchronous Communications Element With FIFO INTERFACE-UARTS TI customers also evaluated this product.
TPS61032 5-V Output, 1-A, 96% Efficient Boost Converter w/20uA Iq in TSSOP-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
SN74LVC16T245 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPS54350 4.5 to 20V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS73215 Single Output LDO, 250mA, Fixed(1.5V), Fast Transient Response, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN65HVD07 High-Output RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
TPS61010 Low Input Voltage Synchronous Boost Converter with Adjustable Output DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS3820-33 Processor Supervisory Circuits POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS2052B Current-Limited, Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS62200 Adjustable, 300-mA, 95% Efficient Step-Down Converter in SOT-23 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS767D318-Q1 Automotive Catalog Dual-Output Low-Dropout Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here