|
|
|
|
See Also
Other qualified versions of TL16C752B
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
View All Features in Datasheet Description
The TL16C752B is a dual universal asynchronous receiver/transmitter (UART) with 64-byte FIFOs, automatic hardware/software flow control, and data rates up to 3 Mbps. The TL16C752B offers enhanced features. It has a transmission control register (TCR) that stores receiver FIFO threshold levels to start/stop transmission during hardware and software flow control. With the FIFO RDY register, the software gets the status of TXRDY/RXRDY for all four ports in one access. On-chip status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loopback capability allows onboard diagnostics. The UART transmits data, sent to it over the peripheral 8-bit bus, on the TX signal and receives characters on the RX signal. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TL16C752BPT | ACTIVE | -40 to 85 | 2.90 | 1ku | LQFP (PT) | 48 | View | 250 | JEDEC TRAY (10+1) | Purchase Samples | ||
| TL16C752BPTG4 | ACTIVE | -40 to 85 | 2.90 | 1ku | LQFP (PT) | 48 | View | 250 | JEDEC TRAY (10+1) | Purchase Samples | ||
| TL16C752BPTR | ACTIVE | -40 to 85 | 2.60 | 1ku | LQFP (PT) | 48 | View | 1000 | LARGE T&R | Purchase Samples | ||
| TL16C752BPTRG4 | ACTIVE | -40 to 85 | 2.60 | 1ku | LQFP (PT) | 48 | View | 1000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:41 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTL16C752BPT | |||
| Americas | Rochester Electronics | >1k | |
| Asia | Farnell Asia | 10 | |
| WPI | 17 | ||
| Europe | Arrow Northern Europe | 238 | |
| Farnell | 10 | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTL16C752BPTG4 | |||
| Asia | Farnell Asia | 72 | |
| Europe | EBV Elektronik | >1k | |
| Farnell | 72 | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTL16C752BPTR | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Compel | 612 | |
| EBV Elektronik | 115 | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTL16C752BPTRG4 | |||
| Europe | EBV Elektronik | >1k | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TL16C752BPT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16C752BPTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16C752BPTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16C752BPTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TL16C752B 
| Part # | Name | Product Family | Comments |
| TL16C752C | Dual UART With 64-Byte FIFO | INTERFACE - UARTS | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. Enhancements include lower supply voltage support, asynch data bus, & auto RS-485 X-cvr/channel |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TPS62040 | Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| SN74ALVC245 | Octal Bus Transceiver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| TPS61081 | 27V, 1.2A switch, 1.2MHz Boost Converter with integrated power diode | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS61165 | High Brightness White LED Driver in 2mm x 2mm QFN Package | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| ADS8556 | 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TAS5630 | Analog input 300W Stereo (600W total) class D amplifier with integrated feedback | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| SN74CBTLV3257 | Low-Voltage 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer | SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES | TI customers also evaluated this product. |
| TMS320F2808 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |
| TPS76818 | Single Output LDO, 1.0A, Fixed(1.8V), Low Quiescent Current, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| ISO7242C | Quad Channel, 2/2, 25Mbps, Digital Isolator | INTERFACE-ISOLATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number