|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TL16C752C is a dual universal asynchronous receiver/transmitter (UART) with 64-byte FIFOs, automatic hardware/software flow control, and data rates up to 3 Mbps. It incorporates the functionality of four UARTs, each UART having its own register set and FIFOs. The four UARTs share only the data bus interface and clock source, otherwise they operate independently. Another name for the UART function is asynchronous communications element (ACE), and these terms are used interchangeably. The bulk of this document describes the behavior of each ACE, with the understanding that four such devices are incorporated into the TL16C752C. The TL16C752C offers enhanced features. It has a transmission control register (TCR) that stores received FIFO threshold level to start/stop transmission during hardware and software flow control. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TL16C752CIPFB | ACTIVE | -40 to 85 | 2.85 | 1ku | TQFP (PFB) | 48 | View | 250 | JEDEC TRAY (5+1) | |
| TL16C752CIPFBR | ACTIVE | -40 to 85 | 2.60 | 1ku | TQFP (PFB) | 48 | View | 1000 | LARGE T&R | Purchase Samples |
| TL16C752CIRHBR | ACTIVE | -40 to 85 | 2.60 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | |
| TL16C752CIRHBRG4 | ACTIVE | -40 to 85 | 2.60 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | |
| TL16C752CPFB | ACTIVE | 0 to 70 | 2.65 | 1ku | TQFP (PFB) | 48 | View | 250 | JEDEC TRAY (5+1) | |
| TL16C752CPFBR | ACTIVE | 0 to 70 | 2.40 | 1ku | TQFP (PFB) | 48 | View | 1000 | LARGE T&R | Purchase Samples |
| TL16C752CRHBR | ACTIVE | 0 to 70 | 2.40 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | |
| TL16C752CRHBRG4 | ACTIVE | 0 to 70 | 2.40 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:42 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTL16C752CIPFB | |||
| Americas | Avnet | 190 | |
| Worldwide | DigiKey | 267 | |
| TI Lead Time*: 20 WeeksTL16C752CIPFBR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTL16C752CIRHBR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksTL16C752CIRHBRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTL16C752CPFB | |||
| Worldwide | DigiKey | 525 | |
| TI Lead Time*: 20 WeeksTL16C752CPFBR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTL16C752CRHBR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksTL16C752CRHBRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TL16C752CIPFB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TL16C752CIPFBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TL16C752CIRHBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16C752CIRHBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16C752CPFB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TL16C752CPFBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TL16C752CRHBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16C752CRHBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TL16C752C 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TL16C754C | Quad UART with 64-Byte FIFO | INTERFACE-UARTS | TI customers also evaluated this product. |
| TL16C752B | Dual UART With 64-Byte FIFO | INTERFACE-UARTS | TI customers also evaluated this product. |
| TL16C754B | Quad UART with 64-Byte FIFO | INTERFACE-UARTS | TI customers also evaluated this product. |
| SN74LVC1G04 | Single Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| BQ24032A | Dual Input Li-Ion Charger with Dynamic Power Path, Output regulated to 4.4V, Vbat 4.2V | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |

Most Popular Tags for TL16C752C: