|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TL16C754B is a quad universal asynchronous receiver/transmitter (UART) with 64-byte FIFOs, automatic hardware/software flow control, and data rates up to 3 Mbps. The TL16C754B offers enhanced features. It has a transmission control register (TCR) that stores received FIFO threshold level to start/stop transmission during hardware and software flow control. With the FIFO RDY register, the software gets the status of TXRDY/RXRDY for all four ports in one access. On-chip status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loopback capability allows onboard diagnostics. The UART transmits data sent to it from the peripheral 8-bit bus on the TX signal and receives characters on the RX signal. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TL16C754BFN | ACTIVE | -40 to 85 | 8.15 | 1ku | PLCC (FN) | 68 | 18 | TUBE | ||||
| TL16C754BFNG4 | ACTIVE | -40 to 85 | 8.15 | 1ku | PLCC (FN) | 68 | 18 | TUBE | ||||
| TL16C754BPN | ACTIVE | -40 to 85 | 7.85 | 1ku | LQFP (PN) | 80 | View | 119 | JEDEC TRAY (10+1) | |||
| TL16C754BPNG4 | ACTIVE | -40 to 85 | 7.85 | 1ku | LQFP (PN) | 80 | View | 119 | JEDEC TRAY (10+1) | |||
| TL16C754BPNR | ACTIVE | -40 to 85 | 7.10 | 1ku | LQFP (PN) | 80 | View | 1000 | LARGE T&R | Purchase Samples | ||
| TL16C754BPNRG4 | ACTIVE | -40 to 85 | 7.10 | 1ku | LQFP (PN) | 80 | View | 1000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:42 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksTL16C754BFN | |||
| Americas | Arrow | 50 | |
| Rochester Electronics | 373 | ||
| Asia | Farnell Asia | 40 | |
| Europe | EBV Elektronik | 522 | |
| Farnell | 29 | ||
| Spoerle | 18 | ||
| Worldwide | DigiKey | 86 | |
| Mouser Electronics | 9 | ||
| TI Lead Time*: 14 WeeksTL16C754BFNG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTL16C754BPN | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | 11 | ||
| Europe | Avnet-SILICA | 826 | |
| Compel | 50 | ||
| Worldwide | DigiKey | 2 | |
| TI Lead Time*: 20 WeeksTL16C754BPNG4 | |||
| Americas | Avnet | 73 | |
| Europe | EBV Elektronik | 238 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTL16C754BPNR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTL16C754BPNRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TL16C754BFN | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16C754BFNG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16C754BPN | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16C754BPNG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16C754BPNR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16C754BPNRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TL16C754B 
| Part # | Name | Product Family | Comments |
| TL16C754C | Quad UART with 64-Byte FIFO | INTERFACE - UARTS | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. Enhancements include lower supply voltage support, asynch data bus, & auto RS-485 X-cvr/channel |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TL16C754C | Quad UART with 64-Byte FIFO | INTERFACE-UARTS | TI customers also evaluated this product. |
| TL16C554A | Quad UART with 16-Byte FIFOs | INTERFACE-UARTS | TI customers also evaluated this product. |
| XTR105 | 4-20mA Current Transmitter with Sensor Excitation and Linearization | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| OPA445 | High Voltage FET-Input Operational Amplifier | PRECISION AMPLIFIER-HIGH VOLTAGE | TI customers also evaluated this product. |
| SN74HC132 | Quadruple Positive-NAND Gates With Schmitt-Trigger Inputs | GATES-NAND GATES | TI customers also evaluated this product. |
| TLV5630 | 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| SN74LVC1G32 | Single 2-Input Positive-OR Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| TFP410 | PanelBus DVI Transmitter 165MHz | DISPLAY INTERFACE-PANELBUS (DVI) | TI customers also evaluated this product. |
| INA126 | Micropower Instrumentation Amplifier Single and Dual Versions | INSTRUMENTATION AMPLIFIER-DUAL SUPPLY | TI customers also evaluated this product. |
| TPS74401 | Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| INA114 | Precision Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER-DUAL SUPPLY | TI customers also evaluated this product. |
| TPS767D318-Q1 | Automotive Catalog Dual-Output Low-Dropout Voltage Regulators | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |

No Tags are Available for this Part Number