TL16C754C Status: ACTIVE

Quad UART with 64-Byte FIFO


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TL16C2752 TL16C750 TL16C752C TL16C754C
Number of Channels2  1  2  4  
FIFOs(bytes)64  64  64  64  
Operating Voltage(V)1.8, 2.5,3.3,5  3.3,5  1.8,2.5,3.3,5  1.8, 2.5,3.3,5  
Operating Temp Range(Celsius)-40 to 85,0 to 70   -40 to 85,0 to 70  -40 to 85,0 to 70  
Pin/Package44PLCC  44PLCC, 64LQFP  32QFN, 48TQFP  64LQFP  
RatingCatalog  Catalog  Catalog  Catalog  
Tx / Rx FIFO INT TrigProg. / Prog.  No / 4 Levels  Prog. / Prog.  Prog. / Prog.  
Auto RTS/CTSYes  Yes  Yes  Yes  
CPU InterfaceX86  X86  X86  X86  
Baud Rate (max) at Vcc = 1.8V and with 16X Sampling(Mbps)1.0  N/A  1.0  1.0  
Baud Rate (max) at Vcc = 2.5V and with 16X Sampling(Mbps)1.5  N/A  1.5  1.5  
Baud Rate (max) at Vcc = 3.3V and with 16X Sampling(Mbps)2.0  0.875  2.0  2.0  
Baud Rate (max) at Vcc = 5.0V and with 16X Sampling(Mbps)3.0  1.0  3.0  3.0  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TL16C754B: Quad UART with 64-Byte FIFO
  • TL16C752C: Dual UART With 64-Byte FIFO
  • TL16C554A: Quad UART with 16-Byte FIFOs
  • TL084: JFET-Input Operational Amplifier
  • LM358: Dual Operational Amplifiers
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector

Product Information

Features

  • ST16C654/654D Pin Compatible With
    Additional Enhancements
  • Support up to 24-MHz Crystal Input Clock
    (1.5 Mbps)
  • Support up to 48-MHz Oscillator Input
    Clock (3 Mbps) for 5-V Operation
  • Support up to 32-MHz Oscillator Input
    Clock (2 Mbps) for 3.3-V Operation
  • Support up to 24-MHz Input Clock (1.5 Mbps)
    for 2.5-V Operation
  • Support up to 16-MHz Input Clock (1 Mbps)
    for 1.8-V Operation
  • 64-Byte Transmit FIFO
  • 64-Byte Receive FIFO With Error Flags
  • Programmable and Selectable Transmit and Receive
    FIFO Trigger Levels for DMA and Interrupt Generation
  • Programmable Receive FIFO Trigger Levels
    for Software/Hardware Flow Control
  • Software/Hardware Flow Control
    • Programmable Xon/Xoff Characters
    • Programmable Auto-RTS and Auto-CTS
  • Optional Data Flow Resume by Xon Any Character
  • DMA Signaling Capability for Both Received
    and Transmitted Data on PN Package
  • RS-485 Mode Support
  • Support 1.8-V, 2.5-V, 3.3-V, or 5-V Supply
  • Characterized for Operation From –40°C to
    85°C, Available in Commercial and
    Industrial Temperature Grades
  • Software-Selectable Baud-Rate Generator
  • Prescalable Provides Additional Divide-by-4 Function

View All Features in Datasheet

Description

The ’754C is a quad universal asynchronous receiver/transmitter (UART) with 64-byte FIFOs, automatic hardware/software flow control, and data rates up to 3 Mbps. It incorporates the functionality of four UARTs, each UART having its own register set and FIFOs. The four UARTs share only the data bus interface and clock source, otherwise they operate independently. Another name for the UART function is Asynchronous Communications Element (ACE), and these terms are used interchangeably. The bulk of this document describes the behavior of each ACE, with the understanding that four such devices are incorporated into the ’754C. The ’754C offers enhanced features. It has a transmission control register (TCR) that stores received FIFO threshold level to start/stop transmission during hardware and software flow control.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TL16CP754CIPMACTIVE-40 to 856.80 | 1kuLQFP (PM) | 64 View 160 | JEDEC TRAY (5+1)
TL16CP754CIPMG4ACTIVE-40 to 856.80 | 1kuLQFP (PM) | 64 View 160 | JEDEC TRAY (5+1)
TL16CP754CIPMRACTIVE-40 to 856.20 | 1kuLQFP (PM) | 64 View 2500 | LARGE T&RPurchase Samples
TL16CP754CIPMRG4ACTIVE-40 to 856.20 | 1kuLQFP (PM) | 64 View 2500 | LARGE T&RPurchase Samples
TL16CP754CPMACTIVE0 to 706.60 | 1kuLQFP (PM) | 64 View 160 | JEDEC TRAY (5+1)
TL16CP754CPMG4ACTIVE0 to 706.60 | 1kuLQFP (PM) | 64 View 160 | JEDEC TRAY (5+1)
TL16CP754CPMRACTIVE0 to 706.00 | 1kuLQFP (PM) | 64 View 2500 | LARGE T&RPurchase Samples
TL16CP754CPMRG4ACTIVE0 to 706.00 | 1kuLQFP (PM) | 64 View 2500 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:42 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTL16CP754CIPM
AmericasArrow >1k
Avnet 24
AsiaWPI 189
TI Lead Time*: 20 WeeksTL16CP754CIPMG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL16CP754CIPMR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL16CP754CIPMRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL16CP754CPM
AmericasArrow 138
Avnet 97
AsiaWPI 138
WorldwideDigiKey 178
TI Lead Time*: 20 WeeksTL16CP754CPMG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL16CP754CPMR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL16CP754CPMRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TL16CP754CIPM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16CP754CIPMG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16CP754CIPMR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16CP754CIPMRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16CP754CPM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16CP754CPMG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16CP754CPMR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TL16CP754CPMRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL16C754C Help

Datasheet

Errata

More Literature

View More Literature for UARTs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL16C754B Quad UART with 64-Byte FIFO INTERFACE-UARTS TI customers also evaluated this product.
TL16C752C Dual UART With 64-Byte FIFO INTERFACE-UARTS TI customers also evaluated this product.
TL16C554A Quad UART with 16-Byte FIFOs INTERFACE-UARTS TI customers also evaluated this product.
TL084 JFET-Input Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
LM358 Dual Operational Amplifiers OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
MSP430F2132 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
DAC7512 Low-Power Rail-To-Rail Output 12-Bit Serial Input DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
MSP430F2370 16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 2048B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS76933 Single Output LDO, 100mA, Fixed(3.3V), Low Quiescent Current, Over Current Limitation LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
INA118 Precision, Low Power Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TL16C754C:

View All Tags

Other Support



Click Here