|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The 754C is a quad universal asynchronous receiver/transmitter (UART) with 64-byte FIFOs, automatic hardware/software flow control, and data rates up to 3 Mbps. It incorporates the functionality of four UARTs, each UART having its own register set and FIFOs. The four UARTs share only the data bus interface and clock source, otherwise they operate independently. Another name for the UART function is Asynchronous Communications Element (ACE), and these terms are used interchangeably. The bulk of this document describes the behavior of each ACE, with the understanding that four such devices are incorporated into the 754C. The 754C offers enhanced features. It has a transmission control register (TCR) that stores received FIFO threshold level to start/stop transmission during hardware and software flow control. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TL16CP754CIPM | ACTIVE | -40 to 85 | 6.80 | 1ku | LQFP (PM) | 64 | View | 160 | JEDEC TRAY (5+1) | |
| TL16CP754CIPMG4 | ACTIVE | -40 to 85 | 6.80 | 1ku | LQFP (PM) | 64 | View | 160 | JEDEC TRAY (5+1) | |
| TL16CP754CIPMR | ACTIVE | -40 to 85 | 6.20 | 1ku | LQFP (PM) | 64 | View | 2500 | LARGE T&R | Purchase Samples |
| TL16CP754CIPMRG4 | ACTIVE | -40 to 85 | 6.20 | 1ku | LQFP (PM) | 64 | View | 2500 | LARGE T&R | Purchase Samples |
| TL16CP754CPM | ACTIVE | 0 to 70 | 6.60 | 1ku | LQFP (PM) | 64 | View | 160 | JEDEC TRAY (5+1) | |
| TL16CP754CPMG4 | ACTIVE | 0 to 70 | 6.60 | 1ku | LQFP (PM) | 64 | View | 160 | JEDEC TRAY (5+1) | |
| TL16CP754CPMR | ACTIVE | 0 to 70 | 6.00 | 1ku | LQFP (PM) | 64 | View | 2500 | LARGE T&R | Purchase Samples |
| TL16CP754CPMRG4 | ACTIVE | 0 to 70 | 6.00 | 1ku | LQFP (PM) | 64 | View | 2500 | LARGE T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:40 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTL16CP754CIPM | |||
| Americas | Arrow | >1k | |
| Avnet | 24 | ||
| Asia | WPI | 189 | |
| TI Lead Time*: 20 WeeksTL16CP754CIPMG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTL16CP754CIPMR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTL16CP754CIPMRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTL16CP754CPM | |||
| Americas | Arrow | 138 | |
| Avnet | 97 | ||
| Asia | WPI | 138 | |
| Worldwide | DigiKey | 178 | |
| TI Lead Time*: 20 WeeksTL16CP754CPMG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTL16CP754CPMR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTL16CP754CPMRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TL16CP754CIPM | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16CP754CIPMG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16CP754CIPMR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16CP754CIPMRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16CP754CPM | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16CP754CPMG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16CP754CPMR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TL16CP754CPMRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TL16C754C 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TL16C754B | Quad UART with 64-Byte FIFO | INTERFACE-UARTS | TI customers also evaluated this product. |
| TL16C752C | Dual UART With 64-Byte FIFO | INTERFACE-UARTS | TI customers also evaluated this product. |
| TL16C554A | Quad UART with 16-Byte FIFOs | INTERFACE-UARTS | TI customers also evaluated this product. |
| TPS767D301 | Dual-Output Low-Dropout (LDO) Voltage Regulators | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| SN74LVC244A | Octal Buffer/Driver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| ADS8509 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| SN74LVC2G04 | Dual Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN65HVD3082E | Low-Power RS-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| LM324 | Quadruple Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| LMV321 | Single Low-Voltage Rail-to-Rail Output Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| OPA604 | FET-Input, Audio Operational Amplifier | PRECISION AMPLIFIER-WIDE BANDWIDTH | TI customers also evaluated this product. |

Most Popular Tags for TL16C754C: