|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThe TL1963A-xx is a low-dropout (LDO) regulator optimized for fast transient response. The device can supply 1.5 A of output current with a dropout voltage of 340 mV. Operating quiescent current is 1 mA, dropping to less than 1 µA in shutdown. Quiescent current is well controlled; it does not rise in dropout as it does with many other regulators. In addition to fast transient response, the TL1963A-xx regulators have very low output noise, which makes them ideal for sensitive RF supply applications. Output voltage range is from 1.21 V to 20 V. The TL1963A-xx regulators are stable with output capacitors as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The devices are available in fixed output voltages of 1.5 V, 1.8 V, 2.5 V, and 3.3 V, and as an adjustable device with a 1.21-V reference voltage. The TL1963A-xx regulators are available in the 5-pin TO-263 (KTT), 6-pin TO-223 (DCQ), and 3-pin SOT-223 (DCY) packages. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TL1963A-33DCQR | ACTIVE | -40 to 125 | 1.20 | 1ku | SOT-223 (DCQ) | 6 | View | 2500 | LARGE T&R | |
| TL1963A-33DCYR | ACTIVE | -40 to 125 | 1.10 | 1ku | SOT-223 (DCY) | 4 | View | 2500 | LARGE T&R | |
| TL1963A-33KTTR | ACTIVE | -40 to 125 | 1.25 | 1ku | DDPAK/TO-263 (KTT) | 5 | View | 500 | LARGE T&R | |
| TL1963A-33KTTT | PREVIEW | -40 to 125 | DDPAK/TO-263 (KTT) | 5 | View | Not Available | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:40 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksTL1963A-33DCQR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 14 WeeksTL1963A-33DCYR | |||
| Worldwide | DigiKey | 430 | |
| TI Lead Time*: 12 WeeksTL1963A-33KTTR | |||
| Americas | Arrow | 500 | |
| Avnet | 500 | ||
| Newark | 500 | ||
| Asia | WPI | 419 | |
| Worldwide | DigiKey | 684 | |
| Mouser Electronics | 360 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TL1963A-33DCQR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TL1963A-33DCYR | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| TL1963A-33KTTR | Green (RoHS & no Sb/Br) | CU SN | Level-3-245C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TL1963A-33 
View Application Notes for Single Channel LDO
| Name | Part # | Company | Tool / Software Type |
| TL1963A-33EVM Evaluation Module | TL1963A-33EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TL1963A | Single Output LDO, 1.5A, Adj. (1.21V to 20V), Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS7A4533 | Low-Noise Fast-Transient-Response 1.5-A LDO Regulator | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |

No Tags are Available for this Part Number