TPS7A4501: Single Output LDO, 1.5A, Adj. (1.21V to 20V), Low Noise, Fast Transient Response
TPS62110: Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16
TPS54160: 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™
TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter
Product Information
Features
Optimized for Fast Transient Response
Output Current: 1.5 A
Dropout Voltage: 340 mV
Low Noise: 40 µVRMS (10 Hz to 100 kHz)
1-mA Quiescent Current
No Protection Diodes Needed
Controlled Quiescent Current in Dropout
Fixed Output Voltages: 1.5 V, 1.8 V, 2.5 V, and 3.3 V
Adjustable Output Voltage: 1.21 V to 20 V
Less Than 1-µA Quiescent Current in Shutdown
Stable with 10-µF Output Capacitor
Stable with Ceramic Capacitors
Reverse-Battery Protection
No Reverse Current
Thermal Limiting
APPLICATIONS
3.3-V to 2.5-V Logic Power Supplies
Post Regulator for Switching Supplies
DESCRIPTION/ORDERING INFORMATION
The TL1963A-xx is a low-dropout (LDO) regulator optimized for fast transient response. The device can supply 1.5 A of output current with a dropout voltage of 340 mV. Operating quiescent current is 1 mA, dropping to less than 1 µA in shutdown. Quiescent current is well controlled; it does not rise in dropout as it does with many other regulators. In addition to fast transient response, the TL1963A-xx regulators have very low output noise, which makes them ideal for sensitive RF supply applications.
Output voltage range is from 1.21 V to 20 V. The TL1963A-xx regulators are stable with output capacitors as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The devices are available in fixed output voltages of 1.5 V, 1.8 V, 2.5 V, and 3.3 V, and as an adjustable device with a 1.21-V reference voltage. The TL1963A-xx regulators are available in the 5-pin TO-263 (KTT), 6-pin TO-223 (DCQ), and 3-pin SOT-223 (DCY) packages.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:40 AM GMT, 22 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.