TL1963A Status: ACTIVE

Single Output LDO, 1.5A, Adj. (1.21V to 20V), Fast Transient Response


      
         
Alert me about changes<br/>to this product

 TL1963ATL1963A-15 TL1963A-18 TL1963A-25 TL1963A-33 
Iout(Max)(A)1.5  1.5  1.5  1.5  1.5  
Vdo(Typ)(mV)340  340  340  340  340  
Iq(Typ)(mA)1  1  1  1  1  
Vin(Min)(V)2.1  2.1  2.1  2.1  2.1  
Vin(Max)(V)20  20  20  20  20  
Vout(Min)(V)1.21  1.5  1.8  2.5  3.3  
Vout(Max)(V)20  1.5  1.8  2.5  3.3  
Output Capacitor(uF)10  10  10  10  10  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V) 1.5  1.8  2.5  3.3  
Pin/Package5DDPAK/TO-263, 6SOT-223  4SOT-223, 5DDPAK/TO-263, 6SOT-223  4SOT-223, 5DDPAK/TO-263, 6SOT-223  4SOT-223, 5DDPAK/TO-263, 6SOT-223  4SOT-223, 5DDPAK/TO-263, 6SOT-223  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TL1963A-33: 1.5-A Low-Noise Fast-Transient-Response LDO Regulator
  • TPS7A4501: Single Output LDO, 1.5A, Adj. (1.21V to 20V), Low Noise, Fast Transient Response
  • TPS62110: Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16
  • TPS54160: 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter

Product Information

Features

  • Optimized for Fast Transient Response
  • Output Current: 1.5 A
  • Dropout Voltage: 340 mV
  • Low Noise: 40 µVRMS (10 Hz to 100 kHz)
  • 1-mA Quiescent Current
  • No Protection Diodes Needed
  • Controlled Quiescent Current in Dropout
  • Fixed Output Voltages: 1.5 V, 1.8 V, 2.5 V, and 3.3 V
  • Adjustable Output Voltage: 1.21 V to 20 V
  • Less Than 1-µA Quiescent Current in Shutdown
  • Stable with 10-µF Output Capacitor
  • Stable with Ceramic Capacitors
  • Reverse-Battery Protection
  • No Reverse Current
  • Thermal Limiting
  • APPLICATIONS
    • 3.3-V to 2.5-V Logic Power Supplies
    • Post Regulator for Switching Supplies

DESCRIPTION/ORDERING INFORMATION

The TL1963A-xx is a low-dropout (LDO) regulator optimized for fast transient response. The device can supply 1.5 A of output current with a dropout voltage of 340 mV. Operating quiescent current is 1 mA, dropping to less than 1 µA in shutdown. Quiescent current is well controlled; it does not rise in dropout as it does with many other regulators. In addition to fast transient response, the TL1963A-xx regulators have very low output noise, which makes them ideal for sensitive RF supply applications.

Output voltage range is from 1.21 V to 20 V. The TL1963A-xx regulators are stable with output capacitors as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The devices are available in fixed output voltages of 1.5 V, 1.8 V, 2.5 V, and 3.3 V, and as an adjustable device with a 1.21-V reference voltage. The TL1963A-xx regulators are available in the 5-pin TO-263 (KTT), 6-pin TO-223 (DCQ), and 3-pin SOT-223 (DCY) packages.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TL1963ADCQRACTIVE 1.20 | 1kuSOT-223 (DCQ) | 6 View 2500 | LARGE T&R
TL1963AKTTRACTIVE-40 to 1251.25 | 1kuDDPAK/TO-263 (KTT) | 5 View 500 | LARGE T&R
TL1963AKTTRG3ACTIVE-40 to 1251.25 | 1kuDDPAK/TO-263 (KTT) | 5 View 500 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:36 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTL1963ADCQR
AsiaWPI >1k
WorldwideDigiKey 29
TI Lead Time*: 12 WeeksTL1963AKTTR
AmericasArrow 500
Avnet 825
AsiaWPI 46
EuropeEBV Elektronik 102
WorldwideMouser Electronics 542
TI Lead Time*: 12 WeeksTL1963AKTTRG3
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TL1963ADCQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL1963AKTTR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-245C-168 HRViewView
TL1963AKTTRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-245C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL1963A Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

View User Guides for Single Channel LDO

Tools & Software

NamePart # Company Tool / Software Type
TL1963AEVM Evaluation ModuleTL1963AEVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL1963A-33 1.5-A Low-Noise Fast-Transient-Response LDO Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS7A4501 Single Output LDO, 1.5A, Adj. (1.21V to 20V), Low Noise, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54160 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54386 Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TL1963A:

View All Tags

Other Support



Click Here