|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD, PowerFLEX are trademarks of Texas Instruments. DESCRIPTION/ORDERING INFORMATIONThe TL2575 and TL2575HV greatly simplify the design of switching power supplies by conveniently providing all the active functions needed for a step-down (buck) switching regulator in an integrated circuit. Accepting a wide input voltage range of up to 60 V (HV version) and available in fixed output voltages of 3.3 V, 5 V, 12 V, 15 V, or an adjustable-output version, the TL2575 and TL2575HV have an integrated switch capable of delivering 1 A of load current, with excellent line and load regulation. The device also offers internal frequency compensation, a fixed-frequency oscillator, cycle-by-cycle current limiting, and thermal shutdown. In addition, a manual shutdown is available via an external ON/OFF pin. The TL2575 and TL2575HV represent superior alternatives to popular three-terminal linear regulators. Due to their high efficiency, the devices significantly reduce the size of the heatsink and, in many cases, no heatsink is required. Optimized for use with standard series of inductors available from several different manufacturers, the TL2575 and TL2575HV greatly simplify the design of switch-mode power supplies by requiring a minimal addition of only four to six external components for operation. The TL2575 and TL2575HV are characterized for operation over the virtual junction temperature range of -40°C to 125°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TL2575-15IKTTR | ACTIVE | -40 to 125 | 1.35 | 1ku | DDPAK/TO-263 (KTT) | 5 | View | 500 | LARGE T&R | |||
| TL2575-15IKTTRG3 | ACTIVE | -40 to 125 | 1.35 | 1ku | DDPAK/TO-263 (KTT) | 5 | View | 500 | LARGE T&R | |||
| TL2575-15IKV | ACTIVE | -40 to 125 | 1.40 | 1ku | TO-220 (KV) | 5 | 50 | TUBE | ||||
| TL2575-15IN | ACTIVE | -40 to 125 | 1.10 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | |||
| TL2575-15INE4 | ACTIVE | -40 to 125 | 1.10 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:40 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksTL2575-15IKTTR | |||
| Americas | Arrow | 500 | |
| Newark | 547 | ||
| Asia | Farnell Asia | 547 | |
| WPI | 337 | ||
| Worldwide | DigiKey | 167 | |
| Mouser Electronics | 475 | ||
| TI Lead Time*: 14 WeeksTL2575-15IKTTRG3 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 12 WeeksTL2575-15IKV | |||
| Americas | Arrow | 800 | |
| Newark | 398 | ||
| Rochester Electronics | 400 | ||
| Asia | Farnell Asia | 398 | |
| WPI | 40 | ||
| Europe | Compel | 500 | |
| Worldwide | DigiKey | 615 | |
| Mouser Electronics | 387 | ||
| TI Lead Time*: 14 WeeksTL2575-15IN | |||
| Americas | Arrow | 425 | |
| Newark | 425 | ||
| Rochester Electronics | 425 | ||
| Asia | Farnell Asia | 425 | |
| Worldwide | DigiKey | 837 | |
| Mouser Electronics | 842 | ||
| TI Lead Time*: 14 WeeksTL2575-15INE4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TL2575-15IKTTR | Green (RoHS & no Sb/Br) | CU SN | Level-3-245C-168 HR | View | View |
| TL2575-15IKTTRG3 | Green (RoHS & no Sb/Br) | CU SN | Level-3-245C-168 HR | View | View |
| TL2575-15IKV | Pb-Free (RoHS) | CU SN | N/A for Pkg Type | View | View |
| TL2575-15IN | Pb-Free (RoHS) | CU NIPD | N/A for Pkg Type | View | View |
| TL2575-15INE4 | Pb-Free (RoHS) | CU NIPD | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TL2575-15 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TL2575HV-ADJ | 1-A Simple Step-Down Switching Voltage Regulators | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TL2575-12 | 1-A Simple Step-Down Switching Voltage Regulators | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TL2575HV-15 | 1-A Simple Step-Down Switching Voltage Regulators | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TL2575-33 | 1-A Simple Step-Down Switching Voltage Regulators | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TL2575-ADJ | 1-A Simple Step-Down Switching Voltage Regulators | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| MC34063A | 1.5-A Boost/Buck/Inverting Switching Regulator | DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number