TL2575HV-ADJ Status: ACTIVE

1-A Simple Step-Down Switching Voltage Regulators


      
         
Alert me about changes<br/>to this product

 TL2575HV-05 TL2575HV-12 TL2575HV-15 TL2575HV-33 TL2575HV-ADJ
Iout(Max)(A)1  1  1  1  1  
Vin(Min)(V)4.75  4.75  4.75  4.75  4.75  
Vin(Max)(V)60  60  60  60  60  
Vout(Min)(V)4.75  11.4  14.25  3.135  1.23  
Vout(Max)(V)5  12  15  3.3  57  
Preset Vout(V)5  12  15  3.3   
Iq(Typ)(mA)5  5  5  5  5  
Switching Frequency(Typ)(kHz)52  52  52  52  52  
Switch Current Limit(Typ)(A)2.8  2.8  2.8  2.8  2.8  
TopologyBuck  Buck  Buck  Buck  Buck  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125  
Pin/Package16PDIP, 5DDPAK/TO-263, 5TO-220  16PDIP, 5DDPAK/TO-263, 5TO-220  16PDIP, 5DDPAK/TO-263, 5TO-220  16PDIP, 5DDPAK/TO-263, 5TO-220  16PDIP, 5DDPAK/TO-263, 5TO-220  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Duty Cycle(Max)(%)98  98  98  98  98  
Regulated Outputs(#)1  1  1  1  1  
Thermal ShutdownYes  Yes  Yes  Yes  Yes  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS54060: 3.5V to 60V Input, 0.5A, 2.5MHz Step Down SWIFT™ Converter with Eco-Mode™
  • TL2575HV-05: 1-A Simple Step-Down Switching Voltage Regulators
  • LM2575: 1-A Simple Step-Down Adjustable Voltage Switching Regulator with Output Enable
  • TPS40210: Wide Input Range Current Mode Boost Controller
  • MC34063A: 1.5-A Boost/Buck/Inverting Switching Regulator

More Related Products

Product Information

Features

  • Fixed 3.3-V, 5-V, 12-V, and 15-V OptionsWith ±5% Regulation (Max) Over Line, Load, and Temperature Conditions
  • Adjustable Option With a Range of 1.23 V to 37 V (57 V for HV Version) and ±4% Regulation (Max) Over Line, Load, and Temperature Conditions
  • Specified 1-A Output Current
  • Wide Input Voltage Range. . .4.75 V to 40 V (60 V for HV Version)
  • Require Only Four External Components (Fixed Versions) and Use Readily Available Standard Inductors
  • 52-kHz (Typ) Fixed-Frequency Internal Oscillator
  • TTL Shutdown Capability With 50-µA (Typ) Standby Current
  • High Efficiency. . .as High as 88% (Typ)
  • Thermal Shutdown and Current-Limit Protection With Cycle-by-Cycle Current Limiting
  • APPLICATIONS
    • Simple High-Efficiency Step-Down (Buck) Regulators
    • Pre-Regulators for Linear Regulators
    • On-Card Switching Regulators
    • Positive-to-Negative Converters (Buck-Boost)

PowerPAD, PowerFLEX are trademarks of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

The TL2575 and TL2575HV greatly simplify the design of switching power supplies by conveniently providing all the active functions needed for a step-down (buck) switching regulator in an integrated circuit. Accepting a wide input voltage range of up to 60 V (HV version) and available in fixed output voltages of 3.3 V, 5 V, 12 V, 15 V, or an adjustable-output version, the TL2575 and TL2575HV have an integrated switch capable of delivering 1 A of load current, with excellent line and load regulation. The device also offers internal frequency compensation, a fixed-frequency oscillator, cycle-by-cycle current limiting, and thermal shutdown. In addition, a manual shutdown is available via an external ON/OFF pin.

The TL2575 and TL2575HV represent superior alternatives to popular three-terminal linear regulators. Due to their high efficiency, the devices significantly reduce the size of the heatsink and, in many cases, no heatsink is required. Optimized for use with standard series of inductors available from several different manufacturers, the TL2575 and TL2575HV greatly simplify the design of switch-mode power supplies by requiring a minimal addition of only four to six external components for operation.

The TL2575 and TL2575HV are characterized for operation over the virtual junction temperature range of -40°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TL2575HV-ADJIKTTRACTIVE-40 to 1251.15 | 1kuDDPAK/TO-263 (KTT) | 5 View 500 | LARGE T&R Download CAD Format for this Symbol 
TL2575HV-ADJIKVACTIVE-40 to 1251.15 | 1kuTO-220 (KV) | 5  50 | TUBE  
TL2575HV-ADJINACTIVE-40 to 1251.15 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TL2575HV-ADJINE4ACTIVE-40 to 1251.15 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:40 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksTL2575HV-ADJIKTTR
AmericasArrow 1k
Avnet >1k
Newark 238
AsiaWPI 470
EuropeCompel 500
WorldwideDigiKey 40
Mouser Electronics 310
TI Lead Time*: 8 WeeksTL2575HV-ADJIKV
AmericasArrow 605
Newark 211
Rochester Electronics >1k
AsiaWPI 39
WorldwideDigiKey 171
Mouser Electronics 283
TI Lead Time*: 14 WeeksTL2575HV-ADJIN
AmericasArrow 225
Newark 226
Rochester Electronics 250
AsiaFarnell Asia 226
WPI 60
WorldwideDigiKey 268
Mouser Electronics 485
TI Lead Time*: 14 WeeksTL2575HV-ADJINE4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TL2575HV-ADJIKTTR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-245C-168 HRViewView
TL2575HV-ADJIKV RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
TL2575HV-ADJIN RoHS Compliant Pb-Free (RoHS) CU NIPD N/A for Pkg TypeViewView
TL2575HV-ADJINE4 RoHS Compliant Pb-Free (RoHS) CU NIPD N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL2575HV-ADJ Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS54060 3.5V to 60V Input, 0.5A, 2.5MHz Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TL2575HV-05 1-A Simple Step-Down Switching Voltage Regulators DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
LM2575 1-A Simple Step-Down Adjustable Voltage Switching Regulator with Output Enable DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54362-Q1 Automotive Catalog 3A, 60V step down DC/DC converter with low Iq, voltage supervision and reset DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54160-Q1 Automotive Catalog 3.5V to 60V, 1.5A Step Down SWIFT(tm) Converter with Eco-Mode(tm) DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54160 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5430-Q1 Automotive Catalog 3-A Wide-Input-Range Step-Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS40210 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
MC34063A 1.5-A Boost/Buck/Inverting Switching Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here