|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The TL284x and TL384x series of control integrated circuits provide the features that are necessary to implement off-line or dc-to-dc fixed-frequency current-mode control schemes, with a minimum number of external components. Some of the internally implemented circuits are an undervoltage lockout (UVLO), featuring a start-up current of less than 1 mA, and a precision reference trimmed for accuracy at the error amplifier input. Other internal circuits include logic to ensure latched operation, a pulse-width modulation (PWM) comparator (that also provides current-limit control), and a totem-pole output stage designed to source or sink high-peak current. The output stage, suitable for driving N-channel MOSFETs, is low when it is in the off state. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TL2845D | ACTIVE | -40 to 85 | 0.50 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| TL2845D-8 | ACTIVE | -40 to 85 | 0.50 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| TL2845DE4 | ACTIVE | -40 to 85 | 0.50 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| TL2845DE4-8 | ACTIVE | -40 to 85 | 0.50 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| TL2845DG4 | ACTIVE | -40 to 85 | 0.50 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| TL2845DG4-8 | ACTIVE | -40 to 85 | 0.50 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| TL2845DR | ACTIVE | -40 to 85 | 0.45 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TL2845DR-8 | ACTIVE | -40 to 85 | 0.45 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| TL2845DRE4 | ACTIVE | -40 to 85 | 0.45 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TL2845DRE4-8 | ACTIVE | -40 to 85 | 0.45 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| TL2845DRG4 | ACTIVE | -40 to 85 | 0.45 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TL2845DRG4-8 | ACTIVE | -40 to 85 | 0.45 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| TL2845P | ACTIVE | -40 to 85 | 0.45 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Purchase Samples | ||
| TL2845PE4 | ACTIVE | -40 to 85 | 0.45 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:40 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksTL2845D | |||
| Americas | Avnet | 200 | |
| Rochester Electronics | 830 | ||
| TI Lead Time*: 15 WeeksTL2845D-8 | |||
| Americas | Rochester Electronics | 30 | |
| Europe | Avnet-SILICA | 225 | |
| EBV Elektronik | 10 | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 7 | ||
| TI Lead Time*: 18 WeeksTL2845DE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksTL2845DE4-8 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksTL2845DG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksTL2845DG4-8 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksTL2845DR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 15 WeeksTL2845DR-8 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 18 WeeksTL2845DRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksTL2845DRE4-8 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksTL2845DRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksTL2845DRG4-8 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksTL2845P | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Europe | Spoerle | 500 | |
| Worldwide | Mouser Electronics | 55 | |
| TI Lead Time*: 18 WeeksTL2845PE4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TL2845D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL2845D-8 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL2845DE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL2845DE4-8 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL2845DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL2845DG4-8 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL2845DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL2845DR-8 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL2845DRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL2845DRE4-8 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL2845DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL2845DRG4-8 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL2845P | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TL2845PE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TL2845 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS61085 | 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS2051B | Single, Current-Limited, Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS5410 | 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| UCC28019 | 8-Pin Continuous Conduction Mode (CCM) PFC Controller | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| TPS2062 | Dual 1A Current-Limited, Power-Distribution Switches | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS78601 | Single Output LDO, 1.5A, Adj.(1.2 to 5.5V), Low Noise, High PSRR | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |

No Tags are Available for this Part Number