TL3116 Status: ACTIVE

Ultra-Fast Low-Power Precision Comparator


      
         
Alert me about changes<br/>to this product

 TL3116
Number of Channels1  
Iq per channel(Max)(mA)14.7  
tRESP Low - to - High(us)0.0099  
Output TypePush-Pull  
VIO (25 deg C)(Max)(mV)3  
Pin/Package8SOIC, 8TSSOP  
VICR(Min)(V)-5  
VICR(Max)(V)2.5  
Vs(Min)(V)5  
Vs(Max)(V)10  
Operating Temp Range(Celsius)-40 to 85,0 to 70  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TLV3501: 4.5ns Rail-to-Rail, High Speed Comparator in Microsized Packages
  • TLV3502: 4.5ns Rail-to-Rail Comparator
  • TL3016: Ultra-Fast Low-Power Precision Comparator
  • OPA690: Wideband, Voltage Feeback Operational Amplifier With Disable
  • THS3001: 420-MHz Current-Feedback Amplifier
  • PGA113: Zero-Drift, Programmable Gain Amplifier with MUX

More Related Products

Product Information

Features

  • Ultra-Fast Operation...10 ns (typ)
  • Low Positive Supply Current
       12.7 mA (Typ)
  • Operates From a Single 5-V Supply or From a Split ±5-V Supply
  • Complementary Outputs
  • Input Common-Mode Voltage Includes Negative Rail
  • Low Offset Voltage
  • No Minimum Slew Rate Requirement
  • Output Latch Capability
  • Functional Replacement to the LT1116

Description

The TL3116 is an ultra-fast comparator designed to interface directly to TTL logic while operating from either a single 5-V power supply or dual ±5-V supplies. The input common-mode voltage extends to the negative rail for ground sensing applications. It features extremely tight offset voltage and high gain for precision applications. It has complementary outputs that can be latched using the LATCH ENABLE terminal. Figure 1 shows the positive supply current of the comparator. The TL3116 only requires 12.7 mA (typical) to achieve a propagation delay of 10 ns.

The TL3116 is a pin-for-pin functional replacement for the LT1116 comparator, offering high-speed operation but consuming much less power.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TL3116CDACTIVE0 to 701.05 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TL3116CDG4ACTIVE0 to 701.05 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TL3116CDRACTIVE0 to 700.95 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL3116CDRG4ACTIVE0 to 700.95 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL3116CPWACTIVE0 to 701.05 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL3116CPWG4ACTIVE0 to 701.05 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL3116CPWLEOBSOLETE  TSSOP (PW) | 8 View    Download CAD Format for this FootprintNot Available
TL3116CPWRACTIVE0 to 700.95 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL3116CPWRG4ACTIVE0 to 700.95 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL3116IDACTIVE-40 to 851.15 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TL3116IDG4ACTIVE-40 to 851.15 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TL3116IDRACTIVE-40 to 851.05 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL3116IDRG4ACTIVE-40 to 851.05 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL3116IPWACTIVE-40 to 851.15 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL3116IPWG4ACTIVE-40 to 851.15 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL3116IPWLEOBSOLETE  TSSOP (PW) | 8 View    Download CAD Format for this FootprintNot Available
TL3116IPWRACTIVE-40 to 851.05 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL3116IPWRG4ACTIVE-40 to 851.05 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:41 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTL3116CD
AmericasArrow 5
Avnet >1k
Newark 308
Rochester Electronics 843
AsiaFarnell Asia 260
WPI 93
EuropeAvnet-SILICA 72
Farnell 232
TI Lead Time*: 20 WeeksTL3116CDG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL3116CDR
AmericasArrow >1k
Rochester Electronics >1k
TI Lead Time*: 20 WeeksTL3116CDRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL3116CPW
AmericasArrow 61
Rochester Electronics 800
AsiaWPI 121
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL3116CPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL3116CPWR
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTL3116CPWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL3116ID
AmericasArrow 325
Newark 294
Rochester Electronics 200
AsiaWPI >1k
WorldwideDigiKey 129
TI Lead Time*: 20 WeeksTL3116IDG4
EuropeEBV Elektronik 75
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL3116IDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL3116IDRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL3116IPW
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL3116IPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL3116IPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL3116IPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TL3116CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL3116CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL3116CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL3116CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL3116CPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL3116CPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL3116CPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL3116CPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL3116ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL3116IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL3116IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL3116IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL3116IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL3116IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL3116IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL3116IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL3116 Help

Datasheet

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV3501 4.5ns Rail-to-Rail, High Speed Comparator in Microsized Packages AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TLV3502 4.5ns Rail-to-Rail Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TL3016 Ultra-Fast Low-Power Precision Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TL712 Single Differential Comparator with Push-Pull Outputs AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
LM306 Single, Strobed, High Speed Differential Comparator with Push-Pull Outputs AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TL714 Single High-Speed Differential Comparator with Push-Pull Outputs AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
OPA690 Wideband, Voltage Feeback Operational Amplifier With Disable HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
THS3001 420-MHz Current-Feedback Amplifier HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
PGA113 Zero-Drift, Programmable Gain Amplifier with MUX AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
DAC904 14-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
OPA684 Low-Power, Current Feedback Operational Amplifier With Disable HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
OPA820 Unity Gain Stable,Low Noise,Voltage Feedback Operational Amplifier HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
DAC900 10-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC902 12-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
OPA695 Ultra-Wideband, Current-Feedback Operational Amplifier with Disable HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
INA128 Precision, Low Power Instrumentation Amplifiers INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here