TL3842B Status: ACTIVE

High-Performance Current-Mode PWM Controller

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TL3842BTL3843B TL3844B TL3845B 
TopologyBoost, Flyback, Forward  Boost, Flyback, Forward  Boost, Flyback, Forward  Boost, Flyback, Forward  
Control MethodCurrent  Current  Current  Current  
Duty Cycle(Max)(%)100  100  50  50  
PWM Outputs(#)1  1  1  1  
Frequency(Max)(kHz)500  500  500  500  
UVLO Thresholds On/Off(V)16/10  8.4/7.6  16/10  8.4/7.6  
Pin/Package14SOIC, 8PDIP, 8SOIC  14SOIC, 8PDIP, 8SOIC  14SOIC, 8PDIP, 8SOIC  14SOIC, 8SOIC, 8PDIP  
Regulated Outputs(#)1  1  1  1  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TL3842: Current-Mode PWM Controller
  • UCC28051: PFC Controller for low to medium power applications requiring compliance with IEC 1000-3-2

Product Information

Features

  • Low Start-Up Current (<0.5 mA)
  • Trimmed Oscillator Discharge Current
  • Current Mode Operation to 500 kHz
  • Automatic Feed-Forward Compensation
  • Latching PWM for Cycle-by-Cycle Current Limiting
  • Internally Trimmed Reference With Undervoltage Lockout
  • High-Current Totem-Pole Output Undervoltage Lockout With Hysteresis
  • Double-Pulse Suppression

DESCRIPTION/ORDERING INFORMATION

The TL284xB and TL384xB series of control integrated circuits provide the features that are necessary to implement off-line or dc-to-dc fixed-frequency current-mode control schemes, with a minimum number of external components. Internally implemented circuits include an undervoltage lockout (UVLO) and a precision reference that is trimmed for accuracy at the error amplifier input. Other internal circuits include logic to ensure latched operation, a pulse-width modulation (PWM) comparator that also provides current-limit control, and a totem-pole output stage designed to source or sink high-peak current. The output stage, suitable for driving N-channel MOSFETs, is low when it is in the off state.

The TL284xB and TL384xB series are pin compatible with the standard TL284x and TL384x with the following improvements. The start-up current is specified to be 0.5 mA (max), while the oscillator discharge current is trimmed to 8.3 mA (typ). In addition, during undervoltage lockout conditions, the output has a maximum saturation voltage of 1.2 V while sinking 10 mA (VCC = 5 V).

Major differences between members of these series are the UVLO thresholds and maximum duty-cycle ranges. Typical UVLO thresholds of 16 V (on) and 10 V (off) on the TLx842B and TLx844B devices make them ideally suited to off-line applications. The corresponding typical thresholds for the TLx843B and TLx845B devices are 8.4 V (on) and 7.6 V (off). The TLx842B and TLx843B devices can operate to duty cycles approaching 100%. A duty-cycle range of 0% to 50% is obtained by the TLx844B and TLx845B by the addition of an internal toggle flip-flop, which blanks the output off every other clock cycle.The TL284xB-series devices are characterized for operation from -40°C to 85°C. The TL384xB-series devices are characterized for operation from 0°C to 70°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TL3842BDACTIVE0 to 700.59 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TL3842BD-8ACTIVE0 to 700.59 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL3842BDG4ACTIVE0 to 700.59 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TL3842BDG4-8ACTIVE0 to 700.59 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL3842BDRACTIVE0 to 700.54 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL3842BDR-8ACTIVE0 to 700.54 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL3842BDRG4ACTIVE0 to 700.54 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL3842BDRG4-8ACTIVE0 to 700.54 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL3842BPACTIVE0 to 700.54 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL3842BPE4ACTIVE0 to 700.54 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
TL3842BDAs of 9:21 AM GMT, 03 Jul 2009As of 9:21 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 9 Weeks AmericasDigiKey 111
TL3842BD-8As of 9:21 AM GMT, 03 Jul 2009As of 9:21 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasArrow >1k
 Mouser Electronics 150
 Newark 681
TL3842BDG4As of 9:21 AM GMT, 03 Jul 2009As of 9:21 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 9 Weeks AmericasDigiKey  Available
TL3842BDG4-8As of 9:21 AM GMT, 03 Jul 2009As of 9:21 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 WeeksNone Reported
View Distributors
   
TL3842BDRAs of 9:21 AM GMT, 03 Jul 2009As of 9:21 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasArrow >1k
 DigiKey  Available
 AsiaWPI >1k
 EuropeAvnet-SILICA >1k
TL3842BDR-8As of 9:21 AM GMT, 03 Jul 2009As of 9:21 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AsiaWPI >1k
 EuropeAvnet-SILICA >1k
TL3842BDRG4As of 9:21 AM GMT, 03 Jul 2009As of 9:21 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasDigiKey  Available
TL3842BDRG4-8As of 9:21 AM GMT, 03 Jul 2009As of 9:21 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 WeeksNone Reported
View Distributors
   
TL3842BPAs of 9:21 AM GMT, 03 Jul 2009As of 9:21 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasMouser Electronics 1
 Newark 84
 AsiaWPI 662
TL3842BPE4As of 9:21 AM GMT, 03 Jul 2009As of 9:21 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 WeeksNone Reported
View Distributors
   
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TL3842BD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL3842BD-8 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL3842BDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL3842BDG4-8 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL3842BDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL3842BDR-8 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL3842BDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL3842BDRG4-8 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL3842BP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TL3842BPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL3842B Help

Datasheet

Application Notes

View Application Notes for PWM Power Supply Controllers

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL3842 Current-Mode PWM Controller   TI customers also evaluated this product.
UCC28051 PFC Controller for low to medium power applications requiring compliance with IEC 1000-3-2 AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here