|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThe TL284xB and TL384xB series of control integrated circuits provide the features that are necessary to implement off-line or dc-to-dc fixed-frequency current-mode control schemes, with a minimum number of external components. Internally implemented circuits include an undervoltage lockout (UVLO) and a precision reference that is trimmed for accuracy at the error amplifier input. Other internal circuits include logic to ensure latched operation, a pulse-width modulation (PWM) comparator that also provides current-limit control, and a totem-pole output stage designed to source or sink high-peak current. The output stage, suitable for driving N-channel MOSFETs, is low when it is in the off state. The TL284xB and TL384xB series are pin compatible with the standard TL284x and TL384x with the following improvements. The start-up current is specified to be 0.5 mA (max), while the oscillator discharge current is trimmed to 8.3 mA (typ). In addition, during undervoltage lockout conditions, the output has a maximum saturation voltage of 1.2 V while sinking 10 mA (VCC = 5 V). Major differences between members of these series are the UVLO thresholds and maximum duty-cycle ranges. Typical UVLO thresholds of 16 V (on) and 10 V (off) on the TLx842B and TLx844B devices make them ideally suited to off-line applications. The corresponding typical thresholds for the TLx843B and TLx845B devices are 8.4 V (on) and 7.6 V (off). The TLx842B and TLx843B devices can operate to duty cycles approaching 100%. A duty-cycle range of 0% to 50% is obtained by the TLx844B and TLx845B by the addition of an internal toggle flip-flop, which blanks the output off every other clock cycle.The TL284xB-series devices are characterized for operation from -40°C to 85°C. The TL384xB-series devices are characterized for operation from 0°C to 70°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TL3844BD | ACTIVE | 0 to 70 | 0.60 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| TL3844BD-8 | ACTIVE | 0 to 70 | 0.60 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| TL3844BDG4 | ACTIVE | 0 to 70 | 0.60 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| TL3844BDG4-8 | ACTIVE | 0 to 70 | 0.60 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| TL3844BDR | ACTIVE | 0 to 70 | 0.55 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TL3844BDR-8 | ACTIVE | 0 to 70 | 0.55 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TL3844BDRG4 | ACTIVE | 0 to 70 | 0.55 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TL3844BDRG4-8 | ACTIVE | 0 to 70 | 0.55 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TL3844BP | ACTIVE | 0 to 70 | 0.55 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Purchase Samples | ||
| TL3844BPE4 | ACTIVE | 0 to 70 | 0.55 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:42 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTL3844BD | |||
| Asia | WPI | 30 | |
| Europe | Avnet-SILICA | 4 | |
| TI Lead Time*: 15 WeeksTL3844BD-8 | |||
| Americas | Arrow | >1k | |
| Newark | 12 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 12 | |
| WPI | 190 | ||
| Worldwide | Mouser Electronics | 868 | |
| TI Lead Time*: 20 WeeksTL3844BDG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksTL3844BDG4-8 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTL3844BDR | |||
| Americas | Arrow | >1k | |
| Europe | Avnet-SILICA | >1k | |
| TI Lead Time*: 20 WeeksTL3844BDR-8 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTL3844BDRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTL3844BDRG4-8 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTL3844BP | |||
| Americas | Newark | 138 | |
| Rochester Electronics | 850 | ||
| Asia | WPI | 45 | |
| Worldwide | Mouser Electronics | 66 | |
| TI Lead Time*: 20 WeeksTL3844BPE4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TL3844BD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL3844BD-8 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL3844BDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL3844BDG4-8 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL3844BDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL3844BDR-8 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL3844BDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL3844BDRG4-8 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TL3844BP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TL3844BPE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TL3844B 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TL3843B | High-Performance Current-Mode PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number