|
|
|
|
Product InformationFeatures
Description
The TL393 is a dual differential comparator built using a new Texas Instruments-developed bipolar process. The TL393 is intended as an enhanced alternative to the industry-standard LM393 in circuits with supply-voltage limits of 7 V. The new bipolar process allows the TL393 to perform with lower supply-current requirements than the LM393 (0.7 mA typical) while still providing a faster response time than the older device. Package availability for this device includes the TSSOP (thin-shrink small-outline package). With a maximum thickness of 1.1 mm and a package area that is 25% smaller than the standard surface-mount package, the TSSOP is ideal for high-density circuits, particularly in hand-held and portable equipment.
|
| Packaging | CAD Design Tools | Samples | |||
| Device | Status | Package | Pins | Top Side Marking | Footprints | Samples |
| TL393ID | OBSOLETE | SOIC (D) | 8 | View | Not Available | |
| TL393IDR | OBSOLETE | SOIC (D) | 8 | View | Not Available | |
| TL393IP | OBSOLETE | PDIP (P) | 8 | View | Not Available | |
| TL393IPWLE | OBSOLETE | TSSOP (PW) | 8 | View | Not Available | |
| Reported Distributor Inventory as of 10:41 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**TL393ID | |||
| Americas | Rochester Electronics | >1k | |
| Call**TL393IP | |||
| Americas | Rochester Electronics | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TL393 
| Name | Part # | Company | Tool / Software Type |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |

No Tags are Available for this Part Number