TL4050C50-Q1 Status: ACTIVE

Automotive Catalog Precision Micropower Shunt Voltage Reference


      
         
Alert me about changes<br/>to this product

 TL4050C20-Q1 TL4050C50-Q1
VO(V)2.048   
Initial Accuracy @ 25/deg C(%)0.5   
Temp Coeff(Max)(ppm/ degree C)50  50  
Temp Coeff(Typ)(ppm/ degree C)15   
Min Iz for Regulation(uA)65   
Pin/Package3SOT-23  3SOT-23  
Approx. Price (US$) 0.68 | 1ku   0.68 | 1ku  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  
RatingAutomotive  Automotive  
 SamplesSamples
 InventoryInventory

Other qualified versions of TL4050C50-Q1

Version Part Number Definition
Catalog TL4050C50 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • REF5025-HT: Low Noise, Very Low Drift, Precision Voltage References
  • Product Information

    Features

    • Qualified for Automotive Applications
    • Fixed Output Voltages of 2.048 V, 2.5 V,
      4.096 V, 5 V, 8.192 V, and 10 V
    • Tight Output Tolerances and Low Temperature Coefficient
      • Max 0.1%, 50 ppm/°C – A Grade
      • Max 0.2%, 50 ppm/°C – B Grade
      • Max 0.5%, 50 ppm/°C – C Grade
    • Low Output Noise . . . 41 µVRMS Typ
    • Wide Operating Current Range . . . 60 µA Typ to 15 mA
    • Stable With All Capacitive Loads; No Output Capacitor Required
    • Available in Extended Temperature Range . . . –40°C to 125°C
    • APPLICATIONS
      • Data-Acquisition Systems
      • Power Supplies and Power-Supply Monitors
      • Instrumentation and Test Equipment
      • Process Controls
      • Precision Audio
      • Automotive Electronics
      • Energy Management
      • Battery-Powered Equipment

    DESCRIPTION/ORDERING INFORMATION

    The TL4050 series of shunt voltage references are versatile easy-to-use references suitable for a wide array of applications. The two-terminal fixed-output device requires no external capacitors for operation and is stable with all capacitive loads. Additionally, the reference offers low dynamic impedance, low noise, and low temperature coefficient to ensure a stable output voltage over a wide range of operating currents and temperatures.

    The TL4050 is offered in three initial tolerances, ranging from 0.1% (max) for the A grade to 0.5% (max) for the C grade. Thus, a great deal of flexibility is offered to designers in choosing the best cost-to-performance ratio for their applications. Packaged in the space-saving
    SOT-23-3 and SC-70 packages and requiring a minimum current of 45 µA (typ), the TL4050 also is ideal for portable applications.

    The TL4050xI is characterized for operation over an ambient temperature range of –40°C to 85°C. The TL4050xQ is characterized for operation over an ambient temperature range of
    –40°C to 125°C.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
    TL4050C50QDBZRQ1ACTIVE-40 to 1250.68 | 1kuSOT-23 (DBZ) | 3 View 3000

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:40 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTL4050C50QDBZRQ1
    WorldwideDigiKey >1k
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TL4050C50QDBZRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TL4050C50-Q1 Help

    Datasheet

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    REF5025-HT Low Noise, Very Low Drift, Precision Voltage References VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here