TL4050C50 Status: ACTIVE

Precision Micropower Shunt Voltage Reference


      
         
Alert me about changes<br/>to this product

 TL4050A10 TL4050A25 TL4050A41 TL4050B10 TL4050B25 TL4050B41 TL4050C10 TL4050C25 TL4050C41 TL4050C50
Pin/Package3SOT-23, 5SC70  3SOT-23, 5SC70  3SOT-23, 5SC70  3SOT-23, 5SC70  3SOT-23, 5SC70  3SOT-23, 5SC70  3SOT-23, 5SC70  3SOT-23, 5SC70  3SOT-23, 5SC70  3SOT-23, 5SC70  
Approx. Price (US$) 1.15 | 1ku   1.15 | 1ku   1.15 | 1ku   0.75 | 1ku   0.75 | 1ku   0.75 | 1ku   0.60 | 1ku   0.60 | 1ku   0.60 | 1ku   0.60 | 1ku  
Operating Temp Range(Celsius)-40 to 125,-40 to 85  -40 to 125,-40 to 85  -40 to 125,-40 to 85  -40 to 125,-40 to 85  -40 to 125,-40 to 85  -40 to 125,-40 to 85  -40 to 125,-40 to 85  -40 to 125,-40 to 85  -40 to 85,-40 to 125  -40 to 125,-40 to 85  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TL4050C50

Version Part Number Definition
Automotive TL4050C50-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • TL432B: Adjustable Precision Shunt Regulator
  • LP2981A-50: Single Output LDO, 100mA, Fixed(5.0V), Shutdown, 0.75% Tolerance

Product Information

Features

  • Fixed Output Voltages of 2.5 V, 4.096 V, 5 V,
    and 10 V
  • Tight Output Tolerances and Low
    Temperature Coefficient
    • Max 0.1%, 50 ppm/°C – A Grade
    • Max 0.2%, 50 ppm/°C – B Grade
    • Max 0.5%, 50 ppm/°C – C Grade
  • Low Output Noise: 41 µVRMS Typ
  • Wide Operating Current Range:
    60 µA Typ to 15 mA
  • Stable With All Capacitive Loads; No
    Output Capacitor Required
  • Available in Extended Temperature
    Range: –40°C to 125°C
  • APPLICATIONS
    • Data-Acquisition Systems
    • Power Supplies and Power-Supply Monitors
    • Instrumentation and Test Equipment
    • Process Controls
    • Precision Audio
    • Automotive Electronics
    • Energy Management
    • Battery-Powered Equipment

DESCRIPTION/ORDERING INFORMATION

The TL4050 series of shunt voltage references are versatile easy-to-use references suitable for a wide array of applications. The two-terminal fixed-output device requires no external capacitors for operation and is stable with all capacitive loads. Additionally, the reference offers low dynamic impedance, low noise, and low temperature coefficient to ensure a stable output voltage over a wide range of operating currents and temperatures.

The TL4050 is offered in three initial tolerances, ranging from 0.1% (max) for the A grade to 0.5% (max) for the C grade. Thus, a great deal of flexibility is offered to designers in choosing the best cost-to-performance ratio for their applications. Packaged in the space-saving
SOT-23-3 and SC-70 packages and requiring a minimum current of 45 µA (typ), the TL4050 also is ideal for portable applications.

The TL4050xI is characterized for operation over an ambient temperature range of –40°C to 85°C. The TL4050xQ is characterized for operation over an ambient temperature range of
–40°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TL4050C50IDBZRACTIVE-40 to 850.60 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL4050C50IDBZRG4ACTIVE-40 to 850.60 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL4050C50IDBZTACTIVE-40 to 850.90 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL4050C50IDBZTG4ACTIVE-40 to 850.90 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL4050C50IDCKRACTIVE-40 to 850.65 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL4050C50IDCKRG4ACTIVE-40 to 850.65 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL4050C50IDCKTACTIVE-40 to 850.95 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL4050C50IDCKTG4ACTIVE-40 to 850.95 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL4050C50QDBZRACTIVE-40 to 1250.80 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL4050C50QDBZRG4ACTIVE-40 to 1250.80 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL4050C50QDBZTACTIVE-40 to 1251.10 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL4050C50QDBZTG4ACTIVE-40 to 1251.10 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL4050C50QDCKRACTIVE-40 to 1250.90 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL4050C50QDCKRG4ACTIVE-40 to 1250.90 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL4050C50QDCKTACTIVE-40 to 1251.15 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL4050C50QDCKTG4ACTIVE-40 to 1251.15 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:42 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksTL4050C50IDBZR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI >1k
EuropeCompel >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 15 WeeksTL4050C50IDBZRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL4050C50IDBZT
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL4050C50IDBZTG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL4050C50IDCKR
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksTL4050C50IDCKRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL4050C50IDCKT
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL4050C50IDCKTG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL4050C50QDBZR
AmericasArrow >1k
WorldwideDigiKey >1k
TI Lead Time*: 15 WeeksTL4050C50QDBZRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL4050C50QDBZT
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL4050C50QDBZTG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL4050C50QDCKR
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksTL4050C50QDCKRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL4050C50QDCKT
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL4050C50QDCKTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TL4050C50IDBZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL4050C50IDBZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL4050C50IDBZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL4050C50IDBZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL4050C50IDCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL4050C50IDCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL4050C50IDCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL4050C50IDCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL4050C50QDBZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL4050C50QDBZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL4050C50QDBZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL4050C50QDBZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL4050C50QDCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL4050C50QDCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL4050C50QDCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL4050C50QDCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL4050C50 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL432B Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
LP2981A-50 Single Output LDO, 100mA, Fixed(5.0V), Shutdown, 0.75% Tolerance LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here