TL431A Status: ACTIVE

Adjustable Precision Shunt Regulator


      
         
Alert me about changes<br/>to this product

 TL431 TL431ATL431B 
VO Adj(Min)(V)2.495  2.495  2.495  
VO Adj(Max)(V)36  36  36  
Initial Accuracy @ 25/deg C(%)2  1  0.5  
Temp Coeff(Typ)(ppm/ degree C)34  34  34  
Min Iz for Regulation(uA)600  600  600  
Iout/Iz(Max)(mA)100  100  100  
Pin/Package3SOT-23, 3SOT-89, 3TO-92, 5SOT-23, 6SC70, 8SO, 8SOIC, 8PDIP, 8TSSOP  3SOT-23, 3SOT-89, 3TO-92, 5SOT-23, 6SC70, 8PDIP, 8SO, 8SOIC, 8TSSOP  3SOT-23, 3SOT-89, 5SOT-23, 8PDIP, 6SC70, 8SO, 8SOIC, 8TSSOP, 3TO-92  
Approx. Price (US$) 0.14 | 1ku   0.14 | 1ku   0.22 | 1ku  
Operating Temp Range(Celsius)-40 to 125,-40 to 85,0 to 70  -40 to 85,0 to 70,-40 to 125  -40 to 125,-40 to 85,0 to 70  
RatingMilitary  Catalog  Catalog  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of TL431A

Version Part Number Definition
Automotive TL431A-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • TL431: Adjustable Precision Shunt Regulator
  • TLV431A: Low Voltage Adjustable Precision Shunt Regulator
  • TL431B: Adjustable Precision Shunt Regulator
  • TLV1117-33: Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection
  • TPS2051B: Single, Current-Limited, Power-Distribution Switch
  • TPS40055: Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink

Product Information

Features

  • Operation From –40°C to 125°C
  • Reference Voltage Tolerance at 25°C
    • 0.5% . . . B Grade
    • 1%. . . A Grade
    • 2% . . . Standard Grade
  • Typical Temperature Drift (TL431B)
    • 6 mV (C-Temp)
    • 14 mV (I-Temp, Q-Temp)
  • Low Output Noise
  • 0.2- Typical Output Impedance
  • Sink-Current Capability . . . 1 mA to 100 mA
  • Adjustable Output Voltage . . . Vref to 36 V

PowerFLEX is a trademark of Texas Instruments.

Description

The TL431 and TL432 are three-terminal adjustable shunt regulators, with specified thermal stability over applicable automotive, commercial, and military temperature ranges. The output voltage can be set to any value between Vref (approximately 2.5 V) and 36 V, with two external resistors. These devices have a typical output impedance of 0.2 . Active output circuitry provides a very sharp turn-on characteristic, making these devices excellent replacements for Zener diodes in many applications, such as onboard regulation, adjustable power supplies, and switching power supplies. The TL432 has exactly the same functionality and electrical specifications as the TL431, but has different pinouts for the DBV, DBZ, and PK packages.

Both the TL431 and TL432 devies are offered in three grades, with initial tolerances (at 25°C) of 0.5%, 1%, and 2%, for the B, A, and standard grade, respectively. In addition, low output drift vs temperature ensures good stability over the entire temperature range.

The TL43xxC devices are characterized for operation from 0°C to 70°C, the TL43xxI devices are characterized for operation from –40°C to 85°C, and the TL43xxQ devices are characterized for operation from –40°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TL431ACDACTIVE0 to 700.18 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431ACDBVRACTIVE0 to 700.16 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431ACDBVRE4ACTIVE0 to 700.16 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431ACDBVRG4ACTIVE0 to 700.16 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL431ACDBVTACTIVE0 to 700.43 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431ACDBVTE4ACTIVE0 to 700.43 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431ACDBVTG4ACTIVE0 to 700.43 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431ACDBZRACTIVE0 to 700.16 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431ACDBZRG4ACTIVE0 to 700.16 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431ACDBZTACTIVE0 to 700.43 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431ACDBZTG4ACTIVE0 to 700.43 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431ACDCKRACTIVE0 to 700.14 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL431ACDCKRE4ACTIVE0 to 700.14 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL431ACDCKRG4ACTIVE0 to 700.14 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL431ACDCKTACTIVE0 to 700.41 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431ACDCKTE4ACTIVE0 to 700.41 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431ACDCKTG4ACTIVE0 to 700.41 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431ACDG4ACTIVE0 to 700.18 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431ACDRACTIVE0 to 700.16 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431ACDRG4ACTIVE0 to 700.16 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431ACLPACTIVE0 to 700.16 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431ACLPE3ACTIVE0 to 700.16 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431ACLPMACTIVE0 to 700.16 | 1kuTO-92 (LP) | 3 View 2000 | AMMO Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431ACLPRACTIVE0 to 700.16 | 1kuTO-92 (LP) | 3 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431ACPACTIVE0 to 700.16 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431ACPE4ACTIVE0 to 700.16 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431ACPKACTIVE0 to 700.24 | 1kuSOT-89 (PK) | 3  1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431ACPKG3ACTIVE0 to 700.24 | 1kuSOT-89 (PK) | 3  1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431ACPSRACTIVE0 to 700.16 | 1kuSO (PS) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431ACPSRE4ACTIVE0 to 700.16 | 1kuSO (PS) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431ACPSRG4ACTIVE0 to 700.16 | 1kuSO (PS) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431ACPWACTIVE0 to 700.16 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431ACPWE4ACTIVE0 to 700.16 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431ACPWG4ACTIVE0 to 700.16 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431ACPWRACTIVE0 to 700.16 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431ACPWRE4ACTIVE0 to 700.16 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431ACPWRG4ACTIVE0 to 700.16 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431AIDACTIVE-40 to 850.20 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431AIDBVRACTIVE-40 to 850.18 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431AIDBVRE4ACTIVE-40 to 850.18 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431AIDBVRG4ACTIVE-40 to 850.18 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431AIDBVTACTIVE-40 to 850.45 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431AIDBVTE4ACTIVE-40 to 850.45 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431AIDBVTG4ACTIVE-40 to 850.45 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431AIDBZRACTIVE-40 to 850.18 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431AIDBZRG4ACTIVE-40 to 850.18 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431AIDBZTACTIVE-40 to 850.45 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431AIDBZTG4ACTIVE-40 to 850.45 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431AIDCKRACTIVE-40 to 850.14 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL431AIDCKRE4ACTIVE-40 to 850.14 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL431AIDCKRG4ACTIVE-40 to 850.14 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL431AIDCKTACTIVE-40 to 850.41 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431AIDCKTE4ACTIVE-40 to 850.41 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431AIDCKTG4ACTIVE-40 to 850.41 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431AIDG4ACTIVE-40 to 850.20 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431AIDRACTIVE-40 to 850.18 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431AIDRG4ACTIVE-40 to 850.18 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431AILPACTIVE-40 to 850.18 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431AILPMACTIVE-40 to 850.18 | 1kuTO-92 (LP) | 3 View 2000 | AMMO Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431AILPME3ACTIVE-40 to 850.18 | 1kuTO-92 (LP) | 3 View 2000 | AMMO Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431AILPRACTIVE-40 to 850.18 | 1kuTO-92 (LP) | 3 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431AIPACTIVE-40 to 850.18 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431AIPE4ACTIVE-40 to 850.18 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431AIPKACTIVE-40 to 850.26 | 1kuSOT-89 (PK) | 3  1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431AIPKG3ACTIVE-40 to 850.26 | 1kuSOT-89 (PK) | 3  1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431AQDBVRACTIVE-40 to 1250.27 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431AQDBVRE4ACTIVE-40 to 1250.27 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431AQDBVRG4ACTIVE-40 to 1250.27 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431AQDBVTACTIVE-40 to 1250.54 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431AQDBVTE4ACTIVE-40 to 1250.54 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431AQDBVTG4ACTIVE-40 to 1250.54 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431AQDBZRACTIVE-40 to 1250.27 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431AQDBZRG4ACTIVE-40 to 1250.27 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL431AQDBZTACTIVE-40 to 1250.54 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431AQDBZTG4ACTIVE-40 to 1250.54 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431AQDCKRACTIVE-40 to 1250.31 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL431AQDCKRE4ACTIVE-40 to 1250.31 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL431AQDCKRG4ACTIVE-40 to 1250.31 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL431AQDCKTACTIVE-40 to 1250.58 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431AQDCKTE4ACTIVE-40 to 1250.58 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431AQDCKTG4ACTIVE-40 to 1250.58 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL431AQPKACTIVE-40 to 1250.34 | 1kuSOT-89 (PK) | 3  1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL431AQPKG3ACTIVE-40 to 1250.34 | 1kuSOT-89 (PK) | 3  1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:29 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksTL431ACD
AmericasArrow >1k
Avnet >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI 225
EuropeAbacus Polar >1k
Avnet-SILICA >1k
Farnell >1k
Spoerle >1k
WorldwideDigiKey 628
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTL431ACDBVR
AmericasRochester Electronics >1k
EuropeCompel >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTL431ACDBVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL431ACDBVRG4
AsiaFarnell Asia 417
EuropeFarnell 290
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL431ACDBVT
AmericasNewark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeAvnet-SILICA 500
EBV Elektronik >1k
Spoerle >1k
WorldwideDigiKey >1k
Mouser Electronics 462
TI Lead Time*: 12 WeeksTL431ACDBVTE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL431ACDBVTG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL431ACDBZR
AmericasArrow >1k
Newark >1k
EuropeAvnet-SILICA >1k
WorldwideMouser Electronics >1k
TI Lead Time*: 15 WeeksTL431ACDBZRG4
AmericasRochester Electronics >1k
TI Lead Time*: 15 WeeksTL431ACDBZT
AmericasArrow 250
Newark 675
EuropeSpoerle >1k
WorldwideMouser Electronics 470
TI Lead Time*: 15 WeeksTL431ACDBZTG4
EuropeEBV Elektronik >1k
TI Lead Time*: 12 WeeksTL431ACDCKR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTL431ACDCKRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL431ACDCKRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL431ACDCKT
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL431ACDCKTE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL431ACDCKTG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL431ACDG4
AmericasAvnet 2
Rochester Electronics >1k
AsiaFarnell Asia 56
EuropeEBV Elektronik >1k
Farnell 46
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 15 WeeksTL431ACDR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI 230
Wintech >1k
EuropeAvnet-SILICA >1k
Compel >1k
EBV Elektronik >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 15 WeeksTL431ACDRG4
AmericasArrow >1k
Rochester Electronics >1k
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTL431ACLP
AmericasArrow >1k
Avnet >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI 744
EuropeAvnet-SILICA 800
Farnell >1k
WorldwideDigiKey 470
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTL431ACLPE3
AmericasRochester Electronics >1k
AsiaWPI >1k
EuropeAvnet-SILICA >1k
Compel >1k
EBV Elektronik >1k
Spoerle >1k
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTL431ACLPM
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL431ACLPR
AmericasAvnet >1k
Rochester Electronics >1k
AsiaWPI >1k
Wintech >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 18 WeeksTL431ACP
AmericasArrow >1k
Newark 169
Rochester Electronics >1k
AsiaFarnell Asia 169
WorldwideDigiKey >1k
Mouser Electronics 789
TI Lead Time*: 18 WeeksTL431ACPE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL431ACPK
AmericasArrow >1k
Newark >1k
Rochester Electronics 1k
AsiaFarnell Asia >1k
WPI 479
EuropeCompel >1k
WorldwideMouser Electronics 172
TI Lead Time*: 12 WeeksTL431ACPKG3
None Reported
View Distributors
TI Lead Time*: 15 WeeksTL431ACPSR
AmericasRochester Electronics >1k
WorldwideDigiKey 173
Mouser Electronics >1k
TI Lead Time*: 15 WeeksTL431ACPSRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL431ACPSRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL431ACPW
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL431ACPWE4
AmericasAvnet >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL431ACPWG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTL431ACPWR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 14 WeeksTL431ACPWRE4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTL431ACPWRG4
AmericasAvnet >1k
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL431AID
AmericasArrow >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia 92
WPI 750
EuropeArrow Northern Europe >1k
Arrow Southern Europe >1k
Avnet-SILICA >1k
EBV Elektronik 525
WorldwideDigiKey >1k
Mouser Electronics 472
TI Lead Time*: 12 WeeksTL431AIDBVR
EuropeCompel >1k
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL431AIDBVRE4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTL431AIDBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL431AIDBVT
AmericasArrow >1k
Rochester Electronics >1k
AsiaFarnell Asia 158
WPI 168
EuropeEBV Elektronik >1k
Farnell 103
WorldwideDigiKey 16
Mouser Electronics 622
TI Lead Time*: 12 WeeksTL431AIDBVTE4
AmericasRochester Electronics 250
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL431AIDBVTG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL431AIDBZR
AmericasArrow 772
Rochester Electronics 611
AsiaWPI >1k
EuropeAvnet-SILICA >1k
Compel >1k
Spoerle >1k
WorldwideMouser Electronics >1k
TI Lead Time*: 15 WeeksTL431AIDBZRG4
WorldwideMouser Electronics 980
TI Lead Time*: 15 WeeksTL431AIDBZT
AmericasArrow 1k
Avnet >1k
Newark 515
Rochester Electronics 250
AsiaFarnell Asia 525
EuropeAvnet-SILICA >1k
Farnell 10
TI Lead Time*: 15 WeeksTL431AIDBZTG4
AmericasAvnet 1k
AsiaFarnell Asia >1k
EuropeEBV Elektronik >1k
Farnell >1k
WorldwideMouser Electronics 950
TI Lead Time*: 12 WeeksTL431AIDCKR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTL431AIDCKRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL431AIDCKRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL431AIDCKT
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL431AIDCKTE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL431AIDCKTG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL431AIDG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 15 WeeksTL431AIDR
AmericasArrow >1k
Newark 109
Rochester Electronics >1k
AsiaFarnell Asia 109
WPI 937
EuropeAbacus Polar >1k
Arrow Northern Europe >1k
Compel >1k
EBV Elektronik 330
WorldwideDigiKey >1k
Mouser Electronics 57
TI Lead Time*: 15 WeeksTL431AIDRG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL431AILP
AmericasArrow >1k
Avnet >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI >1k
EuropeAvnet-SILICA >1k