|
|
|
|
Other qualified versions of TL431B-Q1
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
PowerFLEX is a trademark of Texas Instruments. Description
The TL431-Q1 is a three-terminal adjustable shunt regulator with specified thermal stability over applicable automotive temperature ranges. The output voltage can be set to any value between Vref (approximately 2.5 V) and 36 V, with two external resistors. This device has a typical output impedance of 0.2 |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TL431BQDBZRQ1 | ACTIVE | -40 to 125 | 0.38 | 1ku | SOT-23 (DBZ) | 3 | View | 3000 | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:42 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**TL431BQDBZRQ1 | |||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TL431BQDBZRQ1 | Green (RoHS & no Sb/Br) | Call TI | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TL431B-Q1 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74HC08-Q1 | Automotive Catalog Quadruple 2-Input Positive-AND Gates | GATES-AND GATES | TI customers also evaluated this product. |
| TLC5620 | 8-Bit, 10 us Quad DAC, Serial Input, Pgrmable for 1x or 2x Output, Simultaneous Update, Low Power | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| CD74HC4538-Q1 | Automotive Catalog High Speed CMOS Logic Dual Retriggerable Precision Monostable Multivibrators | SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS | TI customers also evaluated this product. |
| TPS3808G12 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TL431B | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| SN74TVC3010 | 10-Bit Voltage Clamp | VOLTAGE LEVEL TRANSLATION-TRANSLATING BUS SWITCHES | TI customers also evaluated this product. |
| LM2904-Q1 | Automotive Catalog Dual Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TL431A-Q1 | Automotive Catalog Adjustable Precision Shunt Regulators | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| SN74LVC1G07 | Single Buffer/Driver With Open-Drain Output | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |

Most Popular Tags for TL431B-Q1: