TL432A Status: ACTIVE

Adjustable Precision Shunt Regulator


      
         
Alert me about changes<br/>to this product

 TL432 TL432ATL432B 
VO Adj(Min)(V)2.495  2.495  2.495  
VO Adj(Max)(V)36  36  36  
Initial Accuracy @ 25/deg C(%)2  1  0.5  
Temp Coeff(Typ)(ppm/ degree C)34  34  34  
Min Iz for Regulation(uA)600  600  600  
Iout/Iz(Max)(mA)100  100  100  
Pin/Package3SOT-23, 3SOT-89, 5SOT-23  3SOT-23, 3SOT-89, 5SOT-23  3SOT-23, 3SOT-89, 5SOT-23  
Approx. Price (US$) 0.14 | 1ku   0.14 | 1ku   0.27 | 1ku  
Operating Temp Range(Celsius)-40 to 125,-40 to 85,0 to 70  -40 to 125,-40 to 85,0 to 70  -40 to 125,-40 to 85,0 to 70  
RatingCatalog  Catalog  Catalog  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of TL432A

Version Part Number Definition
Automotive TL432A-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • TL431B: Adjustable Precision Shunt Regulator
  • TL431: Adjustable Precision Shunt Regulator
  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter
  • TPS54310: 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter
  • TPS23750: IEEE 802.3af PD Controller with Integrated DC/DC

Product Information

Features

  • Operation From –40°C to 125°C
  • Reference Voltage Tolerance at 25°C
    • 0.5% . . . B Grade
    • 1%. . . A Grade
    • 2% . . . Standard Grade
  • Typical Temperature Drift (TL431B)
    • 6 mV (C-Temp)
    • 14 mV (I-Temp, Q-Temp)
  • Low Output Noise
  • 0.2- Typical Output Impedance
  • Sink-Current Capability . . . 1 mA to 100 mA
  • Adjustable Output Voltage . . . Vref to 36 V

PowerFLEX is a trademark of Texas Instruments.

Description

The TL431 and TL432 are three-terminal adjustable shunt regulators, with specified thermal stability over applicable automotive, commercial, and military temperature ranges. The output voltage can be set to any value between Vref (approximately 2.5 V) and 36 V, with two external resistors. These devices have a typical output impedance of 0.2 . Active output circuitry provides a very sharp turn-on characteristic, making these devices excellent replacements for Zener diodes in many applications, such as onboard regulation, adjustable power supplies, and switching power supplies. The TL432 has exactly the same functionality and electrical specifications as the TL431, but has different pinouts for the DBV, DBZ, and PK packages.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TL432ACDBVRACTIVE0 to 700.14 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL432ACDBVRE4ACTIVE0 to 700.14 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL432ACDBVRG4ACTIVE0 to 700.14 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL432ACDBZRACTIVE0 to 700.16 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL432ACDBZRG4ACTIVE0 to 700.16 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL432ACDBZTACTIVE0 to 700.43 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL432ACDBZTG4ACTIVE0 to 700.43 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL432ACPKACTIVE0 to 700.20 | 1kuSOT-89 (PK) | 3  1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL432ACPKG3ACTIVE0 to 700.20 | 1kuSOT-89 (PK) | 3  1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL432AIDBVRACTIVE-40 to 850.18 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL432AIDBVRE4ACTIVE-40 to 850.18 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL432AIDBVRG4ACTIVE-40 to 850.18 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL432AIDBZRACTIVE-40 to 850.20 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL432AIDBZRG4ACTIVE-40 to 850.20 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL432AIDBZTACTIVE-40 to 850.47 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL432AIDBZTG4ACTIVE-40 to 850.47 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL432AIPKACTIVE-40 to 850.22 | 1kuSOT-89 (PK) | 3  1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL432AIPKG3ACTIVE-40 to 850.22 | 1kuSOT-89 (PK) | 3  1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL432AQDBVRACTIVE-40 to 1250.31 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL432AQDBVRE4ACTIVE-40 to 1250.31 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL432AQDBVRG4ACTIVE-40 to 1250.31 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL432AQDBVTACTIVE-40 to 1250.58 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL432AQDBVTE4ACTIVE-40 to 1250.58 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL432AQDBVTG4ACTIVE-40 to 1250.58 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL432AQDBZRACTIVE-40 to 1250.32 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL432AQDBZRG4ACTIVE-40 to 1250.32 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL432AQDBZTACTIVE-40 to 1250.59 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL432AQDBZTG4ACTIVE-40 to 1250.59 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL432AQPKACTIVE-40 to 1250.34 | 1kuSOT-89 (PK) | 3  1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL432AQPKG3ACTIVE-40 to 1250.34 | 1kuSOT-89 (PK) | 3  1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:40 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksTL432ACDBVR
AmericasArrow >1k
Avnet >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTL432ACDBVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL432ACDBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL432ACDBZR
WorldwideDigiKey >1k
TI Lead Time*: 15 WeeksTL432ACDBZRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL432ACDBZT
AmericasArrow >1k
Avnet 1k
AsiaWPI 140
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL432ACDBZTG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL432ACPK
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey 839
Mouser Electronics 1k
TI Lead Time*: 12 WeeksTL432ACPKG3
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL432AIDBVR
AmericasArrow >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeFarnell >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTL432AIDBVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL432AIDBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL432AIDBZR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics 935
TI Lead Time*: 15 WeeksTL432AIDBZRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL432AIDBZT
AmericasRochester Electronics 1k
AsiaFarnell Asia 787
EuropeFarnell 697
Spoerle >1k
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL432AIDBZTG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL432AIPK
AmericasArrow >1k
WorldwideDigiKey 355
Mouser Electronics 945
TI Lead Time*: 12 WeeksTL432AIPKG3
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL432AQDBVR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTL432AQDBVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL432AQDBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL432AQDBVT
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL432AQDBVTE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL432AQDBVTG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL432AQDBZR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 15 WeeksTL432AQDBZRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL432AQDBZT
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL432AQDBZTG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL432AQPK
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey 838
Mouser Electronics 1k
TI Lead Time*: 12 WeeksTL432AQPKG3
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TL432ACDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432ACDBVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432ACDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432ACDBZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432ACDBZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432ACDBZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432ACDBZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432ACPK RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TL432ACPKG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TL432AIDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432AIDBVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432AIDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432AIDBZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432AIDBZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432AIDBZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432AIDBZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432AIPK RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TL432AIPKG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TL432AQDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432AQDBVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432AQDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432AQDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432AQDBVTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432AQDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432AQDBZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432AQDBZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432AQDBZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432AQDBZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL432AQPK RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TL432AQPKG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL432A Help

Datasheet

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL431B Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54310 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS23750 IEEE 802.3af PD Controller with Integrated DC/DC POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS5410 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS61200 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
UCC2895 BiCMOS Advanced Phase Shift Resonant Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
BQ24103A Standalone Synchronous Switch-mode Li-Ion Charger with 2A FET BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
TPS51117 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS51125 Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here