|
|
|
|
Other qualified versions of TL441-EP
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
This amplifier circuit contains four 30-dB logarithmic stages. Gain in each stage is such that the output of each stage is proportional to the logarithm of the input voltage over the 30-dB input voltage range. Each half of the circuit contains two of these 30-dB stages summed together in one differential output that is proportional to the sum of the logarithms of the input voltages of the two stages. The four stages may be interconnected to obtain a theoretical input voltage range of 120-dB. In practice, this permits the input voltage range typically to be greater than 80-dB with log linearity of ±0.5-dB (see application data). Bandwidth is from dc to 40 MHz. This circuit is useful in data compression and analog compensation. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TL441MNSREP | ACTIVE | -55 to 125 | V62/05603-01XE | 7.88 | 100u | SO (NS) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| V62/05603-01XE | ACTIVE | -55 to 125 | 7.88 | 100u | SO (NS) | 16 | View | 2000 | LARGE T&R | Purchase Samples | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:42 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksTL441MNSREP | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 16 WeeksV62/05603-01XE | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TL441MNSREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/05603-01XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TL441-EP 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| LOG101 | Logarithmic Amplifier | SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER | TI customers also evaluated this product. |
| LOG114 | Precision High-Speed Logarithmic Amplifier with 2.5V Reference and Uncommitted Output Op Amps | SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER | TI customers also evaluated this product. |
| LOG104 | Logarithmic Amplifier | SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER | TI customers also evaluated this product. |
| LOG112 | Precision Logarithmic and Log Ratio Amplifier with On-Chip 2.5V Voltage Reference | SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER | TI customers also evaluated this product. |
| TL441A | Logarithmic Amplifier | SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER | TI customers also evaluated this product. |
| LOG2112 | Precision Logarithmic and Log Ratio Amplifier with On-Chip 2.5V Voltage Reference | SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER | TI customers also evaluated this product. |
| LOG102 | Logarithmic and Log Ratio Amplifier | SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER | TI customers also evaluated this product. |
| TL441 | Logarithmic Amplifier | AMPLIFIERS (SL)-LOGARITHMIC AMPLIFIERS (SL) | TI customers also evaluated this product. |

No Tags are Available for this Part Number