TL441A Status: ACTIVE

Logarithmic Amplifier

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • Logarithmic Amplifier (tl441a.pdf, 258 KB)
    01 Feb 1989 Download

 TL441A
Scale Factor(V/decade)0.008  
Offset Voltage (Input Amplifiers)(Max)(mV)+/-70  
Iq(Max)(mA)23  
Full-Scale Output Voltage(Min)(+/- V)5.45  
Full-Scale Output Voltage(Max)(+/- V)5.85  
Operating Temp Range(Celsius)-55 to 125  
Pin/Package16CDIP  
RatingMilitary  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • LOG104: Logarithmic Amplifier
  • LOG101: Logarithmic Amplifier
  • LOG2112: Precision Logarithmic and Log Ratio Amplifier with On-Chip 2.5V Voltage Reference
  • TL441: Logarithmic Amplifier

More Related Products

Product Information

Features

  • Excellent Dynamic Range
  • Wide Bandwidth
  • Built-In Temperature Compensation
  • Log Linearity (30 dB Sections)...1 dB Typ
  • Wide Input Voltage Range

Description

This monolithic amplifier circuit contains four 30-dB logarithmic stages. Gain in each stage is such that the output of each stage is proportional to the logarithm of the input voltage over the 30-dB input voltage range. Each half of the circuit contains two of these 30-dB stages summed together in one differential output that is proportional to the sum of the logarithms of the input voltages of the two stages. The four stages may be interconnected to obtain a theoretical input voltage range of 120-dB. In practice, this permits the input voltage range to be typically greater than 80-dB with log linearity of ± 0.5-dB (see application data). Bandwidth is from dc to
40 MHz.

This circuit is useful in military weapons systems, broadband radar, and infrared reconnaissance systems. It serves for data compression and analog compensation. This logarithmic amplifier is used in log IF circuitry as well as video and log amplifiers. The TL441AM is characterized for operation over the full military temperature range of - 55°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
5962-9176301QEAACTIVE-55 to 125 18.23 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL441AMJACTIVE-55 to 125 15.50 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL441AMJBACTIVE-55 to 1255962-9176301QEA18.23 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
5962-9176301QEAAs of 8:17 AM GMT, 05 Oct 2008As of 8:17 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 924* >10k | 4 Nov 8 Weeks None Reported
View Distributors
   
TL441AMJAs of 8:17 AM GMT, 05 Oct 2008As of 8:17 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 4848* >10k | 4 Nov 7 Weeks AmericasAvnet 31
TL441AMJBAs of 8:17 AM GMT, 05 Oct 2008As of 8:17 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 924* >10k | 4 Nov 8 Weeks None Reported
View Distributors
   
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-9176301QEA  TBD A42 SNPB N/A for Pkg TypeViewView
TL441AMJ  TBD A42 SNPB N/A for Pkg TypeViewView
TL441AMJB  TBD A42 SNPB N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • Logarithmic Amplifier (tl441a.pdf, 258 KB)
    01 Feb 1989 Download

Application Notes

View Application Notes for Logarithmic Amplifiers

More Literature

View More Literature for Logarithmic Amplifiers

 Alternative Products - Are similar to TL441A
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
LOG104Logarithmic AmplifierTI customers also evaluated this product.
LOG101Logarithmic AmplifierTI customers also evaluated this product.
LOG2112Precision Logarithmic and Log Ratio Amplifier with On-Chip 2.5V Voltage ReferenceTI customers also evaluated this product.
LOG102Logarithmic and Log Ratio AmplifierTI customers also evaluated this product.
LOG114Precision High-Speed Logarithmic Amplifier with 2.5V Reference and Uncommitted Output Op AmpsTI customers also evaluated this product.
TL441-EPEnhanced Product Logarithmic AmplifierTI customers also evaluated this product.
LOG112Precision Logarithmic and Log Ratio Amplifier with On-Chip 2.5V Voltage ReferenceTI customers also evaluated this product.
 Complementary Products - Can be used with TL441A
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
TL441Logarithmic AmplifierAMPLIFIERS (SL)-LOGARITHMIC AMPLIFIERS (SL)TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support