TL5001A Status: ACTIVE

PWM Controller with Wide Input Voltage Range


      
         
Alert me about changes<br/>to this product

See Also

  • TPS40200 - Similar to TL5001A but with an internal P-FET driver and additional features

Datasheet

Download - PDF Icon

 TL5001A
TopologyBuck, Boost, Flyback  
Vin(Min)(V)3.6  
Vin(Max)(V)40  
Vout(Min)(V)1  
Vout(Max)(V)50  
Regulated Outputs(#)1  
Iout(Max)(A)3  
Switching Frequency(Max)(kHz)400  
Iq(Typ)(mA)1.1  
Pin/Package8PDIP, 8SOIC  
Thermal ShutdownNo  
RatingCatalog  
Duty Cycle(Max)(%)100  
 Samples
 Inventory

Other qualified versions of TL5001A

Version Part Number Definition
Automotive TL5001A-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Military TL5001AM QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • TL5001: PWM Controller with Wide Input Range
  • TL5001A-Q1: Automotive Catalog Pulse-Width-Modulation Control Circuits
  • TPS43000: Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller
  • TPS61175: 3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency
  • UC3886: Average Current Mode PWM Controller IC
  • TPS2115A: Autoswitching Power Mux

More Related Products

Product Information

Features

  • Complete PWM Power Control
  • 3.6-V to 40-V Operation
  • Internal Undervoltage-Lockout Circuit
  • Internal Short-Circuit Protection
  • Oscillator Frequency . . . 20 kHz to 500 kHz
  • Variable Dead Time Provides Control Over Total Range
  • ±3% Tolerance on Reference Voltage (TL5001A)
  • Available in Q-Temp Automotive
           HighRel Automotive Applications
           Configuration Control / Print Support
           Qualification to Automotive Standards

Description

The TL5001 and TL5001A incorporate on a single monolithic chip all the functions required for a pulse-width-modulation (PWM) control circuit. Designed primarily for power-supply control, the TL5001/A contains an error amplifier, a regulator, an oscillator, a PWM comparator with a dead-time-control input, undervoltage lockout (UVLO), short-circuit protection (SCP), and an open-collector output transistor. The TL5001A has a typical reference voltage tolerance of ±3% compared to ±5% for the TL5001.

The error-amplifier common-mode voltage ranges from 0 V to 1.5 V. The noninverting input of the error amplifier is connected to a 1-V reference. Dead-time control (DTC) can be set to provide 0% to 100% dead time by connecting an external resistor between DTC and GND.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TL5001ACDACTIVE-20 to 850.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL5001ACDG4ACTIVE-20 to 850.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL5001ACDRACTIVE-20 to 850.55 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL5001ACDRG4ACTIVE-20 to 850.55 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL5001ACPACTIVE-20 to 850.65 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL5001ACPE4ACTIVE-20 to 850.65 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL5001AIDACTIVE-40 to 850.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL5001AIDG4ACTIVE-40 to 850.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL5001AIDRACTIVE-40 to 850.55 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL5001AIDRG4ACTIVE-40 to 850.55 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL5001AIPACTIVE-40 to 850.65 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TL5001AIPE4ACTIVE-40 to 850.65 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TL5001AQDACTIVE-40 to 1250.65 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL5001AQDG4ACTIVE 0.65 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL5001AQDRACTIVE-40 to 1250.65 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this Footprint
TL5001AQDRG4ACTIVE 0.65 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:40 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTL5001ACD
AsiaFarnell Asia 383
WPI 94
EuropeAvnet-SILICA >1k
Compel 501
EBV Elektronik 3
Farnell 363
Spoerle 450
WorldwideDigiKey 477
Mouser Electronics 130
TI Lead Time*: 20 WeeksTL5001ACDG4
AmericasAvnet 50
EuropeEBV Elektronik 300
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL5001ACDR
AmericasRochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTL5001ACDRG4
AmericasRochester Electronics >1k
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTL5001ACP
AmericasRochester Electronics >1k
TI Lead Time*: 14 WeeksTL5001ACPE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL5001AID
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL5001AIDG4
AmericasRochester Electronics 50
TI Lead Time*: 20 WeeksTL5001AIDR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTL5001AIDRG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksTL5001AIP
AmericasArrow 95
Newark 322
Rochester Electronics >1k
AsiaFarnell Asia 462
EuropeFarnell 403
WorldwideDigiKey 379
Mouser Electronics 156
TI Lead Time*: 14 WeeksTL5001AIPE4
EuropeEBV Elektronik 50
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL5001AQD
AmericasAvnet 301
Rochester Electronics 50
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL5001AQDG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL5001AQDR
WorldwideDigiKey 141
TI Lead Time*: 20 WeeksTL5001AQDRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TL5001ACD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL5001ACDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL5001ACDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL5001ACDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL5001ACP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TL5001ACPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TL5001AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL5001AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL5001AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL5001AIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL5001AIP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TL5001AIPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TL5001AQD  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TL5001AQDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL5001AQDR  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TL5001AQDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL5001A Help

Datasheet

Application Notes

View Application Notes for DC/DC Controllers (External Switch)

User Guides

Reference Designs

Description Part # Company
Buck with Vin 20-110 V and Vout 12.5 V PMP096 Texas Instruments
LDO and Buck with Vin 12 V. Multiple output voltages of 3.3 V and 5 V PMP139 Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
Cost Effective PWM Buck Controller with 3.3V/3A outputTL5001AEVM-108Texas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
TPS40200   Wide Input Non-Synchronous Buck DC/DC Controller   NON-ISOLATED SWITCHING DC/DC REGULATORS - DC/DC CONTROLLERS (EXTERNAL SWITCH)   Similar to TL5001A but with an internal P-FET driver and additional features  
Customers Who Evaluated This Product Also Evaluated...
TL5001 PWM Controller with Wide Input Range NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TL5001A-Q1 Automotive Catalog Pulse-Width-Modulation Control Circuits NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS43000 Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40210 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
UC2573 Buck Pulse Width Modulator Stepdown Voltage Regulator NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS61175 3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
UC3886 Average Current Mode PWM Controller IC AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS2115A Autoswitching Power Mux POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here