TL52055 Status: ACTIVE

Wide Bandwidth 2-Input, 1-Output 3-Circuit Video Switch


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TL52055
Vcc min(V)4.5  
Vcc max(V)9  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TS5V330C: Quad SPDT Wide Bandwidth Video Switch With ESD & Low On-State Resistance
  • TS3V330: Quad SPDT Wide Bandwidth Video Switch with Low On-State Resistance
  • TS5V330: Quad SPDT Wide Bandwidth Video Switch with Low On-State Resistance
  • TS3A44159: 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls

More Related Products

Product Information

Features

  • Functionally Similar to M52055, NJM2283, MM1231, and BA7602
  • VCC Operating Range From 4.5 V to 9 V
  • Wide Frequency Range (0 dB at 40 MHz, VCC = 5 V)
  • Crosstalk (–75 dB at 4.43 MHz)
  • BiCMOS Technology
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Applications
    • Digital TV, LCD TV, PDP TV, and CRT TV
    • VCR, Projector, and DVD Player

Description

The TL52055 is a wide-bandwidth, 2-input, 1-output, 3-circuit video switch. All inputs are bias types. The select (1C, 2C, 3C) inputs control the signal path of A port and B port. The device can be used for switching separate video signals and component-video signals and is suitable for DTV, LCD, PDP, and other high-quality AV systems. The device provides no loss (0 dB) up to 40 MHz and has a very low crosstalk.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TL52055DRACTIVE-40 to 850.55 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R  Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL52055DRE4ACTIVE-40 to 850.55 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R  Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL52055DRG4ACTIVE-40 to 850.55 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL52055PWRACTIVE-40 to 850.55 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL52055PWRE4ACTIVE-40 to 850.55 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL52055PWRG4ACTIVE-40 to 850.55 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:39 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksTL52055DR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey 249
Mouser Electronics 667
TI Lead Time*: 15 WeeksTL52055DRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL52055DRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTL52055PWR
AmericasArrow >1k
WorldwideDigiKey >1k
TI Lead Time*: 18 WeeksTL52055PWRE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTL52055PWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TL52055DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL52055DRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL52055DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL52055PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL52055PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL52055PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL52055 Help

Datasheet

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TS5V330C Quad SPDT Wide Bandwidth Video Switch With ESD & Low On-State Resistance SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS3V330 Quad SPDT Wide Bandwidth Video Switch with Low On-State Resistance SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS5V330 Quad SPDT Wide Bandwidth Video Switch with Low On-State Resistance SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS3DV416 4-Channel Differential 8:16 Mux Switch For DVI/HDMI Applications SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS3V340 Quad SPDT High-Bandwidth Video Switch with Low and Flat On-State Resistance SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS3A44159 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TL52055:

View All Tags

Other Support



Click Here